Search Results for amf 30-05-s
µCom & TVµCom USB3.2 Gen1 - amphenolpcd.com
11 43,0 27,2 27,2 20,62 18,26 3,25 26,19 31,2 19,05 27,0 16,0 20,62 15,88 3,25 Main features Overall dimensions Overall dimensions - Compatible with Square flange receptacles ... Shell type Series Contact type Shells material and finish Shell size Contact gender Coding Deviation (only for TV07 shell type) TV06 UCOM-USB3 C W 11 P--How to order ...
CONTACT FORCE~ 40 GRAMS PER CONTACT - ardentconcepts.com
.05 change no description x.x = unless otherwise specified. projection angles: description (603) 474-1760 fsk1521cr1002 1 sheet 1 of 1 size 1 06/20/12 jh ansi y14.5m 1982 note interpret geometric tolerancing per: 130 ledge road, unit 2 seabrook, nh 03874 property of ardent concepts, inc. any reproduction in part or as a whole without the ...
Exhaust Gas Recycle (EGR) Temperature Sensor
(per DIN EN 60751) = ±0.30 + 0.005*|T| where |T| = absolute value of temperature, in ºC Temperature °C Resistance (Ohms) PT100 RTD Curve Temperature °C Resistance (Ohms) Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C ... 3/27/2014 5:12:05 AM ...
NTC Thermistors Type RL14 - amphenol-sensors.com
rl1404-32.8-59-m 50 d5.9 3096 0.130 3.30 5.5 10 rl1403-125-73-k 200 d7.3 3468 0.120 3.05 5.5 6 rl1403-119-85-k 200 d8.5 3772 0.120 3.05 5.5 6 rl1404-156-73-k 250 d7.3 3468 0.130 3.30 5.5 6 ... rl1403-578-95-k 1k d9.5 3965 0.120 3.05 5.5 6 rl1403-873-97-k 1.5k d9.7a 3972 0.120 3.05 5.5 6 rl1404-1164-97-k 2k d9.7a 3972 0.130 3.30 5.5 10 rl1403 ...
TFC Coaxial Cable Product Information Sheet Type: T10750J
Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.166 4.22 Dielectric Foamed Polyethylene 0.678 17.2 Outer Conductor Seamless Aluminum Tube 0.750 19.1 Floodant ----- --- Jacket Polyethylene, Outdoor, Black 0.820 20.8 Messenger ----- --- Cable Width ----- --- Mechanical Specifications
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to 2.92mm Bulkhead Female 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FSSMP-085-FB292-120 DRAWN 2022-10-26 ...
HB078-13U3S6-110J Connectors, 110 ft - rfstechnologies.com
Maximum DC-Resistance of Armor Ω/km (Ω/kft) 1.05 (0.32) Diameter Corrugated Armor mm (in) 25.4 (0.99) CABLE JACKET UV-Protection Individual and External Jacket Yes Jacket Material Outdoor, Polyethylene, Black DC POWER CABLE SPECIFICATIONS Number of DC Pairs 3 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 1.4 (0.42)
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
PRELIMINARY ISSUE - amphenolrf.com
a release to mfg. 6/30/15 50593 jn/bcg b updated table 5b 18-jan-19 10244 eh b b reference ear #6507 configuration level: released ... 05-mar-15 engineer b.gleissner material see notes date 05-mar-15 drawn j. neri finish drawing no.ats-2m2f-xxdb2w item no. ats-2m2f-xxdb2w part no.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.
Termination Load - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to thi s product. Improvements to products may be made without notice. † Absorbs RF and microwave energy † Available with a variety of connector options L-100HL43M-CC Dimensions Ordering Options Model Number (xx) L-100HL43M-CC
APXVBB3L20H2 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 23.5 26.6 26.6 28.3 27.2 First Upper Side Lobe Suppression dB 17.6 17.4 17.3 20 19.6 Cross Polar Discrimination Over Sector dB 11.9 13 11.7 9.3 6.4 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21 20.6 21.9 20.6 23.1 Maximum Effective Power Per Port Watts 200 W Cross Polar ...
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
USB 3.1 Gen 1 is synonymous with USB 3.0 and used to denote transmission speed of 5Gp/s, also known as Superspeed. USB 3.1 Gen 2 specifies speeds of 10Gbp/s. Specification for USB 3.2 was at 20Gb/s in 2017. The USB 3.2 specification identifies three transfer rates, USB 3.2 Gen 1 at 5Gb/s, USB 3.2 Gen 2 at 10Gb/s and USB 3.2 Gen 2x2 at 20Gb/s.
Commercial & Scientific Transducers - Airmar
Discover a wide range of commercial and scientific transducers at Airmar. Browse our comprehensive line of precision survey transducers, Chirp-ready transducers, altimeters and weatherstations. Featuring ultrasonic technologies and highest-quality components for unmatched accuracy and reliability. Find the perfect solution to meet your needs and stay ahead in the competitive market.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Technical features - rfstechnologies.com
2000-3000 MHz: 1.06 (30.71) 3000-6000 MHz: 1.10 (26.44) Insertion Loss, dB (Max) dB 0.05 3rd Order IM Product @ 2x20 Watts dBc < -163 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -45 to 85 (-49 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET 716F-716F Coaxial Adapter 7-16 female - female
HBF078-U2S4-360-LI - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
APXVBLL3LL26AB 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 21.3 24.6 25.5 First Upper Side Lobe Suppression dB 14.1 14.2 12.4 Cross Polar Discrimination Over Sector dB 11.7 10.5 11.5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 22.6 29.2 27.3 Maximum Effective Power Per Port Watts 350 W
3782-6525-FQ-DB - Sheet1 - XMA Corp
available db values 3, 6, 10, 20, 30, 40db attenuation accuracy dc - 6 ghz 6 - 12.4 ghz 12.4 - 18 ghz 1-6 db ±0.3 db ±0.5 db ±0.75 db ... .05% duty cycle) impedance 50 ohms operating temp range -65°c to +125°c mechanical connectors passivated stainless steel ...