Search Results for amfloc 153
5003700 - Amphenol Antenna Solutions
• Passive Intermodulation < -153 dBc @ 2x20W • Low return loss and high gain with stable performance Features 5003700 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
On-Glass Unity Gain Window Mount VHF and UHF Antennas
With a patented On-Glass Unity Gain Window Mount VHF and UHF Antennas technology that permits RF transmission and reception through glass, these rugged antennas provide a complete seal against moisture and allow for easy installation without holes.
Features - Amphenol Antenna Solutions
Passive Intermodulation -153 dBc @ 2x20W • Low return loss with stable performance. Features. 5005370AM. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
5003500 - Amphenol Antenna Solutions
• Passive Intermodulation < -153 dBc @ 2x20W • Low return loss and high gain with stable performance Features 5003500 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Features - Amphenol Antenna Solutions
Always attach the antenna using all mounting points. Do not install antenna with the connectors facing upwards. Specifications follow BASTA guidelines. For additional mounting information, please check External Document Links.
HPG12P14SRT153T | 3000W EnergyEdge™ X-treme | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of 3000W EnergyEdge™ X-treme, part number HPG12P14SRT153T.
M153 Trawl Monitor - Airmar
The M153 is our smallest, trawl-mount transducer that installs in a flooded pod. Connection to the trawl cable is easy with the included MacArtney SUBCONN® underwater connector. This transducer can also be used in altimeter applications on ROVs and AUVs.
AmphenolAmphenol Low Mating Force Rectangulars - Amphenol Aerospace
nnectors called Low Mating Force Rectangulars. This is because of the Brush contact’s advantages for low mating force, stable el. ctrical performance and extended service life. Amphenol provides a wide variety of interconnec.
APXVBB4L15B 43-C-I20 - Amphenol Antenna Solutions
Passive Intermodulation dBc -153 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 20 22 21 First Upper Side Lobe Suppression dB 18.8 18.7 16 Cross Polar Discrimination Over Sector dB 9 12 9.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18 20 22.6 Maximum Effective Power Per Port Watts 350 W
Hermetic Military - Amphenol Aerospace
E 79 153 197 272 21, 23, and 25 N* 80 142 196 293 A 135 170 200 310 B 49 169 200 244 C 66 140 200 257 D 62 145 180 280 E 79 153 197 272 2. SHELL SIZE & INSERT ARRANGEMENTS See table on page 5-6. First number represents Shell Size, second number is the Insert Arrangement. 4. ALTERNATE KEYING POSITION A plug with a given rotation letter will mate
5052470 - Amphenol Antenna Solutions
• Passive Intermodulation < -153 dBc @ 2x20W • Low return loss with stable performance Features 5052470 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
WireLock® | FCI Basics | Wire to Board | Amphenol
WireLock ® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock ® is a double-row connector system offering four coding types with different colors.
Industrial | Markets - Amphenol
Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies.
Features - Amphenol Antenna Solutions
Passive Intermodulation < -153 dBc @ 2x20W • Low return loss and high gain with stable performance. Features. 5003700AM. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
790-960 MHz - amphenol-antennas.com
Intermodulation (3rd Order, 2x Tx @ 43 dBm) -153 dBc Antistatic Protection All metal parts DC grounded (Connector shows a DC short) Lightning Protection Lighting current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Mechanical Characteristics Connector 7/16-DIN Female
5052460 - Amphenol Antenna Solutions
1-Port, Ceiling Mount Omni, VPOL, 380-6000 MHz, 2.0-4.0 dBi, SISO, Public Safety. Amphenol Antennas is your wireless communications network partner. Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity.
5052460 - Amphenol Antenna Solutions
• Passive Intermodulation < -153 dBc @ 2x20W • Low return loss with stable performance Features 5052460 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Features - amphenol-antennas.com
Passive Intermodulation -153 dBc @ 2x20W • Low return loss with stable performance. Features. 5086000AM. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Features - Amphenol Antenna Solutions
dBc < -153 Front-to-Back Ratio dB > 20 Isolation Between Ports dB > 25 Input Power Watts 500W Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
1690-2690 | 1690-2690 | 1690-2690 MHz 65° 1460 mm - amphenol-antennas.com
6-Port Antenna 1690-2690 | 1690-2690 | 1690-2690 MHz 6177488 6177488N 6177488G 6177488NG 3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1460 mm