Search Results for amp 4핀 커넥터
TECHNICAL FEATURES - rfstechnologies.com
Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL 1666 EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View NOTES PRODUCT DATASHEET FR-N-12SM-01-3F
M135 Medium Chirp, 1kW, Garmin 12-Pin, DO - AIRMAR EMEA
Features. Depth only; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/7c597957-807c-4acd-ba57-ac3700dcd043","id":"7c597957-807c-4acd-ba57-ac3700dcd043","productNumber":"100047C ...
POWER-TREX - TPC Wire
Four Reels 46” OD X 30” Core with 4 Sec ons 18” Wide with 18” X 8” Windows in Drum, to accommodate Cable Lug Assemblies. On-Board Gasoline Engine & Hydraulic System for Powered Pay-Out & Take-Up. Removable Pins for Reel “Freewheeling” Pay-Out; Insertable Hand Crank for Manual Pay-In.
Attenuator - amphenol-antennas.com
Attenuator A-100xxMXyyzz-CC 100W Attenuator | Indoor / Outdoor Dimensional Drawing REV120417CC www.amphenol-antennas.com 2 of 2 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Cool boxes and accessories - el-cab.com.pl
2 3 TM Company – New marketing concept TM – Company The owner-run family business TM Technischer Gerätebau GmbH was originally developed from an electrical wholesalers which still
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Charles Universal Broadband Enclosures - Charles Industries
with optional battery backup compartments available. CIBR modular battery racks are a Seismic Zone 4 rated rack solution for up to six strings of batteries. ID63612HN2 RL21621 ID61812HN2 CIBR 3 Tray CIBR 6 Tray MADE IN THE
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
Model 064B02 Water-cooled adaptor, sensor flush mount, 1/2-20 thd, 1.0 ...
Model 064B02 Water-cooled adaptor, sensor flush mount, 1/2-20 thd, 1.0" hex (for Series Installation and Operating Manual For assistance with the operation of this product,
B75 Low Chirp, 600W, 12° Tilt, Garmin 12-Pin, DT
Features. Depth and fast-response water-temperature sensing; 300 W of power with a maximum depth of 366 m (1200') Low frequency: 40 to 75 kHz. 32° to 21° beamwidth
35408214000 - Amphenol Air LB
Body ABS2225 Size 14 Marking ABS
RTHP6201SNH35-PS2 10mm Plug, Female, with Short Shield Backshell, High ...
RTHP6201SNH35-PS2 10mm Plug, Female, with Short Shield Backshell, High Amperage, 630V, Crimp, Shell Size 20
Telaire SMART Dust Sensor SM-PWM-01S - amphenol-sensors.com
4 PWM Low pulse signal output (PWM) of small particle, active low signal 5 RX UART-RX • Please refer to drawings for pin sequence. PWM Output Definition PWM Output is active at low pulse with a cycle of 1000 ms. The low pulse is calculated from the beginning of each cycle. The minimum output is 1ms, meaning LPO = 0.1%. For example: The
Module For crimped contacts Socket Without peripheral sealing 4 ...
Module For crimped contacts Socket Without peripheral sealing 4 contacts #12 Supplied without contact Polarization N Serie3 Fluorinated silicone
Please log in - Sachsenkabel pulse
Digital Twin - Accessible at any time. Track your cable from production to documentation. Simply scan the barcode at the cable end or enter the serial number and you have access to specific product data: from fiber type to cable to connector type; from production date to item number, to test protocols, patch history, product re-order etc.
Module 1777 Component carrier Contacts #20
Module 1777 Component carrier Contacts #20
Jumper Cable - amphenol-antennas.com
N Male to N Male Right Angle | 1/4” Superfl exible Cable | Low Smoke Zero Halogen | Fire Resistant Ordering Options When ordering, replace the “x” in the model number with the desired length of cable from options listed below. Example: AAS-14HFFRD02-NMNMR-4.5M Available lengths (meters) (x) 1.0, 1.5, 2.0, 3.0, 4.5, 6.0, 7.5
Module With front removable PCB contacts Pin With peripheral sealing ...
Module fitted with removable PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which