Search Results for amp 72 pin connector
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
1 RT00104SKNH03 CONNECTOR 4 MS16M23F CONTACT, SOCKET, SIZE 16 Ø17.3mm (BACK MOUNT) 1 RTFD10B GASKET 2 HOUSING BODY SEAL 9/16-24 UNEF THREAD NOTES: ... (Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Pin Contact Shell Size MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9 ...
Class I Div 2 certified accelerometer 780A-D2
Win Sensin Tenies rore rie Freeric USA n mpeno Compn Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
ARMORIPX - Amphenol Australia
• Custom/Blank Headers available to assist in establishing additional connector interface flexibility. • Vented enclosures (environmental venting) • Enclosures available in Thermoplastic Black or Ultem® (Transparent Amber) material ... Max. Current (AMP) 7.5A @ 85°C (ATM™ Headers) IP Ratings: IP67/69K (w/ Header Installed) Contact ...
OCP 48V BarKlip BK220 I/O | Power Solutions | Amphenol
Amphenol's OCP 48V compliant BarKlip® BK220 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards.
Model 081C21 | PCB Piezotronics
Model 081C21:Isolation mounting stud, integral 10-32 to 10-32 male stud both ends, 0.13” & 0.25" long - 303SS Material, 0.75” hex, 250°F
Displays/Instruments - Gemeco
Deutsch 12 Pin (1) NMEA2000® Micro (11) SeaTalk ... Connector. NMEA2000® Micro. Exterior Color. Black. $595.00 / ...
D25P33E4GV00LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Delta D Part Number D25P33E4GV00LF. ... Input Output Connectors, Signal 25 way Pin Right Angle, Solder US standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
CHARGE OUTPUT PRESSURE SENSOR - PCB
Electrical Connector 7/16-27 2-PIN 7/16-27 2-PIN Cable Type Hardline Hardline Cable Length 3 ft 0.91 m Weight(with cable) 4.73 oz 134 gm [5] [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Model HT356A33 Triaxial, ceramic shear ICP® accel., 10 mV/g ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications ...
SIM2B25N121 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; ... Fixing accessories, multiple colors, flight caps and 3-pin quick install versions are also readily available; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853;
Directional Bluetooth LE - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Cable & Pipe Management. Clamps; Adhesive Solutions; Cable Supports; PEEK ...
Sensors for Monitoring Water & Waste Water EQUIPMENT - PCB
Electrical Connector: 4-Pin, M12; Electrical Connector: 4-Pin, M12; $1895.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:640B01. Measurement Range: 0.0 to 1 in/sec pk; Measurement Range: 0.0 to 25.4 mm/s pk; Output: 4-20 mA; Output: 4-20 mA;
STRAIN RELIEF END CAP B A2 - Amphenol Sine
black - all connectors 6 requires contact retention wedge awp-6s 48.5±0.6 23.9 28.1 connector standard color is grey. other colors for option. a2 - update drawing 10may21 sullen tommy part number chart part number atp06-6s-sr01 atp06-6s-sr01bk seal standard standard grey black housing color black black strain relief color atp06-6s-sr02 reduced ...
SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole ...
SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW/Microstrip) P/N: 2921-40050-1S. There currently isn't any inventory available in distribution. ... pogo-pin (19), pogopin (19) Customers Also Viewed. Develop and Design a Printed Circuit Board for your Advanced Circuit Systems.
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
Stud mounting is recommended if the accelerometer has an integral stud or if it has a tapped hole and is supplied with a removable stud. This mounting method provides a very secure attachment for the accelerometer to the test structure and matches the mounting configuration during factory calibration.
B75 Medium Chirp, 600W, 12° Tilt, Garmin 8-Pin, DT
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Cable Type Hardline Hardline Cable Length 10 ft 3 m Weight(with cable) 4.6 oz 130 gm [5] [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
CONTACTS, Page 4 - amphenol-sine.com
TN0101600032 1.6mm gold pin (male) stamped contacts on reel for crimp machines (feeds left). 2,000 pcs. REQUEST A QUOTE VN0101600022 1.6mm gold pin (male) stamped single contacts in plastic bag. 100 pcs.
Amphenol CO-058SMAMMRP-003 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 3 ft Amphenol CO-058SMAMMRP-003 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-SMA RG58 Coax Cable to connect your RP-SMA equipped WiFi router to a RP-SMA compatible antenna.