Search Results for amp 927771-3 terminal
NovaSensor NPH Series Solid State Low Pressure Sensors
(See note 3) NPH Series Package Diagram The code number to be ordered may be specified as follows: NPH Code Package Configuration 8 TO-8 Code Pressure Range (kPa) 002.5 2.5 kPa; 10 in H 2O 007 7 kPa; 1 psi 030 30 kPa; 4.35 psi CodePressure A Absolute (30 kPa only) G Gauge D Differential
Brazil’s Most Challenging Repacking Project Comes In Ahead of Schedule ...
an example: “To get a reel that weighs 3 tons (3.3 U.S. tons) and is 4 meters (13 ft) high to the installation location, we had to coordinate in advance with local authorities and deployment teams, and we needed support from phone and energy companies as there were public cables along the path.”
Thermal Automotive Circuit Breaker 1170- - el-cab.com.pl
blade terminal DIN 46244-A6.3-0.8 (QC .250) symmetrical hat rail EN 50022-35x7.5 Weidmüller style label (not supplied) 3.5 25.4 58 43 48.4 ø3.9 terminal screw 6-32 UNC spring washer 47 30.3 12.7 1.00 1.19 1.85 1.69 2.28.138.154 1.91.500 symmetrical hat rail EN 50022-35x7.5 Weidmüller style label (not supplied) 43 terminal screw 6-32 UNC ...
B B3 - Amphenol Sine
2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67(mated condition) 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4.
Service and Rental of Thermal Validation Products
Rent and save costs in your next calibration or validation project. Short- or long-term rentals with traceability guaranteed.
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
PRODUCT DATA DRAWING - SV Microwave
3-6.5 db 0.3 db 7-15.5 db 0.5 db 16-20 db 0.7 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be ...
Thermo-Trex Heavy-Duty Blue Silicone Fiberglass High Temp ... - TPC Wire
49117 3/4 49118 1 49120 1-1/2 49121 1-3/4 49122 2 49123 2-1/2 49124 3 49125 3-1/2 PART NO. INNER DIAMETER (in) 49150 1/2 49151 3/4 49152 1 49156 1-1/2 49157 1-3/4 49158 2 49159 2-1/2 49160 3 49161 3-1/2 1. CONSTRUCTED OF HEAVY E-GLASS CONTINUOUS YARN — Highly flexible with excellent protection of cables, hoses and pipes and offers protection ...
D38999コネクタ用 BMAソケットコンタクト(サイズ8)、2.2mmケーブル用
データシート 3d cadデータ お問合せ ブラインドメイト同軸コネクタ カタログ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Thermometrics temperature sensor solutions - amphenol-sensors.com
unifying the probe terminal and thermistor lead into a single constructed metal substrate. This innovation was the building block to today’s fully automated volume production process, which ensures the highest degree of quality and performance. Thermometrics continues to invest in leading edge temperature sensor and sensor packaging ...
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Multimedia 2016 17 - el-cab.com.pl
709 with 1x MiniDIN, 1x BNC/AMP SM-1-002-04 709 with 2x BNC/AMP SM-1-002-05 2x Camera input // Protection class IP 54 800 x 400 350 cd / m² 12 – 36V-10°C – +65°C 2x MiniDIN / 1 or 2 adapter BNC/AMP (WxHxD) 182 x 120 x 30 mm MONITORS Resolution / TVL Brightness Operating voltage Temperature range Connections Mounting dimensions Resolution ...
CD-05RFMC-RS7B50: RBL Middle Size | Amphenol LTW
CD-05RFMC-RS7B50, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Absolute, Non-Contact Position Sensors Technical Data / Description MH ...
3. Installation a. Standard Application: Differential Cylinder (Magnet installation in piston) Position magnet (M) and magnet assembly with spacer (S) in piston N = Null zone (typ.) 12 mm D = Damping zone 27,5 mm xxx = Measuring range, see ordering code Ø 17,4 8 Ø 20 10,5 Ø 33 8 OD 17,4 mm. ID: 13,5 mm: Height:
Electronic Circuit Protector ESX10-T.-DC 24 V
www.e-t-a.de Electronic Circuit Protector ESX10-T.-DC 24 V 1716 1 4 Description Technical data (Tambient = 25 °C, operating voltage US = DC 24 V) ESX10-TD The model ESX10-T extends our product group of electronic over-
TB MH-Sensor 551308 RevB DE - temposonics.com
I3I Temposonics® MH Serie Spezikationen 2. Temposonics® Steckersystem M12 MTS präsentiert das innovative Steckersystem für die MH-Serie Das Temposonics® Steckersystem genügt den höchsten Schutzanforderungen, besonders wichtig für den harten Einsatz in der Mobilhydraulik. Mit der Schutzart IP69K ist das robuste Metallgehäuse des Steckers nicht nur absolut wasser- und staubdicht ...
GH2183-10 Heading Sensor with Solid State Compass + GPS, 10Hz
Airmar Technology GH2183-10 Heading Sensor with Solid State Compass + GPS, 10Hz
TECHNICAL FEATURES - rfstechnologies.com
Single Bending Radius mm (in) 83 (3.3) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm FO Break-out Length (Top) mm (in) 583 (23) FO Break-out Length (Bottom) mm (in) 965 (38) Cable Sealing Method Semi-rigid flame-retardant polyolefin, with hot melt adhesive
Directional Coupler - amphenol-antennas.com
Directional Coupler | 698-3600 MHz | 4.3-10 Female Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.