Search Results for amp 927771-3 terminal
Operation Manual TempoLink Smart Assistant - Temposonics
A D 3 4 Cable with M12 female connector (4 pin) for connection type D34 (Analog) (part no. 254 897-1) A D 6 0 Cable with M16 female connector (6 pin) for connection type D60 (Analog) (part no. 254 989-1) A S 0 0 Cable with 6 × terminal clamps for connection type cable output (Analog/SSI) (part no. 255 043-1) DELIVERY TempoLink® smart ...
Güç Dağıtım Üniteleri | Amphenol Socapex
Güç Kaynağı, VITA 62 standardına uyacak ve Sensör Açık Sistem Mimarisi (SOSA) girişiminin ilkeleriyle uyumlu olacak şekilde tasarlanmıştır.
登录 - KAYE
3 + 3 = submit. Name. I agree that my data from the contact form will be collected and processed to answer my request. You can request the deletion of your data at any time by e-mail kayedataprotection@amphenol-sensors.com. You can find detailed information on the handling of user data in our data protection declaration.
HVC3P80FVXXX datasheet-ä¸æ ç Rev 02 - amphenol-auto.com
7& # É 3$ *) 9 8¢ 1 É K 8H ÈKpK& 5), (0,Lb Ô H ;m F j ( Ö d Ö × Ö ...
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Band-Pass Filter for the 112 - 136 MHz Band BPF 3/3
Dimensions 160 x 77 x 33 mm / 6.3 x 3.03 x 1.3 in. Weight Approx. 0.42 kg / 0.93 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. BPF 3/3 N(f) 200000853 TYPICAL RESPONSE CURVE BPF 3/3 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12
Amphenol Filtered Connectors - アンフェノールジャパン ...
Receptacle Shell Size 3 MIL-C-83527 Style Filter Connectors Receptacle Shell Size 3 * This dimension is for all filter styles with PCB, wire wrap or solder cup terminations. For environmental class connectors with rear release contacts,add .600” (15,24mm).Shorter length designs are available.Consult the factory for details.
RESMLAC-12EMG-F35 - Ethernet Switch | Amphenol Socapex
News : Amphenol Socapex bringt die PS-Serie auf den Markt: Robuste Power...
132134 | Amphenol Global Search | Amphenol
Search Results for 132134-10 SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF SMA PCB Through Hole Straight Plug 50 Ohm 132133. SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 901-9221-1A.
Protimeter TimberMaster | Feuchtigkeitsgehalt in Holzprodukten
Genauigkeit: 8-30 % HFÄ +/-1 % (+/-3 % Genauigkeit außerhalb dieses Bereichs) REGELKONFORMITÄT: CE, RoHS, ETL: BESTELLNUMMERN: BLD5605 - Lieferung mit Hochleistungs-Feuchtesonde und Temperaturfühler. BLD5609 - Lieferung mit Hochleistungs-Feuchtesonde. GARANTIE: 2 Jahre. Downloads
Omni Antennas CXL 2-3C - AMPHENOL PROCOM
Sturdy, 3 dBd Gain Base Station Antenna for the 160 MHz Band . Download . Product PDF; Pattern files; Add to quote. Description. CXL 2-3C/… is a sturdy, 3 dBd, vertically polarized, omnidirectional base station antenna, which covers the 160 MHz band in 4 models. ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. 请使用高版本的浏览器 English| 中文 ...
Kaye 用户门户网站 - kayeinstruments.com
我们的门户网站旨在方便您访问各种资源并下载 Kaye 产品资料。 准备就绪:如要访问所有可下载的内容,需注册我们的门户网站。注册快捷,并可确保您收到最新的信息和资讯,满足您的需求。
Amphenol Network Solutions > Outdoor Splice Box OSB
The Outdoor Splice Box OSB from Amphenol Network Solutions is a wall-mounted, indoor/outdoor fiber splice enclosure for centralized splice-only applications. These boxes are well suited as optical cable splice collection points for MDU (Multi-Dwelling Unit) residential fiber network applications, MTU (Multi-Tenant Unit) commercial business applications, and DAS (Distributed Antenna Systems).
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
フレッツ光ライト 料金 | Amphenol Global Search | Amphenol
Amphenol Socapex Micro HDAS PCBコネクタは、過酷な環境での使用向けに設計された高密度で堅牢なコネクタです。このコネクターは、MIL-DTL-55302Gおよび83513G軍事規格を満たし、これを上回っているため、商用および軍用の航空宇宙アプリケーション、電子システム、C5ISRでの使用に最適です。
Model 508ACAC Polyurethane cable, 2-conductor twisted pair w/ drain ...
3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ i n brackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 ...
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 901-9531-12
Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Contact Finish
0.50mm Pitch FFC/FPC - F331 Series - Amphenol CS
§ Contact Terminal: Phosphor bronze ... 3. 0.5mm. Product Type. Title: 0.50mm Pitch FFC/FPC - F331 Series Author: Amphenol ICC Subject: F331 is a ZIF Flex connector \(Right angle\) with back side flip mechanism, small profile of 0.5mm pitch and 1.0mm height and its Pin count is available from 4 to 45 contacts.
B A5 - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs ...