Search Results for amp connector 14 way
Diplex Filters DIPX 240/330-... - amphenolprocom.com
Approx. 0.062 kg / 0.14 lb. Environmental; Operating temperature range-30 °C to +70 °C: Ingress Protection: IP41: Ordering Designations. Model Product No. Description; DIPX 240/330: 200002654: ... Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explore all Power ...
Yagi Antennas 7014390 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MS3471L24-31P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
10158453-06LF|Minitek®Pwr 5.7|Amphenol
Minitek®Pwr 5.7 Connector System, Receptacle Terminal, High Conductivity copper Alloy, Tin plating, AWG(#14-16). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
01eqtprl04-12 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
Technical features - rfstechnologies.com
• Maximum connector diameter 43 mm (1.693 in) • Maximum length of the connection 147mm (5.787 in) Technical features STRUCTURE Product Line Coaxial Cable Accessories Product Type Weather Seal Kit Installation Hardware Type Weatherproofing Kit MECHANICAL SPECIFICATIONS Mated to Cable Size and Interface 1/2" to 7/8" up to and imcluded 7-16 ...
Request a Product Quote - tpcwire.com
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Data Sheet ER SSI - temposonics.com
M12 A-coded female connector (8 pin), straight Part no. 370 694 M12 A-coded female connector (8 pin), angled Part no. 370 699 Cable with M12 A-coded female connector (8 pin), straight – pigtail Part no. 370 674 Cable with M12 A-coded female connector (8 pin), angled – pigtail Part no. 370 676 Housing: GD-ZnAL Termination: Screw Contact ...
Operation Manual R-Series Powerlink 551657 RevA EN
D 5 6 2 × M12 female connectors (4 pin), 1 × M8 male connector (4 pin) c Stroke length X X X X M 0025…7620 mm Standard stroke length (mm)* Ordering steps 25…500 mm 5 mm 500…750 mm 10 mm 750…1000 mm 25 mm 1000…2500 mm 50 mm 2500…5000 mm 100 mm 5000…7620 mm 250 mm X X X X U 001.0…300.0 in. Standard stroke length (in.)* Ordering ...
Cost-effective predictive maintenance solutions
14 16 18 20 0 10 20 30 4-20 mA value Time (days, months, years) 4-20 mA Trend data Vibration velocity Alarm level Shutdown Time to take action Fault development ... >> 2-pin MIL-C-5015 or 4-pin M12 connectors Field-configurable digital sensors with HART® protocol
ICP® PRESSURE SENSOR - PCB
Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Electrical Isolation 108 Ohm 108 Ohm Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz ... Sealing Welded Hermetic Welded Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.41 oz 11.6 gm [4] All specifications are at room temperature unless ...
4-conductor Cables for Sensors - PCB
4-conductor Cables for Sensors. 4-conductor cables are used with ICP ® triaxial sensors and single axis MEMS sensors. This table provides the most relevant specifications for five cable types. Type 010 and 034 are the most commonly used, but three other types are also available.
10142707-12LF | Minitek®Pwr 5.7 | Amphenol
Minitek®Pwr 5.7 Connector System, Receptacle Terminal, High Conductivity copper Alloy, Tin plating, AWG(#14-16). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
00551051005SRF - Amphenol Air LB
Clamping carrier block Mounting type 2 for relay 72V with diode 1,5KE 120CA
REVISIONS - Amphenol Sine
MP10A23S-25 MS10A23S-25 16-14 1.5 - 2.5 No Silver MP10A23F-25 MS10A23F-25 16-14 1.5 - 2.5 No Gold Flash Tooling, Machined Part Number Description QXRT08 Contact Extraction Tool, # 8 (Ø 3.6mm) Contact M300BT Hand Crimper WA27-300BT-EP Pneumatic Crimper TP968 Locator M3200BT and WA27-300BT-EP Plating Options Symbol Plating T Tin Plating Over Nickel
2.92mm Female to Male Attenuator, 32 GHz (Screened)
A 2.92mm Female to Male Attenuator, 32 GHz (Screened) is available at SV Microwave. Place your order today to get the RF experience.
Thermal Validation - Amphenol Sensors
Thermal Validation Kaye The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation and environmental monitoring ...
shec | Amphenol Global Search | Amphenol
ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts
00551051008SRF - Amphenol Air LB
Clamping carrier block Mounting type 2 for relay 110V with diode 1,5KE 180CA
Data Sheet Level Plus CHAMBERED
%PDF-1.4 %âãÏÓ 179 0 obj > endobj xref 179 56 0000000016 00000 n 0000002111 00000 n 0000002225 00000 n 0000003477 00000 n 0000003591 00000 n 0000003704 00000 n 0000003816 00000 n 0000003886 00000 n 0000004003 00000 n 0000012917 00000 n 0000013219 00000 n 0000013709 00000 n 0000013736 00000 n 0000014356 00000 n 0000014505 00000 n 0000026674 00000 n 0000026962 00000 n 0000027635 00000 n ...