Search Results for amp connector 14 way
93-IXFMR3/8I-A WIRED FOR EUROPEAN 3-WIRE, SINGLE-PHASE 230
lt-adm38i-1 page 1 of 1 issue 1, print 1 93-ixfmr3/8i-a wired for european 3-wire, single-phase 230
Telaire Air Quality Sensors
the way sensor drift is controlled, Telaire are the only manufacturer that has both technologies within their portfolio. Factory calibration and interfaces are generally the same. Single wavelength continuously monitors the environment and re-cords the lowest values, it then makes any necessary correction to the calibration based on these low ...
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
1974 - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
SENSÖR SEÇİM KILAVUZU - Temposonics
Tehlikeli ve Patlayıcı bir ortam mı var? Temposonics’in pozisyon sensörleri, ATEX- (Avrupa), UK Ex (İngiltere, Galler, İskoçya), NEC- (ABD), CEC- (Kanada ...
Teknik Destek Talebi - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Technical Papers - kayeinstruments.com
KAYE SEDE CENTRALE. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of
United Kingdom (UK)
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
April 14, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) DB-4-G YES BODY, HEX NUT, THREADED N/A
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
70 16.48 17.14 17.81 75 13.83 14.40 14.98 80 11.66 12.15 12.65 85 9.867 10.29 10.72 90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of
Chemical Exposure Test - amphenol-sensors.com
Butyl Acetate ..... 14 Ethyl Acetate ..... 15. Application Guide 1 ChipCap 2 Chemical Exposure Test Chapter 1: Long Term Chemical Vapor Exposure Test 1.1 Test Procedure 1. For each test, 16 samples of HCPD-5V-U3 are measured at 25°C(77°F) 20, 50, 80% RH. 2. Measured samples are put into the test vessel contained with each liquid chemical. ...
Surge Arrestor - amphenol-antennas.com
Thermal Shock IEC 60068-2-14-Na Vibration IEC 60068-2-6-Fc Shock IEC 60068-2-27 Weatherproofi ng Standard IP67 RoHs Compliant Yes REV110117F www.amphenol-antennas.com 1 of 1 1.457 1.260 1. 8 5 0 0.984 ON FLATS 1.260 ON HEX o-ring 1.201 M29X1.5 6g M29X1.5 6g 2.067 0.157 3.780
Thermometrics Ambient Sensor - amphenol-sensors.com
(14.9 1.36 in 135.0 0.27 in 17.0 175 in 119.5 mm) 0.70 in 15, 2 15.9 m ml 0.06 in (1.6 0.16 in R 0.19 in 0.02 in (0.5 14.0 0.16 in Oso in 0.45 in 111.5 . Title: Thermometrics Ambient Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Ambient Sensor, Optimizing Internal Automotive Temperature
Thermometrics Ambient Sensor - amphenol-sensors.com
(14.9 1.36 in 135.0 0.27 in 17.0 175 in 119.5 mm) 0.70 in 15, 2 15.9 m ml 0.06 in (1.6 0.16 in R 0.19 in 0.02 in (0.5 14.0 0.16 in Oso in 0.45 in 111.5 . Title: Thermometrics Ambient Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Ambient Sensor, Optimizing Internal Automotive Temperature
Jumper Cable - amphenol-antennas.com
Thermal Shock IEC60068-2-14-Na Vibration IEC60068-2-6-Fc Shock IEC60068-2-27 RoHS Compliant Yes Mechanical Characteristics Molding Over-Molding Nut (Thread) Torque 4.3/10 Male Screw 5 Nm 7/16-DIN Male 25 Nm Torsion (Cable Connect) 5 Nm Tensile Force (Cable Connect) 500 N Minimum Bend Radius, Repeated Bend 125 mm (4.9 in) Number of Bends ...
NTC Type JR - amphenol-sensors.com
1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance
M1D M1DE Package Rev A - allsensors.com
15.75 0.620 10.79 0.425 0.425 10.79 0.500 12.70 2.04 0.080 2.14 0.084 0.082 2.10 2.73 0.108 0.020 0.51 0.100 2.54 0.085 2.16 0.200 5.08 Port A Port B 9.80 0.386 6.45 0.254 0.25 0.010 0.025
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
70 16.48 17.14 17.81 75 13.83 14.40 14.98 80 11.66 12.15 12.65 85 9.867 10.29 10.72 90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of
6701-7101-02 - Model - XMA Corp
drawing practices per ansi-y-14.5 material: break / r of .003" to .0005" sheet see note manufacture or sale of other 1 1 t,kuhn rev 5 4 3 roughness this drawing incorporates specifications are the property of xma corp. or omni spectra mil-std-100 & 1000 a do not scale print 63 these drawngs and remove all burrs/sharp w/ sq. in d c b a