Search Results for amp connector 4 pos
2M Filters | EMI Filters | Circular Connectors - Amphenol Aerospace
Our EMI protection connectors offer the versatility of our standard 2M connectors with EMI protection to suit the demands of your application. Amphenol will work to provide the best solution in standard 2M packaging for the most cost effective solutions available. Amphenol can accommodate filters in the following 2M series:
Unleashing Next-Gen Speeds with Amphenol's PCI Express® DirectAttached ...
While these connectors boast state-of-the-art technology, they remain rooted in compatibility. The mating interface adheres to standard PCIe ® AIC specifications, ensuring backward compatibility with Gen 4/3/2/1 systems. This forward-thinking approach ensures a seamless integration path for existing systems by providing an easy upgrade option.
DUAL-CHANNEL 4 GSPS 12-BIT ANALOG INPUT A/D CONNECTOR PDS-229-2 ADC-2CH ...
The ADC-2CH-4G-12 is a two channel, 4 GSPS, 12-bit analog converter, with an integrated MIL-DTL-38999. The JESD 204B I/O devices are to be directly coupled to a host FPGA. The four channel ADC (x2) devices connect through the high bandwidth connector to a FPGA-based host board which maximizes data throughput and minimizes latency.
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
Maximizing Network Efficiency with our High-Performing OSFP Connectors
Amphenol Communications Solutions Pioneers Innovation: Launches Two Made-in-India Tech Solutions at Bharat Mobility Global Expo 2025 Jan 22, 2025
AT62-203-04141-4 Size 4 Socket Contact, 4 AWG. Comparable
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATP, ATM and AHD Series™ AT62-203-04141-4 Size 4 Socket Contact, 4 AWG. Comparable to PN# 5962-203-04141-Size 4 Socket Contact, 4 AWG . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an ...
HCI High Power Connector | Power Solutions | Amphenol
Features. Current rating to 113A/contact without exceeding a 30°C temperature rise in still air Design is compliant with the Hard Metric (HM) Equipment Practice and compatible with the ZipLine ®, AirMax VS ® and Millipacs ® connector series ; Connector housing does not overhang the board edge so the board-to-board spacing can be adjusted if needed
The New Self Aligning BergStak® 0.50mm Connectors - Amphenol CS
BergStak ® 0.50mm Self-alignment connector features a wide guide distance for mating of ±0.85 mm in the pitch direction and ±1.29 mm in the width direction. These low profile connectors are footprint compatible with standard BergStak ® 0.50 connector. These connectors can be ideally used for applications in the Automotive and Industrial ...
M-Series™ VR | Mezzanine Connectors | Amphenol
Amphenol's M-Series™ VR 56Gb/s PAM4 BGA Mezzanine Connector offers superior self-aligning and self-leveling capabilities for the impressive performance of up to 56Gb/s in PAM4 and NRZ applications.
APXVAALL24M-U-J20 - Amphenol Antenna Solutions
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 617-894 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-2R1 3-4 R2 617-894 MHz (2x) 4.3-10 Female 5-6 Y1 1695-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-2Y1 7-8 Y2 1695-2700 MHz (2x) 4.3-10 Female The illustration is not shown to scale. R1 R2 Y1 Y2 8-Port Panel Antenna
Medi | Mate Medical Push Pull Connectors | Amphenol Alden
A medical connector is an electrical interconnect designed for use with medical devices in healthcare applications and environments (hospitals, clinics and/or home healthcare). These connectors, including our push-pull connectors and circular connectors, ensure reliable and secure connections critical for patient care.
BNC Jack 4-Hole Flange | 112527-10 - Amphenol RF
RF Connector BNC Jack 4-Hole Flange. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172181 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6551A1-015-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Helios H4 Panel Connector - Amphenol Industrial Operations
The H4 Panel Connector in both male and female configura - tions provides a proven solution. Hardwire terminations can now be replaced with a simple low cost interconnect option. H4 Panel Connectors can provide a quick disconnection point for separating inverter and combiner box enclosures from DC wires. The use of a mated pair of H4 connectors
GPS 4/... - amphenolprocom.com
GPS 4/... - amphenolprocom.com
AT04-3P-L012 3 Position Receptacle Flange Mount Connector, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT04-3P-L012 3 Position Receptacle Flange Mount Connector, Pin, Grey. Comparable to PN# DT04-3P-L012-AT04-3P-L012 3 Position Receptacle Flange Mount C
ATM04-2P | 2-Way Receptacle, Male | ATM Series™ Heavy Duty Connector
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205. REQUEST A QUOTE. AT11-VCLIP Zip tie attachment clip for AT, ATM, ATP receptacles. REQUEST A QUOTE.
athd-single-pole-sealed-inline-connector-data-sheet-amphenol-industrial
%PDF-1.4 %âãÏÓ 504 0 obj > endobj xref 504 37 0000000016 00000 n 0000001513 00000 n 0000001660 00000 n 0000002086 00000 n 0000002684 00000 n 0000003126 00000 n 0000003728 00000 n 0000003983 00000 n 0000004470 00000 n 0000004584 00000 n 0000004696 00000 n 0000005100 00000 n 0000007028 00000 n 0000007646 00000 n 0000007673 00000 n 0000007807 00000 n 0000007985 00000 n 0000008275 00000 n ...
4.1/9.5 MALE FOR Amphenol Connex
4.0:1 1 1 amphenol connex 1.732 [44.00] ref. 0.843 [21,40] 0.512+0.039-0.000 13,00+1,00 [ ] 0 0.276 +0.020-0.000 [7.00 +0.50-0] see notes a arun prabu 04-oct-13 4.1/9.5 male for a arun prabu 04-oct-13 3/8" h cable b.c. gleissner 03-jan-14 a a release to mfg. 03-jan-14 -- aap/bg 332114 332114 notes: reference standard iec60169-11 1.
PCI Express ® Gen 4 and Gen 5 Card Edge Connectors - Amphenol CS
PCIe ® Gen 4 and Gen 5 connectors meet PCIe ® 4.0 and proposed 5.0 standards, ensuring high-speed performance, with backward mating and PCIe ® 3/2/1 compatibility. JavaScript seems to be disabled in your browser.