Search Results for amp connector 5745784
WIRING DIAGRAM 120 OHMS 1/4 WATT FACE VIEW - Amphenol Sine
3. connector specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs ...
DMX-5 Extension Cable, 5m - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
98424-G52-06ALF | Minitek ® 2.00mm BTB/WTB | Amphenol
10118940-006LF. Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Active Latch Housing, Double Row, 6 positions
A-A B-B - Amphenol Sine
drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 18 awg (1.5 - 0.75mm²) customer optional wire range: 14 awg (2.0mm²) recommended insul o.d: 1.91 - 3.55mm (0.075 - 0.140inch) 6. package: 4000 pcs/reel 7. available applicators: mfx-3953-k or mfx-3953-g 8. all dimensions are for reference use only
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
300784 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
65846-007LF | Bergcon® | Amphenol
PV Shrouded Header, Wire to Board connector, 2 Wall Shrouded Header - Through Hole - Double row - 14 Positions 2.54mm - Right Angle. 67996-114HLF. BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 14 Positions, 2.54 mm (0.100in) Pitch.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132354 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132354 STP 3D Model (Size: 365 kb ) 132354 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E6-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
T 3476 058 - M16 Female right angled cable connector with in
T 3476 058 - M16 Female right angled cable connector with internal strain relief and metal locking ring. 7 contacts, gold plated, 4-6mm cable diameter Contacts included. $0.00. Female Cable Connector. PART NUMBER: T3476058. Datasheet: View / Download. 7. Circular. 40. 7. Metal. SPECIFICATIONS: Contacts: 7;
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 122138 STP 3D Model (Size: 639 kb ) 122138 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 122138-ND3G-50: Body Finish: Nickel:
BNC Jack to BNC Jack Adapter 75 Ohm Straight 12G Optimized
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Battery Connector for Cordless Power Tools/Vacuum Cleaner
The Power Tools Battery connector offers ideal power solution in terms of high current and high durability, better performance in terms of IP protection and overall connector life. JavaScript seems to be disabled in your browser.
Series I Inline Splices/Electronic Splices - Amphenol PCD
Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital world possible, to the International Space Station and other spaceborne applications. Amphenol connectors have been relied on for decades to ensure manned and unmanned space vehicles stay online, allowing astronauts ...
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Product Data Sheet - Temposonics
integral connector option 19 mm (0.75 in.) Figure 3. R-Series Model RP Profile-style sensor dimension reference (Shown with the D56 connector option) MODEL RP, PROFILE-STYLE SENSOR WITH OPEN-RING MAGNET Drawing is for reference only, contact applications engineering for toler-ance specific information. 28 mm (1.10 in.) Null zone Open-ring ...
Home - Amphenol Australia
Home - Amphenol Australia
Amphenol Amphenol Taiwan Corporation Sheet 1
two Micro connectors and 26ns maximum for a cable assembly attached with no Micro connector. Mated 200ps rise time. D+/D- lines only. Propagation delay intra-pair skew EIA-364-103 The test ensures that the signal on both the D+ and D- lines of cable assembly arrive at the receiver at the same time. Mated Test condition: 200ps rise time.
www.amphenol-energy.com
We would like to show you a description here but the site won’t allow us.
MMCX Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
RF Connector MMCX Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm. Downloads. 262120 PDF Customer Drawing (Size: 48 kb) 262120 STP 3D Model (Size: 1158 kb ) MMCX Ultraminiature Product Series (Size: 151 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle;
A A - Amphenol Sine
maximum at 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 20 - 22 awg (0.5 - 0.35mm²) recommended insul o.d:1.25 - 1.8mm (0.049 - 0.071inch) 6. package: 4000pcs/reel 7. available applicators: mfx-3974-k or mfx-3974-g 8. all dimensions are for reference use only section b-b 3.3 2.8 4.7