Search Results for amp connector extention
Model 721ENV | PCB Piezotronics
SoundExpert Model 721 class 2 sound level meter with logging up to 100 ms, measurement history, community noise, screen protector, free-field microphone (50mV/Pa), preamplifier (PRM721) & USB-C cable (CBL242-03)
Accusolve diesel particulate filter (DPF) soot sensor
Antenna connector operating temperature-40°C 200°C Coaxial cable temperature -40°C 200°C Start-Up Time 10 seconds of power up Response Time Max 10 seconds Connector Tyco 6-pin Ampseal 16 style Weight 900 grams (the sensor enclosure and coaxial cable assembly) Connector Ampseal 16 - various keyways available Typical antennae placement AAS ...
Model 352C23/NC | PCB Piezotronics
Electrical Connector: 3-56 Coaxial Jack: 3-56 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 030A10: Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug: 1:
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x2Pxx A2
cable seal: rubber 2. specifications: 2.1 rated current: 65a (max). 2.2 rated voltage:1000v ac/dc 2.3 operating temperature:see table . 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k in the mated condition.
DWG NO - Amphenol Sine
CABLE OD RANGE 4.0-6.5MM 8.8MM 5.0-8.8MM A2 -- UPDATE NOTES Jun-20-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-16-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number
Part Search Results - Positronic
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Website Registration - amphenol-ns.com
Cable Management; Racks and Accessories; Enclosures; Optical Passives; Partners. For Our Customers; For Our Distribution Partners. Project Registration; Logo Style Guide and Use; Lineamientos del Logotipo; Our Services. Configure to Order Solutions; Custom Configured Solutions; Fiber Raceway Solutions;
Model 352C23 Platinum Stock Products; Miniature, lightweight (0.2 ... - PCB
etched cover cable 030a10 mini coaxial to 10-32 coaxial plug be careful to not apply "quick bonding gel" to connector threads, improper connector mating will result. 5.) see sheet 2 of 2 for cable strain relief and removal information. do not mount on this surface. for semi-permanent mounting use model 080a90 "quick bonding gel" or equivalent.
CTF-10G-1 - amphenol.co.jp
CTF-10G-1 is an integrated hybrid connector and media converter that couples high speed copper technology with M29504 fiber technology. Now you can transfer high speed data seamlessly from copper to fiber and fiber to copper. FEATURES + 1 channel (1 Tx, 1 Rx) + D38999 Shell Size 11 + 10.3125 Gbps + XAUI interface + Built-in Test
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
CONNECTOR FOR .086 CABLE. Title: 3222-40059.PDD Author: SV_MICROWAVE\pdm (PDMH2) Created Date: 8/25/2020 4:55:20 PM ...
Pad Mount Equipment Cabinets (CUBE PM Series)
Various accessories available including plinths, top hat cable entry compartments, laptop tray kits and sliding rack trays Offers ample room (16-44 RU) for electronics in the main chamber, with additional chamber options for added capacity that is separated for restricted access Support for carrier adds and site modifications
CHARGE OUTPUT PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.212 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
SAS3F2130241TR | 12G SAS | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details, part number SAS3F2130241TR
3658–05 2-Wire Foreign Exchange Office with Gain Transfer (2W FXO/GT ...
–11, etc.), connections are made via 25-pair female connectors (CINCH 222–22–50–023 or equivalent) to the ap-propriate 25-pair male connectors of the 360/363 D4 terminal. Refer to Section 360-000-200 for the wiring dia-grams of the female connectors with respect to the 360/363 D4 terminal being utilized. Electrical connections are
X-Lok シリーズ -IP68クラスのクイック嵌合、防水コネクタ
カタログ; ねじ止め; 半田; 圧着; X-Lok シリーズは、プラグを押すだけでカチッとした手ごたえとともにクイックに嵌合する防水コネクタです。
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Bereik status | Amphenol Socapex
terug PS-serie: Oplossingen voor voedingsapparaten. Stroomomzetters; Stroomverdelingseenheden; USB Sleutels & Uitbreidingen
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
Model 356A13 | PCB Piezotronics
Model 356A13:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube with flexible integral cable