Search Results for amp connector types
Connectors | Products - Amphenol
The 0.80mm pitch DDCE connectors and cable assemblies offer a compact design with 2 rows of contacts. This highly configurable single-piece connector can accommodate both high-speed and low-speed signal and power. This hybrid connector reduces more than half of the PCB footprint when compared to 1.00mm PCIe Cool Edge.
NUMBER GS-12-622 Product Specification - Amphenol CS
QSFP+ Cable to Board Connector System 3 of 19 R AUTHORIZED BY DATE Michael Zhou Jul-13-2017 CLASSIFICATION ... 1.0 Amp Max (per power pin) 5.3 TEMPERATURE Operating: -40ºC to +85ºC ... TYPE Product Specification TITLE PAGE REVISION QSFP+ Cable to Board Connector System
67 and 165 Series Miniature Connectors - Amphenol Aerospace
Amphenol® 67 Series connectors are ideal for applications that require a light to medium-weight, durable, environmentally sealed connector. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements.
BNC Straight Clamp Plug RG-178 RG-196 50 Ohm | 000-15875 - Amphenol RF
Alias: 15875: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: Silver: Contact Material: Brass ...
High Performance PCB connectors - Amphenol Socapex
Our solutions cover different types of technologies using copper and/or fiber optic and are proposed as high-pin count connector or high-speed solutions. Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66).
Battery Connector for Cordless Power Tools/Vacuum Cleaner
The Power Tools Battery connector offers ideal power solution in terms of high current and high durability, better performance in terms of IP protection and overall connector life. JavaScript seems to be disabled in your browser.
OCuLink connectors | PCIe/SAS Interface| I/O Connectors | Amphenol
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer and industrial applications.
Datasheet - cabelcon.com
Connector type WITH AC BLOCKING 3.5/12M-R75 PORT TERMINATOR For cable Frequency Range 0.3 - 2150 MHz Impedance (Nom.) 75 Ohm Product photo pr Power Rating (measured) *1/2 W Transfer Impedance (CoMeT) Class A++ ... (Connector / Cable) - Inner Conductor Nitin-6 / Tin Test performed by Sven-Erik Sandberg ...
Optical Sub-Assembly Based Media Converters Using Quadrax
The embedding of a TOSA/TOSA into this component provides the ability to utilize a Quadrax connector for media converter applications. ROSA/TOSA components are available in all major fiber protocols to include 850nm multi-mode, 1300nm multi-mode (typically used in 100-Base-FX applications), 1310nm single mode, and other varieties for support of ...
SpaceVPX VITA 78 Connector - Amphenol Aerospace
Amphenol’s VITA 78 SpaceVPX connectors leverage OpenVPX architecture and technology and are designed and tested for extreme space environments, extreme temperatures and vibration. SpaceVPX connectors utilize specific wafer loads per the VITA 78 spec to achieve dual redundancy to meet fault tolerance requirements for space systems.
HDB3/HSB3 Connectors | MIL-DTL-55302 Low Mating Force Connectors ...
Available as a daughterboard and motherboard connector for both HDB3 and HSB3, as well as in I/O connector and board stacking connector configurations for HDB ... IAW MIL-STD-1344, method 1002, type II; Vibration: 4 hours in each of 3 mutually perpendicular axes IAW MIL STD-1344, method 2005, test condition V, letter H; Shock:
2C6U6VT360X12F wxys5 - Amphenol Antenna Solutions
TYPE AZIMUTH BMWDTH POLARIZA-TION LENGTH TILT TYPE TILT OPTIONS CONNECTOR TYPE VARIATION RADOME COLOR OPTIONS 2C 6U 6V T 360 X 12 F wxy s 5 BK BR (2x) 696-960 (6x) 1695-2700 (6x) 3300-4200 Tri-Sector 360° XPOL 1.2 meters Fixed Tilt These letters are placeholders for fixed tilt options. Refer to Electrical Specifications for available tilt options.
Hỏi đáp | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
T-Line Push-Pull Connectors - Amphenol Aerospace | Products
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Modular & Magnetic Jacks | RJ45 |RJMJ |RJ11 | Rugged | Telephone Connectors
Amphenol manufactures single and multi-port Modular Jack connectors. These are widely used in Telecom, Data, Networking, and Home Entertainment markets. ... medical, and industrial applications. All modular jacks without integrated magnetics support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant. Modular Jack connectors, which are ...
8-Port Antenna
Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface MDCU One pair of AISG Male and Female (type IEC60130-9) MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed 3.0) Field Replaceable Unit Yes
SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
Connectors | Products - Amphenol
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any ...
FAQ | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
SMP Male Bulkhead Connector for .047 Cable, CM - SV Microwave
Cable Type 0.047 Flexible Coax : Electrical Frequency 26.5 GHz : Impedance 50 ohms : Dielectric withstanding Voltage 500 VRMS : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz ...