Search Results for amp connector types
Spring Battery Connector | Custom Connector | Durable | Amphenol
Amphenol Spring battery connectors offer flexible, custom designs and production capabilities in various pitch sizes, pin configurations, soldering requirements and different stack heights. ... Support different soldering types; Custom-designed product with choice of various stack heights, pitch sizes, pin configurations and soldering type;
Low Noise Amplifier / Preamplifier for the 1575 MHz GPS band LNAGPline amp
(incl. connectors and flanges) Weight Approx. 0.065 kg / 0.14 lb. Environmental Operating temperature range -30 °C to +70 °C Ingress Protection IP52 ORDERING Model Product No. Description LNA-GPS line amp-SMA-SMA 210001657 No DC path LNA-GPS line amp-TNC-SMA-0DC 210001163 No DC path LNA-GPS line amp-SMA-SMA-DC 210001808 DC path between ...
696-960 / 1695-2700 MHz - amphenol-antennas.com
When ordering, select the Radome Color, Degree of Electrical Downtilt (xy) for the Low and Mid Bands and the Connector Type (z). Radom Color Electrical Downtilt Degree Connector Type (z) Low Band R1 (x) Mid Band Y1 (y) 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° 0° CUT360X12F00s1 CUT360X12F00D1 0° 4° CUT360X12F04s1 CUT360X12F04D1
Cable Assemblies | Products | Amphenol
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets. ... These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types ...
Products - Our line of connectors, jumpers and more - Cabelcon
90-degree Right angle 4.3/10 Male DoubleClick Connector for 1/2-in Super flex cable. Item number. 58041251. Category. Wireless Connectors 50 ohm. Ohm. 50 ohm. See details. Product name: ... DUALSTRIP TOOL TYPE 958/50-DC . DualStrip Tool for 1 5/8-in corrugated for DoubleClick Connector. Item number. 28095851. Category. Tools. Ohm. 50 ohm. See ...
Modular & Magnetic Jacks | RJ45 |RJMJ |RJ11 | Rugged | Telephone Connectors
Amphenol manufactures single and multi-port Modular Jack connectors. These are widely used in Telecom, Data, Networking, and Home Entertainment markets. ... medical, and industrial applications. All modular jacks without integrated magnetics support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant. Modular Jack connectors, which are ...
APXVAA4L24N 43-U-I20 - Amphenol Antenna Solutions
Connector Type -- (12x) 4.3-10 Female at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- ASA Lightning Protection --- Direct Ground Shipping Packing Size (Length x Width x Depth) mm (in) 2642 x 560 x 285 (104.0 x 22.0 x 11.2) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019
APXVBBLL20B 43-C-I20 - amphenol-antennas.com
Connector Type -- (8x) 4.3-10 Female, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- Fiberglass Lightning Protection --- Direct Ground Shipping Packing Size (Length x Width x Depth) mm (in) 2340 x 595 x 295 (92.1 x 23.4 x 11.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS ...
4U4MT360X12F xys0 - Amphenol Antenna Solutions
Connector 8 PORTS 4 PORTS 4 PORTS Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 360° 360° 360° Electrical Downtilt 2°, 4°, 6° 0° 0° Configuration OMNI CONFIGURATION Connector Type (16x) 4.3-10 FEMALE CONNECTORS Dimensions 1221 x Ø371 mm (48.1 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK
C01620D00311010 3+ PE Female straight cable connector with - Amphenol Sine
C01620D00311010 3+ PE Female straight cable connector with internal cable clamping and clamping ring, blue backshell. Field Installable screw terminat. Call Us 1-800-394-7732; My Account; Home; ... Type: Field installable screw termination; Backshell Color: Blue; Rated Voltage: 400 V; Rated Impulse Withstand Voltage: 6000 V;
Aquacon Hermetic Connectors | Aquacon Connectors | Mil-Spec Derivatives ...
Amphenol Aquacon hermetic connectors are engineered to resist the corrosive environments encountered with oceanic or fluid immersion applications while maintaining a waterproof seal. Specially designed type 316 stainless-steel shells resist corrosion and can withstand hydrostatic pressure.
crimpers | Amphenol Global Search | Amphenol
Female flag disconnects are a type of electrical connector used to quickly and easily connect and disconnect wires. They feature a female connector with a flat tab that can be inserted into a male connector. Female flag disconnects are commonly used in automotive, marine, and industrial applications, and they come in various sizes and materials ...
INTERNATIONAL ELECTROTECHNICAL COMMISSION IEC Certification System for ...
The circuitry Is connected to a connector welded on the metal case or to an integral cable. Model Description: EX604XYYY X = One Letter from A to Z denoting revision level with MuI reserved for customer Special Orders) YYY = Two or Three Numbers 00 to 990 which cable/connector type and sensitivity, filtering, or bias.
Amphenol-Air LB
CONTACTS CABLE CRIMPING TOOLING INSERTION EXTRACTION EN 3155 spec. Others spec. P/N Type Size AWG TOOLS Sections mm² Sheath dia. mm (inch) Crimping tool Locator IN PROGRESS BACC47HB1 001704 001 02 S 23 26-24-22 0,38 - 0,14 0,71 - 1.20 (.028 - .047) M22520/2-01 K1461 (Daniels) 001112 010 25 BACC47HA1 001714 001 02 P / SAE-AS39029 / 57-354 ...
00171420302 | Amphenol Global Search | Amphenol
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
pan6484 | Amphenol Global Search | Amphenol
It combines a J1772 (Type 1) connector with two additional direct current (DC) contacts to allow high-power DC fast charging. Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo. - 1000V AC, 300A to 500A DC ...
6-Port Antenna
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-803 1-2 4.3-10 Female R2 880-960 3-4 4.3-10 Female R3 698-960 5-6 4.3-10 Female Top Bottom Left Right Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm | 082-4438 JavaScript seems to be disabled in your browser.
MA7CAE1200-S2-KIT 12 position straight plug connector kit, - Amphenol Sine
MA7CAE1200-S2-KIT 12 position straight plug connector kit, threaded, E type, clockwise insert, 7.5-11.0mm cord grip, male contacts included- REPLACES Call Us 1-800-394-7732 My Account
Model AE | PCB Piezotronics
Model AE:2-socket environmental boot connector (MIL-C-5015 compatible) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ... Connection Type: 2-socket: 2-socket: Connection Type: Jack (female socket / recepticle) Jack (female socket / recepticle) Coupling ...