Search Results for amp connector
REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
@ 25 amp test current. 2.6 moisture resistance: ip67 ( mated condition ) 2.7 connector mating cycle durability: 100 cycles 3. available hand crimper: ca-5d12 4. all components are rohs compliant. 5. all dimensions are for reference use only. 6 contacts included in kit: socket style, solid, size 12, wire size 12 - 14 awg 7. mating part: atp04-6p ...
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Maximum continuous current 4.0 amp rms Nominal electrical impedance 8.5 Ω at 100 Hz DC electrical resistance 5 Ω Resonance frequency, blocked 25 Hz Connector2 Bendix SP00A-8-3 Cable R4-22-J9B-10 Temperature range 0° to +80°C Weight: Parts rigidly attached to structure Suspended weight Total weight 8 lb 20 lb 28 lb 98388 Rev.D.2 07/20 100 31 ...
TUNING FORK AND BLADE CONNECTOR SOLUTIONS
connectors feature solderless press-fit tuning fork contacts arranged on a 0.100” x 0.100” grid. I/O Connector Overview ... Current Rating (multiple contacts) 1 amp DC at 25 °C Dielectric Withstanding Voltage (DWV) 600V (RMS) at 60 Hz Insulation Resistance 1,000 Megohms Contact Resistance 30 milliohms maximum
Connectors | Products - Amphenol
DSFP SMT Connectors offer dual high-speed lanes operating at 28Gb/s NRZ and 56Gb/s PAM-4 for a 50G & 100G aggregated bandwidth solution. It has additional 2 pins compared to the SFP/SFP+ family, which enables it to have a second high-speed channel with an identical connector form factor. The DSFP shares the same unique mating interface and EMI ...
Specialty Vehicle - US Wire
Wire Harness Connector Types Offered. Deutsch products, including DRC, DT, DTM, HD, HDP, J-1939 and more; Delphi products including Metri-pak, Weather-Pak, Micro-Pak and others; AMP, Molex, Thomas & Betts, and many more; Wire Harness Assembly. Electrified dimensional build board with 100% continuity test;
Egis Mobile Electric | 8+2 Fuse Block - gemeco.com
Egis Mobile Electric 8+2 Fuse Block. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
ac3mah4-au-b | Amphenol Global Search | Amphenol
DisplayPort Connector System - G46 Series, Input Output Connectors, mini DisplayPort, 20 Position, Receptacle, Right Angle, SMT+Dip (Through Hole for Shell Peg) Type, Tail 2.20mm, 30μin Gold Plating, High Temperature Thermo Plastic, Black, Tube Package
Microsoft Word - LT93-ISOBOO-2 PR2 11-3-14.docx
The Iso-Boost™ is an automatic voltage correcting shoreline isolation transformer intended for boats with 50 amp (Iso-Boost™ 50) or 100 amp (Iso-Boost™ 100) service. Properly installed it will electrically isolate AC shore power ... Cord grip connectors must be used to prevent wires from chafing on the metal case and causing an
よくあるご質問|アンフェノール ソカペックス
光ファイバーソリューション. 光ファイバーコネクター; 光ファイバー終端装置; 光ファイバーアクセサリー
EU RoHS II CoC - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE, FIBER OPTIC N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
CTOS - Kuituoptiset liittimet | Amphenol Socapex
Amphenol SOCAPEX CTOS on taktinen valokuituliitin, joka on suunniteltu erityisesti sotilassovelluksiin. CTOS-liittimessä on laajennetun säteen tekniikka kosketusvapaata siirtoa varten, ja se on hyväksytty NATO/STANAG4290-standardien mukaisesti. Hermafrodiittisen rakenteen omaava CTOS on singlemode- ja multimode-liitin, joka voi tukea jopa neljää kanavaa.
38999-serien | Amphenol Socapex
Tack vare sin höga kompetensnivå inom MIL-DTL-38999 SERIES I, II & III, V & EN3645-kontakter är Amphenol Socapex branschledande inom D38999 cirkulära kontakter. Amphenol Socapex erbjuder QPL MIL-DTL-38999 och EN3645 kvalificerade kontakter med ett stort utbud av funktioner, inklusive 38999 Rack & Panel, 38999 Miniatyr, 38999 Reducerad fläns, 38999 Stand-off, 38999 Integrerat bakstycke ...
7530610 Catalog - amphenol-antennas.com
Connector type 7/16 socket fitted inside the base mounting tube ... Antennas remain intact following a lightning strike of 2.5 x 105 Amp2 second. * Other electrical downtilts available upon request. Mechanical Characteristics Dimensions (Length x Diameter) 1630 x 56 mm 64.2 x 2.2 in Diameter of mounting stub 70 mm 2.8 in ...
RJ45 战术电缆 - | Amphenol Socapex
Amphenol Socapex 提供一系列专为恶劣环境设计的 RJ45 战术线缆。这些以太网线缆有 Cat5e、Cat6、Cat6A 和 Cat7 规格,可提供 1Gb 或 10Gb 速度的可靠连接。这些线缆组采用加固的 PUR 护套,经久耐用且无卤素,可经受恶劣条件的考验。它们还具有双重屏蔽,可防止干扰并确保稳定连接。
USB3F TV - 견고한 이더넷, USB 및 디스플레이 커넥터 | Amphenol Socapex
Amphenol Socapex USB3F TV는 열악한 환경에서 작동하도록 설계된 강화 USB 3.0 커넥터입니다. MIL-DTL-38999 계열 III 표준을 기반으로 하는 이 커넥터는 나사식 잠금 메커니즘을 갖추고 있으며 액체와 먼지로부터 밀봉되어 있습니다(IP68). 군용 항공 전자 공학, 지상 차량, 전장 통신 및 산업용 애플리케이션에 ...
Broadband | Markets - Amphenol
The H-Connector end incorporates an SC/APC type connection within a slim, sealed, threaded polymer housing allowing easy connection to either the AMT or in-line extension receptacle. ... Each tray includes a 100 amp breaker and alarm safety features. Charles Industries Indoor Battery Racks - Modular Modular, seismic Zone 4 rated (GR-487 ...
파워세이프 - VG96944 - 38999 계열 | Amphenol Socapex
Powersafe connectors enable high power transmission (over 500 volts) while being 100% safe for the users. The Powersafe connectors are derived from the D38999 connectors and qualified according to VG96944 standards. Their main benefit is to provide user safety with a first-to-mate earth contact directly linked to the shell.
Σύνδεσμοι VITA - Amphenol Socapex
Οι συνδετήρες VITA της Amphenol ξεχωρίζουν σε στρατιωτικές και αεροδιαστημικές εφαρμογές, παρέχοντας μεταφορά δεδομένων υψηλής απόδοσης σε συμπαγή και στιβαρό σχεδιασμό.
Automatic Charging Relay Plus - Triple Battery - 12V - Gemeco
Triple Battery, Automatic Charging Relay Plus, 12V. 2 x 80 Amp. Two Independent ACRs in one device reduced installation space, time and cost. 90% lower off-state current draw. Independent adjustable auxiliary battery priority provides variable voltage points for each relay to share engine battery energy with out sacrificing ability to start.