Search Results for amp connector
Space ST | M83522 | MIL ST Connectors - Amphenol Fiber Systems ...
Space ST is a M83522 style variant, w/c features a higher spring force, allowing it to meet the shock & vibration requirements.
FAQ | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Maximum continuous current 4.0 amp rms Nominal electrical impedance 8.5 Ω at 100 Hz DC electrical resistance 5 Ω Resonance frequency, blocked 25 Hz Connector2 Bendix SP00A-8-3 Cable R4M-8B-8B-J9B-10 Temperature range 0° to +80°C Weight: Parts rigidly attached to structure Suspended weight Total weight 8 lb 20 lb 28 lb 100 31.6 10 3.16 ...
FAQ - Amphenol Socapex
The adapter allows integration of new equipment with a USB Type C port without disassembling an existing USB2 or USB3 Type A connection.
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Mukautetut liittimet - Amphenol Socapex
MUKAUTETUT LIITTIMET Vastaamaan asiakkaidemme odotuksia. Ammattitaitomme ei rajoitu pelkästään sotilas-, ilmailu- ja avaruusteollisuuden tai teollisuuden standardiliittimiin vaan myös erityistuotteisiin, jotka suunnitellaan räätälöidysti vastaamaan täydellisesti asiakkaidemme odotuksia.
Connectors, Terminals, Cable, Termination Kits, Test Systems, Training
AFSI products include physical contact connectors, termini, cable assemblies, terminations kits, test equipment, systems & training.
EU RoHS II CoC - amphenol-aerospace.com
MS27473T8F35P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 7/19/2023 10:01:32 AM ...
EU RoHS II CoC - amphenol-aerospace.com
MS3456L12S‐2S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 7/13/2023 4:19:56 PM ...
EU RoHS II CoC - amphenol-aerospace.com
MS3476L24‐61S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 9/22/2022 1:42:54 PM ...
EU RoHS II CoC - amphenol-aerospace.com
10‐769029‐126N YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 10/18/2022 6:56:39 PM ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol®
number of connectors and harnesses produced by 2x for the CAN application. Amphenol Industrial offers a 6-Way Plug with contacts for either 16AWG or 20AWG wire and a 6-Way Terminating Resistor Plug - fitted with a 120 Ohm resistor for ... Current Rating 13 amp (DC) (16 AWG Cable) Insulation Resistance 100 M Ohms
EU RoHS II CoC - amphenol-aerospace.com
MS3474L22‐55P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 7/26/2023 3:48:34 PM ...
常见问题 | 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
FAQ - Amphenol Socapex
The adapter allows integration of new equipment with a USB Type C port without disassembling an existing USB2 or USB3 Type A connection.
EU RoHS II CoC - amphenol-aerospace.com
KIT, CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
2M805 2M804 2M803 2M801 - Amphenol Aerospace
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
שאלות נפוצות | אמפנול סוקפקס - Amphenol Socapex
גב סדרת ps: פתרונות התקני כוח. ממירי כוח; יחידות חלוקת חשמל; מקשי ומרחיבי usb