Search Results for amp connectors 292407
Datasheet - cabelcon.com
Connector type F-81-HQ-FE For cable ACCEPTS PIN Ø 0.4-1.2mm ... Impedance (Nom.) 75 Ohm Product photo pr Amp. Rating (measured) 4,7 A @10°C increase (calculated) 6,6 A @20°C increase Transfer Impedance (CoMeT) Class A++ mΩ/m @ 5-30MHz<0,9 <0,02 mΩ/item @ 5-30MHz Screening Attenuation(CoMeT) Class A++ >140 dB @ 30-1000MHz dB @ 1000-2000MHz>140
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors have evolved rapidly over the years and are today used even in the most sophisticated electronic devices. These connectors are much easier for upgrades and are generally very durable with smooth mating surface areas while supporting high data rates with excellent signal integrity.
EU RoHS II CoC - amphenol-aerospace.com
MS3476L24‐61S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 9/22/2022 1:42:54 PM ...
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors - Amphenol Sine
Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no crack-ing, chipping or other damage detrimental to the normal operation of the connector
RNJ - HE308 - Rack & Panel - řada 38999 | Amphenol Socapex
Konektor Amphenol Socapex RNJ HE308 Rack & Panel je určen pro použití v náročných podmínkách, kde je nezbytné spolehlivé a robustní připojení. Tyto konektory jsou lehké a odvozené od řady HE308/38999 I, což z nich činí ideální volbu pro aplikace, kde jsou prostor a hmotnost na prvním místě. Jsou stoprocentně odolné proti naběračkám, což zabraňuje ohnutí pinů a ...
Datasheet - cabelcon.com
Connector type F-59-TD 3.9 For cable 280028 Frequency Range 0.3 - 3000 MHz Impedance (Nom.) 75 Ohm Product photo pr Amp. Rating (measured) Cable data (calculated) Cable data Transfer Impedance Class A+(CoMeT) <2.5 mΩ/m @ 5-30MHz mΩ/item @ 5-30MHz<0.68 Screening Attenuation(CoMeT) Class A++ dB @ 30-1000MHz>105
Low Noise Amplifiers LNA-GPS line amp - AMPHENOL PROCOM
62 x 66 x 19.5 mm / 2.44 x 260 x 0.77 (incl. connectors and flanges) Weight: Approx. 0.065 kg / 0.14 lb. Environmental; Operating temperature range-30 °C to +70 °C: Ingress Protection: IP52: Ordering Designations. Model ... How to connect the LNA-GPS line amp-SMA-SMA-DC to compensate high loss in long coax cable downleads from an active GPS ...
EU RoHS II CoC - amphenol-aerospace.com
MS3470L14‐12S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 12/7/2022 9:38:18 AM ...
EU RoHS II CoC - amphenol-aerospace.com
MS27467T15F18S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 9/22/2022 1:16:06 PM ...
Amphenol Corporation - Investor Relations
Delivering Strong Performance. The electronics revolution continues to create exciting, long-term growth opportunities for Amphenol. We remain global leaders in developing new applications to drive demand for our broad range of high-technology products across all of our diversified end markets.
backshell | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs. ... When your cable assembly includes circular connectors from Amp, Conxall, or Molex, we can overmold a ...
EU RoHS II CoC - amphenol-aerospace.com
D38999/20ZA35SN YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 8/4/2023 2:28:52 PM ...
Assembly Instructions-C26b Amphenol BNC
Step 6 Screw connector body onto prepared cable termination . Wrench tighten by holding the cable nut assembly STATIONARY while ROTATING the connector body. Step 7 Push body forward and into position as shown to complete assembly. Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for Cavity for ...
IDS-16-4 Ahe - Amphenol
· 2, 4, or 6 pin connector with 1.5mm RADSOK® featured contacts · Plug body with secondary latch · Fluoroelastomer main joint seal and silicone rubber wire seals to support IP67 rating · Dielectric withstanding voltage is 1600 Vac RMS · 13 Amp current rating · Insulation resistance can meet 100 M Ohms · Mating force less then 70N
8+2 Fuse Block - Gemeco
Connector Terminal Series, 8+2 Fuse Blocks. 200 Amp total current, 8 low amp ATO/ATC outputs, 2 high amp low-profile J-case outputs. Compact Footprint, Plug & Play Harness Accessories. Includes cover (not shown) Fuses sold separately. Features.
EU RoHS II CoC - amphenol-aerospace.com
TV47DZ‐15‐35PA(P15) YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 10/11/2022 2:58:03 PM ...
EU RoHS II CoC - amphenol-aerospace.com
MS27473T16F35P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 7/19/2023 10:00:55 AM ...
PLD-16 | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
Connectors | Products - Amphenol
Amphenol LTW M5 Connectors are the smallest and lightest connectors from M series suitable for miniature sensor and other applications with extreme limitation in space. These screw locking threaded connectors meet the IEC 61076-2-105 standard and are available in preassembly overmolded and receptacles from 3 to 4 contacts, with upgrade option ...
L-1102-8.fm - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 441 0 obj > endobj xref 441 140 0000000016 00000 n 0000003999 00000 n 0000004191 00000 n 0000004330 00000 n 0000004385 00000 n 0000004440 00000 n 0000004486 00000 n 0000004541 00000 n 0000004596 00000 n 0000004651 00000 n 0000004706 00000 n 0000004762 00000 n 0000004818 00000 n 0000004874 00000 n 0000004930 00000 n 0000004986 00000 n 0000005042 00000 n 0000005098 00000 n ...