Search Results for amp connectors
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
FCi Basics - Amphenol CS
FCi Basics Versatile Wire to Board connector system Value Proposition Minitek MicroSpace™1.27mm / product presentation The MicroSpace™ compact design addresses the growing need for miniaturized components and is capable of
M39029 | Amphenol Global Search | Amphenol
Find various products and information related to M39029 /56-348, a push-pull connector with retention spring and mating indicator band. See specifications, data sheets, catalogs, and compliance documents from Amphenol and its divisions.
Amphenol Broadband Solutions
Amphenol Broadband Solutions provides innovative technology for end-to-end communications network solutions in a connected world.
ATSeries 18 Pos - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com 18 Position - AT Series™ Plugs Image Part Number Description Size Amp AT16-18SA-K004 18 Position, Plug, Socket, AT Series™, Reduced Diameter Rear Seal (Green), End Cap, Key A, Black Body (No
L-1102-8.fm
%PDF-1.4 %âãÏÓ 441 0 obj > endobj xref 441 140 0000000016 00000 n 0000003999 00000 n 0000004191 00000 n 0000004330 00000 n 0000004385 00000 n 0000004440 00000 n 0000004486 00000 n 0000004541 00000 n 0000004596 00000 n 0000004651 00000 n 0000004706 00000 n 0000004762 00000 n 0000004818 00000 n 0000004874 00000 n 0000004930 00000 n 0000004986 00000 n 0000005042 00000 n 0000005098 00000 n ...
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors - Amphenol Aerospace
2M803 micro-miniature connectors with 1/4 turn bayonet coupling. Lightweight, fast-coupling, perfect for hard-to-reach panels.
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
amp connector tool | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Markets - Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 112533 STP 3D Model (Size: 248 kb ) 112533 PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121AA-ND3G-8X-50: Body Finish:
Power Distribution | Products - Amphenol
The 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Engineered into a standard 1RU footprint that supports up to 20A GMT fuses in each position, providing ample capacity for distribution to a broad range of components.
Search Our Drawing Library - Positronic
We understand your time is extremely valuable and finding a 2D or 3D drawing may be the only reason you have visited this site. To begin, please enter all or part of your part number below to search our real-time database of available drawings.
Power Connectors | Products - Amphenol
CLASSIC HPCE® WITH ENHANCED PERFORMANCE eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.
amp connector | Amphenol Global Search | Amphenol
Amphenol LTW RBL Connectors are IP67-rated waterproof circular connectors with current ratings of 5A, 10A, or 20A. This Amphenol LTW waterproof connector series offers an operating temperature range of up to -40°C to +105°C and a durability of 250 cycles.
AT04-6P | 6-Way Receptacle, Male Connector - Amphenol Sine
AT04-6P-MM01BLK 6-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-6P-CE03, 934444101
Industrial Backplane | Embedded Computing Board Connectors ...
High Performance to Industry Standards. Amphenol FCI Industrial backplane connectors perform to industry standards like IEC 61076-4-101, IEC 61076-4-104, IEC 603-2, IEC 917, IEC 603-2, EN 45545 Telcordia GR-1217-CORE standards and fulfills Compact PCI (cPCI) bus architecture.
Dust Caps Archives - Amphenol PCDAmphenol PCD
M83723/59-1 & M83723/60-1 . Protects the connector interface, provides seal when connector is not in use. Mates with MIL-DTL-83723 Series III connectors.
PwrBlade+ Connector | Power Solutions | Amphenol
PwrBlade+® Connectors offer high power, scalability, and reliability for data centers, telecom, and industry. Ideal for modern power distribution needs.