Search Results for amp mt
PanelMate™ AT - Amphenol Australia
Available in AT, ATM, ATP and ATHD Series™. PanelMate™ AT: 2, 3, 4, 6, 8, 12, 13 and 18 position PanelMate™ ATM: 12 position PanelMate™ ATP: 2, 4 and 6 position
About - Amphenol Aerospace
The installation covers nearly 23 acres and utilizes over 18,000 solar modules to produce an estimated 7,540 MWh of power per year. In addition, Amphenol’s parts were used in as many of the electrical components as possible, including the inverters that convert the solar DC electricity to AC currents.
Waterproof Connectors | D-Sub, USB Type C, Crimp-to-Wire, RJ45 - Amphenol
Amphenol's waterproof connectors are designed to withstand harsh environments. Our connectors provide reliable and secure connections for a variety of applications, including outdoor and marine equipment, industrial machinery, and telecommunications.
IP67 Waterproof Connectors - Positronic
This product line reflects the industry’s demand for affordable connectors that are compatible with IEC 60529 and NEMA 250-1991 performance requirements for electrical enclosures. This series features sealed panel mount options with PCB or solder cup terminations, and sealed cable options with pre-wired or crimp removable contacts.
Model 601A01 | PCB Piezotronics
Model 601A01:Platinum Stock Products; Low-noise, industrial, ceramic shear ICP® accel, 100 mV/g, 0.27 to 8k Hz, top exit, 2-pin conn., single point IS
VIBRATION FUNDAMENTALS - PCB
STUD MOUNT ADHESIVE MOUNT. MAGNET MOUNT This method provides excellent high frequency response. Stud mounting (integral or tapped hole) preferred for . greatest rigidity. Some adhesives have limited use in higher temperature applications. Adhesive mounting bases can be used when other techniques . are not practical.
Model 482a22 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
90311-010LF | Minitek® 2.00mm WTB | Amphenol
Minitek®, Board/Wire to Board Connector, 2.00mm (0, 079in), Unshrouded Vertical Header, Surface Mount, Double Row, 10 positions 57102-G06-05ULF 57202-F52-05ALF
SMPM Product Series Solutions Guide Catalog
Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-NM196J-51P Individual bag Surface Mount 26.5 925-NM197J-51P Individual bag Surface Mount 26.5 PCB Straight Jacks with Male Contact View all compatible SMPM Bullet Adapters. 10 www.amphenolrf.com TECHNICAL SPECIFICATIONS
Model K2110E110 | PCB Piezotronics
Model K2110E110:Electrodynamic Exciter Kit, 110 lbf pk sine force, 1" pk-pk stroke, supports payloads to 10 lbs, includes 2110E dual purpose platform
AT Series™ - Amphenol Australia
Heavy-Duty, Multi-Pin, 13A, Thermoplastic Connectors. Available in 2, 3, 4, 6, 8, 12, 13 (Mixed), 15 (Mixed) and 18 position. Amphenol Sine Systems’ AT Series ...
Product Manual - rfstechnologies.com
12 30032487 2 Amp circuit breaker APD22-D 13 30032486 3 Amp circuit breaker APD20-D 14 30032485 4 Amp circuit breaker APD72-D 15 30034590 5 Amp circuit breaker APD70-D ... Wall/Rack Mount shelf (mounting hardware not included) All APD-D Models 21 10042341 Field Configuration Upgrade Kit All APD-D Models 8 OPTION / CONFIGURATION /
terminal&connector product catalog-2020 - Amphenol
Surface-Mount Technology TMT. Through-Mount Technology PiP. Pin-in-Paste Low-profile. Connector with small height dimensions Bottom entry ... 2 high amp low-profile J-case outputs. ... Two (2) High-Amp (20-50A) Outputs Supports All Necessary Circuit Protection Needs in One Product/li> Simple & Robust Installation: Integrated sealed MX-150 ...