Search Results for amp multi-lock connectors
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
MP10B23F Pin contact, 2.5mm, machined, gold flash plating ov
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MP10B23F Pin contact, 2.5mm, machined, gold flash plating over nickel-Pin contact, 2.5mm, machined, gold flash plating over nickel
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (Pb) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: RB Double row: 2.54: 02-80: RBxx10x20000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
MS16M12E09F PCB Contact - Long Version - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MS16M12E09F PCB Contact -Long Version, Size 16, Gold Flash, Female-PCB Contact - Long Version, Size 16, Gold Flash, Female
एडाप्टर USB3 टाइप A से टाइप C - मजबूत ईथरनेट, USB और डिस्प्ले कनेक्टर ...
Amphenol Socapex का USB 3.0 टाइप A से टाइप C एडाप्टर आधुनिक USB-C डिवाइस को मौजूदा USB-A ...
9 Channel – 10GBASE-T Ethernet Switch - amphenol-aerospace.com
combined with compliant copper contacts provides any systems with all the benefits that a worldclass connector company - like Amphenol can provide! FEATURES • 9 channels of 1G/10GBASE-T Ethernet using Octonet contacts and a rectangular panel mount connector
ACJS-MHR 1/4" Single Horizontal PCB Phone Jack, Stereo, Met - Amphenol Sine
1/4" Phone Jack Connector. PART NUMBER: ACJS-MHR. Datasheet: View / Download. Circular. Plastic. SPECIFICATIONS: Current Carrying Capacity: 10A (Depends on Mating Connector and Cable) Housing Material: Nylon PA66 30% Glass Filled; IP Rating: IP40; Termination: PCB; Operating Temperature:-25°C to +70°C (-13°F to 158°F)
AT62-16-0822 Size 16 stamped socket contact, nickel plated - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT62-16-0822 Size 16 stamped socket contact, nickel plated-Stamped & Formed Nickel-Plated Female Contact, Size 16, 20-22AWG, 4000 pcs.
POWERSAFE W - Amphenol Australia
Connector type Finish F: Electroless nickel plated W: Olive drab cadmium plated ZN: Black zinc Nickel Corresponding connector shell size: 13/17/25 W COMPLIANT ROHS Shell size A thread 0.1P-0.3L-TS Class 2B (inches) B Dia Max (mm) C Dia Min (mm) N Dia Max (mm) 13 0.8750 28.58 25.81 29.74 17 1.1875 36.53 32.16 36.47 25 1.6250 47.63 44.86 48.62
12.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Bulkhead Female to SMA R/A Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FB292-047-MRSMA-120 DRAWN 2022-10-14 14:03:56. Created Date:
4mm High-Power-Stecker mit Sechskant 4mm High-Power-Connector with ...
4mm High-Power-Stecker mit Sechskant 4mm High-Power-Connector with hexagonal Features Connector with retaining ring Highest quality Easy to terminate High temperature resistance LD 80 compatible Freestanding fiber 4mm copper ferrule Better heat transmission Abmessungen Dimensions Anwendungen Lasereinkopplung
AT04-12PC-PM11 12 Position Receptacle, Pin, Panel Mount, Se - Amphenol Sine
A Series™ Connectors Collection. REQUEST A QUOTE. AT04-12PD-PM15 12 Position Receptacle, Pin, Panel Mount, Key D, Self-Threading, Strain Relief. REQUEST A QUOTE. AT04-12PD-PM16 12 Position Receptacle, Pin, Panel Mount, Key D, Self-Threading, Reduced Diameter Seal, Strain Relief.
Elektrické svazky | Amphenol Socapex
elektrické svazky Řešení elektrických svazků Amphenol s přetavenou vrstvou. Klíčové body. Přímé a pravoúhlé přetlačování pro všechny velikosti plášťů vojenských konektorů od standardu 38999
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: V9 5.08- Dinrail holder B type : 5.08: 2P~24P: V9xx51540000G: Please refer to the pdf file. The website drawing is for reference only.
Globální kompetence | Amphenol Socapex
GLOBÁLNÍ KOMPETENCE Testování. Elektrický tester MK je automatický systém pro testování kabeláže a svazků kabelů s následujícími testy:
6.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS Straight Female to SMPM R/A Female 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMPS-047-FRSMPM-060 DRAWN 2022-10-21 11:54:53. Created Date:
Amphenol Aerospace
Created Date: 12/11/2000 7:31:05 AM