Search Results for amp multilock connectors
Expanded Beam Connectors | Fiber Optic Connector
Fiber Systems International is the only manufacturer that offers expanded beam. Contact us now to discuss which option is best suited for your application
MPO A LE ASSEM LIES - Amphenol Broadband Solutions
MPO cable assemblies that use 12-Fiber MPO-female connectors. -12Fiber able Assembly with one 12-Fiber MPO connector on each end -Optical fibers are bend-insensitive SMF and compliant with the ITUT Recommendation G.657.A1 standard MPO connectors are female with Method A polarity that ensures compatible mating with MPO-male connectors
Circular Connectors | Products - Amphenol
The MIL-DTL-38999 series of connectors was born in the 1960’s and Amphenol has continued to innovate new features and capabilities. The new Series Five connector is the next evolutionary step in the impressive D38999 lineage. Combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more compact ...
Mezzanine Connectors | High Speed Board-to-Board Mezzanine Products ...
Amphenol ICC's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
Millipacs Vertical Headers | FCI Basics | Backplane Connectors | Amphenol
These connectors are enriched with addit Millipacs Vertical Headers | FCI Basics | Backplane Connectors | Amphenol Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards.
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 29389 0 obj > endobj 29415 0 obj >/Filter/FlateDecode/ID[6963133DC81DAE4FB1AEA940445F7818>]/Index[29389 37]/Info 29388 0 R/Length 125/Prev 10281059 ...
MMCX Jack to MMCX Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
75P Clamps - Amphenol PCDAmphenol PCD
Description: 75P Cable Clamps are a 1-for-1 replacement to outperform industry standard metal clamps (i.e. AS21919). Designed with a locking feature, stacking ability, weight savings, durable PEEK polymer band that is non-corrosive and non-conductive and multiple cushion material options that allow installers to use in multiple applications.
Commercial Class L | High Power | Mil-Spec Type Circulars | Products ...
Amphenol Commercial Class L heavy duty power connectors are the commercial equivalent of the MIL-DTL-22992 qualified connectors -- our largest size cylindrical connector. These ruggedized high amp connectors are available only in the specific configurations defined by the MIL-DTL-22992 specification.
Amphenol Connector Reference Guide - Volume 1
Part Number Nomenclature for Miniature Solder Connectors. To more easily illustrate ordering procedures, part number PT00A-20-41PW (SR) is shown as follows: Connector Family. PT - designates standard olive drab cadmium plated Tri-Lock coupling connector. This is the Amphenol® proprietary version of the MIL-DTL-26482 solder contact connector.
A Series Connector Modifications | Amphenol Heavy Duty Connectors
Available in 2, 3, 4, 6, 8, 12 and 18 position . Amphenol Sine Systems’ AT Series™ SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specificallydesigned, wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining an IP68/69K rated (mated) performance regardless of wire bundle direction or improper ...
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
QWL Series Cylindrical Connectors - amphenol.co.jp
Order this clamp by the part number listed on page 53 to accommodate the connector being used. Suffix the part number with the connector insert arrangement number. To attach the cable clamp to the left hand accessory threads of QWL connectors, Adapter 10-113196-XX is needed. Finish is non-conductive Alumilite.
TV - Stand-off receptacle - 38999 Series - Amphenol Socapex
This connector is suitable for a range of applications, including ground vehicles, commercial and military avionics. The TV Stand-off receptacle is available in various configurations, including receptacles with stand-off flange shells and tin-plated contacts, with lead-free versions also available. The connector is compatible with LJT, JT, TV ...
Amphenol AC Threaded Series Industrial Cylindrical Connectors
Additional MIL-5015 Connector Products ..... 40, 41 Sales Office Listing..... back cover For additional information on AC Series Connectors, or for special application requirements, contact your local sales office or - Amphenol Corporation Amphenol Industrial Operations 40 – 60 Delaware Avenue Sidney, New York 13838-1395 Telephone: 607-563 ...
CONNECTOR INSTALLATION INSTRUCTIONS Wind-Lok Series
Appedix 3: Recommended Torque for Connector Accessories 1. Recommended Torque for Adapter A Connector Size Thread at A Recommended Torque (N . M) 32 1.8750-16UN 15.81-16.94 40 2.3125-16UNS 20.32-21.45 2. Torque at the Gland A B Gland Thread No EMI EMI A (N . M) B (N . M) A (N . M) B (N . M) M40 18-22 18-22 TBD TBD M50 30-35 30-35 16-18 16-18 ...
SMP Straight Crimp Plug RG-178 RG-196 50 Ohm | SMP-FS-C19 - Amphenol RF
RF Connector SMP Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. SMP-FS-C19 PDF Customer Drawing (Size: 281 kb) SMP-FS-C19 STP 3D Model (Size: 202 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
Auto-Latching Medical Connectors | Connector for Medical Devices
Many standard connectors utilize a screw thread or bayonet locking system, requiring users to manually secure the connectors. In contrast, these advanced auto-latching connectors require no extra consideration(s). At Amphenol Alden Products, we offer many different types of auto-latching connectors for use in medical devices.
TITLE
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Auto-Latching Medical Connectors | Pulse-Lok Connector 320406
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 320406