Search Results for amp plug connector
Related Items - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... RT0W61210SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 10 Contacts, 20AWG, 5A/150V, Shell Size 12. REQUEST A QUOTE.
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm Non-Magnetic
RF Connector MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm Non-Magnetic. Downloads. 919-NM122P-51A PDF Customer Drawing (Size: 119 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status:
Amphenol PCD Shenzhen
mode 3, plug+vehicle connector 32a/20a/16a, 1/3 phase, cable assembly-potting hvcoimbsr6pxxxxlxxxx. iec type 2 plug for evse 16a/20a/32a, 1 phase / 3 phase, 250v / 480v hvcomebr6ps402rl5000cbt. hvco ac plug, with control box, 16a hvcomelbtr12pf9xxrlxxxx. hvco dc plug, dc1000v, 125a/250a, elock, thermistor, r12 radsok contact, ...
n02 036 6110 001 | Amphenol Global Search | Amphenol
n02 080 6601 002 | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40
mps02-bsfa0140 | Amphenol Global Search | Amphenol
Search Results for mps02-bsfa0140 Automotive standard connectors-Product - Amphenol Automotive Connection ... As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our ...
PL5-14126.gif | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
NX-A10WAM- P09XMM0-0000 (High Density) - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 0 Number of Contacts 9 Keying Brown Contact Type Pins Contact Diameter 3x 0.3 mm; 6x 0.7 mm Insulator Material PEEK Wire Cross Section 22 AWG; 28 AWG Termination Type Solder Data Transmission USB 2.0 (480 Mbit/s) + Power Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C […]
Connecting the Sensor to Mosa2 - Marport
Connect the USB connector directly to the computer. Mosa2 opens automatically and the startup wizard is displayed. ... When no sensor is connected to the Configuration Cable, click Menu > Eject Config Plug or Connect Config Plug. When ejected, you come back to the discovery page. It stays disconnected until you virtually connect to it or ...
Search Results for the spike volleyball mod v2 download
Minitek127 ®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 4Positions, 1.27mm (0.5inch) pitch. The information below is for reference only. For more technical details, refer to product specification and application specification. ... FAKRA Gen 2 Straight Crimp Plug RG-174 Rear Mount Bulkhead 50 Ohm IP67 ...
PL9-14222.gif | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Operation Manual TempoLink Smart Assistant - temposonics.com
1 Plug-in power supply with plug adapters (AU, CCC, EU, UK, US) 2 Cable for insertion in existing sensor power supply with sensor mating connector and barrel connector (for connection type D56) 3 Cable for insertion in existing sensor power supply with sensor mating connector and barrel connector (for connection type D58)
Model 010F10 | PCB Piezotronics
4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to (3) 10-32 plugs (labeled X,Y,Z) Cable assembly consists of the following components: Model 010 cabling Model AY connector Model JY connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
EU RoHS II CoC - amphenol-aerospace.com
ZZYAC‐1720‐41SD YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
SMB Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm
RF Connector SMB Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm. Downloads. 142350 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 1.37 mm Micro-cable: Contact Finish: Gold: Contact Material:
Data Sheet MXR 551601 RevA EN - Temposonics
main plug UK) • Cable with M12×1 connector • Cable with pigtailed wires • Carrying case • CD-Rom with user’s guide 280 618. UNITED STATES Temposonics, LLC Americas & 3001 Sheldon Drive Cary, N.C. 27513 APAC Region Phone: +1 919 677-0100 E-mail: info.us@temposonics.com GERMANY
Model - Amphenol PCD
2.IEC Plug reference:C-HVCOCMCR8PF510L0000 3.Reference For, IEC 62196-3; EN17186 4.Cable minimum bending radius:≥10XOD 5.C-HVCOCMCTR8PF510LXXXX ... HVCOCM-CONNECTOR DC65A 1000V TN XXXXXXXX YYWW T / N: XXXXXXXX indicates the work order number+batch number YYWW indicates year/week 2 2 With potting.
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 031-70030 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 031-70030 PDF Customer Drawing (Size: 104 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
Mobile Networks | Markets | Amphenol
Widely used across the mobile networks industry. Amphenol's harsh environment AARC plug and receptacle assemblies are available in 2-fiber or 4-fiber configurations. Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules.
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation:
SC000046 3.6mm socket contact, 12-8AWG , Gold plated - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... MB5CKN0600-S2 6 Position Straight Plug, Checkmate™, 11.0-14.5mm Cord Grip. REQUEST A QUOTE. MB5CKN0600-S3 6 Position Straight Plug, Checkmate™, 14.5-17.0mm Cord Grip.