Search Results for amp커넥터
surlok-plus-series-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
83723 III 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Matrix A MIL-DTL-83723, Series III, Matrix ® Insert Availability and Identification, Alternate Rotations INSERT ARRANGEMENTS Shell Size/ Insert Master P
Distributors - Amphenol PCDAmphenol PCD
Distributors. Amphenol PCD is pleased to have partnerships with a network of distributors that help to provide our customers with exceptional service, in addition to our knowledgeable in-house team.
Assembly Instructions - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
Contact Us - TPC Wire
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
AMPHENOL CORPORATION Amphenol Industrial Operations 191 Delaware Avenue Sidney, NY 13838-1395 Telephone: 888-364-9011 Fax: 520-397-7169
MG/GPS-Mount - amphenolprocom.com
Built-in high-gain, low-noise amplifier. 3 - 15 VDC supply. DC supply via SMA(m)-connector. Specifications. Electrical; Model: MG/GPS-Mount: Polarisation: Vertical:
Amphenol Sensors - Amphenol Sensors
The Most Diverse Sensor Portfolio 0 Measurands Learn More 0 Industries Learn More 0 Brands Learn More Pressure & Temp Commercial Fishing Solutions Gas & Moisture Level & Quality Moisture PEPS Position Pressure Telemetry Temperature Thermal Validation TPMS Ultrasonic Vibration Sensor Solutions by Market Electrification Medical Indoor Air Quality HVACR Process Control Automotive Military Heavy […]
Wire and Cable | Amphenol TPC Wire & Cable
We're the industry-leader in high-end electrical wire and cable used in demanding and abusive applications. Our rugged products are designed to withstand abuse from impact, abrasion, continuous flexing, caustic chemicals, and extreme temperatures.
H23 next generation hydrophones - Wilcoxon Sensing Technologies
Ultra low noise internal amplifier eliminates triboelectric cable noise, connector contamination, and an expensive inline amplifier; Lab and ocean applications for the H23 series hydrophones include calibration, military surveillance, underwater biological studies, ship noise studies, pump cavitation and machinery studies, and monitoring of ...
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
712E-CC712E High temperature sensor/charge amplifier
Side exit, high temp 260°C, high frequency 20 mV/g sensor & charge amplifier system w/ 16' J3 integral cable, case isolated, ATEX certified for use in Zone 0 and Zone 1 hazardous areas. Features. Industrial ruggedness; ATEX certified Zone 0 / Zone 1 hazardous locations;
GPS Combination Antennas GPS-C FLEX/TETRA/GSM - AMPHENOL PROCOM
Built-in high gain, low noise amplifier. Right-Hand Circularly Polarized antenna (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. When ordering the antenna, please state the centre frequency on each band. Specifications. Electrical; Model:
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: jryder@amphenol-aao.com Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: bantalek@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
AQT / TQT / EQT - Quick Terminals For Lighting Equipment. Quick wiring terminal, can be used with just one plug, saving time and effort.Replace adhesive tape and overturn traditional wiring methods.Multiple styles - press type/handle type/less in more out/mo…
Cart | PCB Piezotronics
Product Unit Price Qty Total Remove If you have any product questions please contact us at 800-828-8840 before selecting Checkout.
Contact Us - Connor Manufacturing
Connor Manufacturing (Suzhou) Co. Ltd. Plant 1 Export Processing Zone, SMD-Unit B Centre Suhong Rd. Suzhou Industrial Park Suzhou, China 215021 Plant 2 No.218, Wuxiang Road, Export Processing Zone, Middle of Suhong Road, Suzhou Industrial Park, Suzhou, China 215021
Faseroptische Lösungen | Amphenol Socapex
Amphenol SOCAPEX bietet eine große Auswahl an Glasfaserlösungen: optische Endgeräte, LWL-Steckverbinder, Kabelkonfektionierung. Unsere robusten Glasfaserlösungen können in rauen Umgebungen in Anwendungen wie: Gefechtsfeldkommunikation, C5ISR-Kommunikation, Bodenfahrzeuge, Soldatenausrüstung, Marine, militärische und kommerzielle Luft- und Raumfahrt eingesetzt werden.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Καπάκια από καουτσούκ - Αξεσουάρ | Amphenol Socapex
Το προϊόν Rubber Caps έχει σχεδιαστεί για να παρέχει αξιόπιστη προστασία για τους συνδέσμους ...