Search Results for amp-4 connector
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
2M804 is the most rugged push-pull connector available. Designed for soldier-worn applications, highly customizable, lightweight with excellent EMI shielding 2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace | 2M Accessories | Products | Amphenol Aerospace
BNC Straight PCB Push-on Plug Through Hole 50 Ohm | 112984-10 - Amphenol RF
RF Connector BNC Straight PCB Push-on Plug Through Hole 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
Amphenol Automotive | 4mm Female Receptacle 4way
Serie | Automotive – High Voltage Connector. 4mm Female Receptacle 4way. Article no. C390 4M01 XH22 400X. Product description HV receptacle with silver-plated Ø4.0mm RADSOK® contacts and HVIL system integrated. Touch-proof features integrated, system rated for up to 800 V and 60 A (85°C). Compatible with 4/6/10mm² cables.
AT04-4P-BM04RED 4 Position PCB Flangeless (Snap Fit) Board - Amphenol Sine
AT04-4P-BM04RED 4 Position PCB Flangeless (Snap Fit) Board Mount Receptacle, Pin, Nickel Contact Plating, Potting, Red-4 Position PCB Flangeless (Snap. ... AT06-4S-MM01 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-4S-CE01, DT06-4S-CE05, 934453102.
Defibrillator Interconnect Assemblies | Amphenol Alden
This user-friendly design helps emergency responders handle connectors efficiently and effectively under stressful conditions. Rugged construction for use in demanding environments: Our defibrillator interconnect assemblies are built to endure the toughest conditions. Whether in emergency medical services, field hospitals, moving ambulances or ...
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR. Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe ® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields.
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack 1.13 mm 50 Ohm ...
4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
MASTER Connector Catalog - Audio Jack.qxp_Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Card reader PART #: SMB-Z0600-A00 KEY FEATURES 12.95Lx7.50Wx0.85H mm Stable contact force Contact force : 0.20N min Contact with Anti-scratching mechanism
CABLE CONNECTOR - PCB
RB CABLE CONNECTOR Revision: A ECN #: 49863 Performance ENGLISH SI Connector Style Multi-conductor Multi-conductor Connection Type 4-socket 4-socket Connection Type Plug with Female Contact Plug with Female Contact Coupling Method Threaded Threaded Coupling Thread 1/4-28 female 1/4-28 female Strain Relief Molded Boot Molded Boot Environmental
SIM EN4165 Mono-Module Connectors - Amphenol PCD
SIM Mono Module is a Rectangular and Modular connector, Performant and Easy to use. SIM mono module series is primarily designed for applications related to Commercial Aviation: Cabin Service Systems and In Flight Entertainment systems. SIM mono module series uses electroless nickel plating on a thermoplastic shell.
TNC Cable Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm
RF Connector TNC Cable Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm TNC Cable Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm | 122484-10 JavaScript seems to be disabled in your browser.
UHF Straight Crimp Plug RG-214 50 Ohm | 182311 - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-214 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-9, RG-214, RG-393
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 750 mm
4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type ...
Model 002T30 | PCB Piezotronics
Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; ... Cable assembly consists of the following components: Model 002 cabling Model AC connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172324 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
SIMAN60N - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
How can I be sure a PCB connector will perform well when ... - Amphenol RF
Amphenol RF uses ANSOFT HFSS models to test and ensure all possible outcomes of the connector are worked out before manufacturing and sending to the customer. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ...
medi | mate Interconnect
5 0.9 22 1,050 V RMS 7.0 <4.5 4 0.9 22 1,200 V RMS 8.0 <4.5 2 1.3 20 1,200 V RMS 10.0 <3.5 *30C Heat Rise Limit SPECIFICATIONS Panel-mount receptacle with sockets Cable-mount receptacle with Plug with locking nut Plug with nut for bend relief sockets and optional bend relief Mechanical • Mating cycles: 2,000
Ensure Reliable Performance with New SMA Panel Mount Receptacles for ...
This 2-hole flange jack joins a robust portfolio of fully customizable SMA panel mount connectors. This series includes both 2 and 4-hole flange configurations and various termination options including post contacts with extended PTFE insulators as well as solder cups, tabs and slotted contacts. These RF connectors are often used in RF ...