Search Results for amp21 connector
ATMSeries - Amphenol Sine
Thermoplastic Connectors Available in 2, 3, 4, 6, 8 and 12 positions Amphenol Sine Systems ATM Series™ Connectors, specifically designed for smaller AWG applications, are designed as an IP68 and IP69K rated (in mated condition), high-performance, cost-effective, thermoplastic solution with superior environmental seals and seal
PCB Contacts - Products | Amphenol Aerospace
- The mounting style of the receptacle. This can affect the opposite side of the board or the flex. - The space required to adequately clean flux from between the board or flex and the rear of the connector shell. Connectors that are mounted flush against the board may trap soldering flux which could lead to corrosion of the solder joints.
ARINC 801 Fiber Optic Connectors | Fiber Optic Connectors | 38999 Plus ...
This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. Features & Benefits: Uses precision ARINC 801 fiber optic termini (typical multi-mode insertion loss is less than 0.15 dB). Removable alignment sleeve insert for easy cleaning of fiber optic termini. Three stages of alignment: shell-to ...
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-321 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-321 PDF Customer Drawing (Size: 95 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 132231 PDF Customer Drawing (Size: 84 kb) 132231 stp 3D model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
20021521 | Amphenol Global Search | Amphenol
Minitek127®, Wire to Board connector, IDC Receptacle, Double Row, 6 Positions, 1.27 mm (.050in) * 1.27 mm (.050in) Pitch. Amphenol is one of the leading manufacturers of 1.27mm Board to Board Connectors. Contact us today for more details of Minitek127 ® , part number 20021444-00006T4LF.
MW Series MIL-DTL-55181 - amphenolpcd.com
Amphenol reserves the right to change specifications without notice. This publication MW Series Connectors 01/10 supercedes all existing Amphenol literature on MW Series Connectors. MW10M(M)DXX* (M55181/7-XX) 7 18 Pin Connector Receptacle Connector Plug Connector
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications. The first generation of MT38999 supported two shell sizes and up to 24F ferrules, whereas MTC ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.490 Post 0.330 ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.490 Post 0.330 PTFE. Downloads. 132147-23 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551F1-020-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Circular Medical Cable Connector | Pulse-Lok Connector 357021
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge; Pulse-Lok® 355021: Plug, In-line : 4 : 2-1.5, 2-0.7
Millipacs High Temperature Backplane Connectors - Amphenol CS
Amphenol Millipacs is a 2.00mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telecordia GR-1217-CORE standards and fulfills Compact PCI bus architecture.
376 high temperature charge mode accelerometer
Top exit, high sensitivity (25 pC/g) charge mode accelerometer, 260°C operation, 10-32 microdot connector. Designed for use with the CC701HT charge amplifier in high temperature environments. Charge mode accelerometer features. High sensitivity; Charge output; Ground isolated; 260°C operation; Included accessories. SF6 mounting stud;
h4-plus-panel-connector-solar-amphenol-industrial
Amphe-PV H4 Plus™ Panel Mounted Connector BACKGROUND Photovoltaic (PV) installations are made up of solar modules daisy chained together through a series of connections. Our H4 line of connectors has been a market leading solution for this type of solar application. Once the modules are linked they can either be run to an inverter, or ...
MMCX Straight PCB Jack Surface Mount 50 Ohm | 262109 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 262109 STP 3D Model (Size: 89 kb ) 262109 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
EazyPwr™ IP67 Field Installable Connector - Amphenol
EazyPwr IP67 field installable connector provides the next generation of custom power with up to 125A per contact. The metal latching system ensures a reliable connection between the mated pair.
UHF Straight Crimp Plug RG-214 50 Ohm | 182311 - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-214 50 Ohm. Downloads. 182311 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-9, RG-214, RG-393: Contact Finish: Silver: Contact Material: Brass:
ExaMAX Connector System - Amphenol CS
inserted into each board in order to simulate three connector insertion repair cycles. See section 7.3 for details on connector removal between insertions. The following details shall apply: a. Average force to insert one EON: 12 N maximum, 18 N maximum (RAOH) b. Number of connector assemblies to be tested: 9 (3 boards, 3 connectors each)
AHDP06-24-21SN-SRA Size 24 plug, 21 positions, socket conta - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP06-24-21SN-SRA Size 24 plug, 21 positions, socket contacts, standard arrangement, normal seal, smooth ring adapter.
Circular Medical Cable Connector | Pulse-Lok Connector 341021
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341021
SMPS Pin D38999 Contact (Size 16) for .047 Cable
Mating Connector SF1116-6066 : Electrical Impedance 50 ohms : Frequency 65 GHz : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage ...