Search Results for amph-b
USB 3.2 CONN GEN1 (Type A, B, Micro)
Contact us today for more details of USB 3.2 CONN GEN1 (Type A, B, Micro).Part number GSB31D11601RHHR GSB31D11601RHHR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol Amphenol is one of the leading manufacturers of Input Output Connectors.
DESCRIPTION L I S T A m p h e n o l
b atp04-4p-rd01xx a3 11 jarry 18/oct/13 none refer to part number chart for available connector colors grey black atp04-4p-rd01 atp04-4p-rd01bk color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: reduced diameter wire seal 3. specifications: 3.1 ...
54102-S3008LF | BERGSTIK STR | Amphenol
54102-S3008LF-B/S 0.10 HDR. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample Drawing; Product Specification - Duplex Plated Headers ...
Amphenol
b atp04-6p-mm01xx a1 1 1 peter.yang 24/aug/19 orion.li 24/aug/19 tommy.xie 24/aug/19 (.158 in) none grey black atp04-6p-mm01 atp04-6p-mm01bk color part number part number chart standard molded color is grey. additional color ( black ) is available via special order. 33.5 49.1±0.5 27.0 requires contact 6 retention wedge awp-6p notes: unless ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
b. marking: "amphenol rf, 131-7023-1001, 1250-1749, and date code".250/.245 [6.2870.063 mm] 2 flats scale 2.000 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
153100 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\153\153100.dwg Author: Owner Created Date: 1/29/2007 8:47:47 PM
VersaBOSS™ Versa BOSS - amphenol-sine.com
B C P1 A BLACK BLACK BLACK BLUE WHITE RED GREEN/YELLOW BLACK BLACK 18AWG 18AWG 16AWG 16AWG 16AWG 16AWG 16AWG 16AWG 16AWG L E H D B C A SHIELD SHIELD POWER PE PAIR TRIAD-UNSHIELDED Number of Contacts (7) 16AWG, (2) 18AWG Cable Type High-Flex, TPE, Yellow Jacket Static, PVC, Black Jacket Male Straight, Single-rated,
B RT0W61626P*H* B1 - Amphenol Sine
b rt0w61626p*h* b1 11 ben jun-19-2014 none tommy Ø30.0 Ø32.5 31.9 master keyway 15/16-18 unef thread notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. 2. specifications:
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
• PT100 Class B RTD per DIN EN 60751 • Resistance = 100 ohms @ 0ºC • Accuracy for the entire temperature range: (per DIN EN 60751) = ±0.30 + 0.005*|T| where |T| = absolute value of temperature, in ºC Temperature °C Resistance (Ohms) PT100 RTD Curve Temperature °C
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-sensors.com
www.amphenol-sensors.com
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0121Px-16C REV B1
b rthp0121p*-16c b1 11 drack 08/14/14 2 : 1 c-tommy notes: 1. material: 1.1 housing body: zinc die-cast, nickel plated 1.2 insulation insert: pa66,ul94 v0 1.3 contact: copper alloy, silver plated 1.4 seal: silicone rubber 2. specifications: 2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c
16 AWG Quick-Connects Cord Sets (6-8 Pole) - TPC Wire
FACE VIEW OF FEMALE CONNECTORS “B” SIZE (1"-16 COUPLING THREAD) ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) 1. Wht-Blk Tr. 2. Black 3. White 4. Red 5. Orange 6. Blue 7. Green 1. Orange 2. Blue 3. Black 4. White 5. Red 6. Green 6 POLE 7 POLE 7 6 5 2 1 43 8 POLE 1. Orange 2. Blue 3. Wht-Blk Tr. 4. Black 5 ...
DESCRIPTION L I S T A m p h e n o l
b atm04-6p-xxx a3 11 d.parks 18/jun/13 none receptacle, 6 pin, atm series color part number part number chart grey black blue brown green red white yellow atm04-6p atm04-6p-blk atm04-6p-blu atm04-6p-brn atm04-6p-grn atm04-6p-red atm04-6p-wht atm04-6p-yel notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber ...
Model J352C33 High sensitivity, ceramic shear ICP® accel., 100 ... - PCB
M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. Created Date:
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
10136689-002LF | PwrMAX® | Amphenol
Amphenol is one of the leading manufacturers of PWRMAX® POWER CONNECTOR. Contact us today for more details of PwrMAX®, part number 10136689-002LF.
PRODUCT DATA DRAWING - SV Microwave
B SIZE DWG. NO. SCALE: 4:1 SEE NOTES SEE NOTES N/A SMPM BLKHD M QB TO SMA M Ø.047 CABLE ASSEMBLY SEE PDM. Title: 7032-9468-9469.PDD Author: smadhusudhan Created Date:
ND9BP5200 | ix Industrial IO | Amphenol
ix Industrial Plug, Type B, Solder, 22-28 AWG, Gold 8μin
TITLE: DWG NO - Amphenol Sine
b a2 none 1 1 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy Ø43.08±0.12 recpt, 24 sz 07 soc, n, wide thd 1 11/16-18 unef 2a thread m38x1.5 6g thread 12.8 2.6 41.45 Ø50.8 size 12 contacts (6 places) 6 size 8 contacts (1 places) 6 110°ref 110°ref Ø40.1 a2 add more material notes 24/oct/18 brook ...