Search Results for amphenol 10158948-z0020yylf
Onboard Charger for Electric Vehicles - Amphenol CS
The FlexFast™ Flex-to-Board connector has a compact design that meets the increasing demands for flex-to-board solutions in automotive applications. It is compliant with USCAR T3V2 and LV-214 S1 specifications and features gold-plated terminals to reduce mating force. The connector has a low mating and un-mating force, a maximum height of 8.0mm, and is space-saving.
Floating Board-to-Board Connectors - Amphenol CS
Amphenol's floating connectors offer numerous advantages over traditional connectors, making them a preferred choice in the world of electronic interconnects. By absorbing misalignments, accommodating multiple connectors, reducing stress on PCBs, and providing design flexibility, these connectors contribute to enhanced performance and ...
R39 Rectangular 38999 - Amphenol Canada
Amphenol Canada. sales@amphenolcanada.com (416) 291-4401. R39 Rectangular 38999. The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a ...
Amphenol's rectangular connector soars to meet higher expectations.
Amphenol Canada Corp. Tel: (416) 291-4401 Facsimile: (416) 292-0647 Email: sales@amphenolcanada.com. The shape of things to come. Amphenol's rectangular connector soars to meet higher expectations. Dynamically engineered for a changing world. • Rectangular space savings
BarKlip BK300 Connector | Power Solutions | Amphenol
The BarKlip® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar in common misaligned positions with low resistance.
Server & Storage |Enterprise Storage| SSD connectors - Amphenol CS
This video shows how Amphenol solved a design challenge in a next-generation enterprise storage and server platform and provided a solution to meet the following requirements: • Able to withstand high levels of system-level shock and vibration • Space-saving design • Able to accept DDR5 memory modules that conform to JEDEC MO-329.
CUBE Modular Cabinet - Amphenol Broadband Solutions
Amphenol Modular Cabinets offer the ultimate in flexibility for outdoor enclosure deployments. Multiple standard bays can be mixed and matched into a multitude of different configurations to suit a specific application. The cabinet lineup can be built and shipped direct from our factory in the desired configuration. Additional bays can be ...
Amphenol Divisions | Aerospace, Connex, Canada, Backplane
Amphenol Corporation is one of the largest manufacturers of interconnect products in the world. View all our divisions.
MCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MCX Connectors at Amphenol RF online.
DisplayPort - G46 Series | Input Output Connectors - Amphenol CS
Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2 or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s. DisplayPort - G46 Series | Input Output Connectors | Audio Video | AV Connector
SATA Connectors | Amphenol
Amphenol's SATA connectors are offered with vertical receptacle heights that are scalable from 8.15 to 34mm, which provides the option to use these connector heights as an alternative to using flex cable. The connectors also feature stamped clips that act as connector retainers for robust PCB attachment ensuring additional mechanical strength ...
Logo Style Guide and Use - amphenol-ns.com
Amphenol Network Solutions Logo Guidelines. If you are a partner and have approval to use our logo on your website or in other marketing materials, this information is for you! Our guidelines will assist in using our logo consistently, including proper placement, size and clear space. Please also refer to the TRADE NAMES AND TRADEMARKS section ...
Amphenol Air LB | Aerospace connectors, attachment systems ...
High performance standard and custom lightweight and sealed connectors and interconnect solutions, accessories for wiring and fixing, addressing demanding markets such as Commercial Aerospace, Urban Air Mobility, Military, RMT and Energy.
Single band, panel antenna with fixed electrical tilt
REV040620NA www.amphenol-antennas.com 1 of 2 • Single band, panel antenna with fixed electrical tilt Ordering Options When ordering, replace the “X” in the model number with the electrical downtilt. Select from the options listed in the Electrical Downtilt section below. Electrical Characteristics 696-900 MHz Frequency Bands 696-806 MHz ...
Amphe-EX - Amphenol Australia
The new Amphe-EX™ is complimentary to Amphenol’s industry-proven Star-Line EX™. In addition, the rugged Amphe-EX™ connectors are ATEX and IECex approved for Zone 1 rated applications. Fiber Optic Custom Cable Assemblies available up request. Features & Benefits.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132147 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
M-Series™ | Mezzanine Connectors | PAM4 | Amphenol
M-Series™ 112Gb/s PAM4 BGA Mezzanine Connector comes with an industry-leading Ball Grid Array (BGA) design and a superior self-aligning and self-leveling solution.
M40 Series Connectors - Amphenol Sine
Amphenol Sine Systems MotionGrade M40 Power Solution Connector Systems are designed to excel in performance and reliability in our customers' most demanding environments. Our innovations and experience as an industry leader in connector technology and total interconnect solutions allow us to offer such features as our FlexGrip Backshell System ...
Air Quality Sensors | Humidity Sensors - amphenol-sensors.com
Telaire T9602 | IP67 Harsh Environment Humidity & Temperature Sensor. Telaire T9602 IP67 Harsh Environment Humidity & Temperature Sensor is a fully-calibrated and temperature-compensated combined humidity and temperature sensor supplied in a water-resistant IP67 package, making it the most advanced and cost-effective sensing solution for virtually any type of harsh environment application.