Search Results for amphenol • tijuana, b.c
GSB416445CHR | USB 3.2 CONN GEN2 (Type A, B, Micro) | Amphenol
USB 3.2 GEN 2, Type A, Plug, Right Angle SMT, 9 Pins, Offset 0.3mm, 1.9mm Height, Shell Dip with Nickel Plating, 30μin Gold, Blue High Temperature Housing, Tape and Reel Packaging
CUSTOMER DRAWING - Amphenol Sine
amphenol / n/a n/a n/a 1 30' 15' mil etr s 55010270000213 see note 1 t.n 6/02/2004 n/a pane lug with pin solder cn ta a4 55010270-000-2 t.n 6/02/2004 s enot 1 s etabl 2 2 1 change finish from plating to coating l.v 16 / 042 8277 item catalogue no. of a b dia c dia d e p/no contact 1 mp-6256-39p 39 38.9 29.4 6-32unc 39.0 26.5
APXVBBLL20B_43-C-I20, -A-I20 - Amphenol Antenna Solutions
8-Ports, X-Pol, Panel Antenna, 2.0m, 2x 698-960/2x 1710-2690MHz, 65deg, Integrated RET
ANSYS HFSS 3D Component Models - Amphenol RF
Amphenol RF offers ANSYS HFSS 3D component models of printed circuit board connectors for download. These self-contained 3D models allow designers and engineers to simulate the performance of a PCB connector on their PCBa product within a specific design prior to placing an order. By eliminating the need for physical prototypes, therefore ...
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
Brandon Brown (Stainless Steel) Ofce: - Moile: 1 07 - • Email: bbrownamhenol-aao.com oe Ryder (Aluminum) Ofce: - Moile: 1 07 -10 • Email: rderamhenol-aao.com amhenol-aerosace.com amhenolmaocom • Corrosion Resistance: Several Shell Finishes capable of withstanding 500
EXCEL|MATE - Amphenol PCD
17 name Contact P/n & Wire Size drawing 1 Pin Box mounted receptacle for Interlock C42000400504G 0.5mm2 max wire 2 or 3 pin for Interlock C200003609 0.5mm2 max wire Power contact
IDS-17-12 Amphenol - Amphenol Industrial Operations
Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East ...
Amphenol B RT06104S*HEC* B1
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
B B2 - Amphenol Sine
( x = a,b,c,d,e keys; * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range 6 standard or reduced diameter seal 2.6 standard seal: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) contact size min. insul o.d. typical ...
APXVBLL15H 43-C-I20 - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 1 of 6 PRODUCT OVERVIEW Frequency Range (MHz) (1x) 694-960 (2x) 1695-2690 Array R1 Y1 Y2 Connector 1-2 3-4 5-6 6 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 2-14° 2-12° Dimensions 1498 x 398 x 158 mm (59 x 15.7 x 6.2 in) APXVBLL15H_43-C-I20 APXVBLL15H_43-A-I20
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and ...
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
Amphenol Australia Pty.Ltd, 22 Industry Blvd, Carrum Downs, VIC 3201 DATE: DATE: DATE: PART No: APP'D: CALE: CKD: DRN: TI LE: DRAWING NO. SIZE: Amphenol / 1 30' 15' MILIMETRES 5 01 3 2 REFER TO COMPONENT MH 08/10/14 2:1 C3M AV -U PRE AC3MAV-AU-PRE V ERTIC ALM CUSTOME RD AWING A3 55011033-000-2 R EF TOC MP N 2 2 M.H P.M 08/10/14 08/10/14 0.5 0.1 ...
0.35mm Micro Board-to-Board 0.60mm Stack Height - Amphenol CS
Amphenol 103 series 0.35mm pitch connectors offer 0.60mm stack height, high current up to 5A, and 4-60 positions for high-density applications. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Matched Impedance Coaxial Contacts - Amphenol Aerospace
The matched impedance coax contact is available in size 12. It incorporates a captivated inner contact which “snaps into” the outer contact preventing displacement or pull-back of the inner contact in situations where the cable may be bent.
RJ45/M12 D coding adaptor - Amphenol Socapex
The Amphenol Socapex RJ45/M12 D coding adaptor is designed to connect RJ45 based devices to M12 D coded receptacles, making it a great solution for rolling stock applications in the Rail Mass Transit industry. The adaptor features a plastic snap cap on the RJ45 side, providing additional protection for the connector. This adaptor offers a reliable and efficient way to connect devices, ensuring ...
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
SMA PCB Through Hole Straight Jack 50 Ohm | 132134 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
アンフェノールジャパン株式会社
Amphenol@ AC 1000 2000 2800 3500 4500 7000 (96) 71.4 65.7 54.3 48.6 DC500V 5000MQ 42.9 37.1 31.4 25.7 AMP 46 80 150 13 49 42 26 (t-EÄV-ñ>ï) INST 02A o o DC 250 700 1250 1750 2450 4200 02C, 02E o o o 100 (rms) 200 500 900 1250 1750 3000 06, o o o o o o o OOA o o 00E, OIE o o o O o o o o 23 46 80 150 32—6 23,ü 94.3 88.6 82.9 77.1 28—22
PCB Contacts | Products | Amphenol Aerospace
Amphenol can substitute a pre-tinned version to facilitate the termination process. This pre-tinning is a 60/40 lead-tin alloy. PCB Tail Diameter: The outside diameter of the PCB tail is determined by the inside diameter of the plated through-hole on the board or flex print.
EXCEL | MATE Metal (HVSLS 600) - アンフェノールジャパン ...
Amphenol Pcd Shenzhen Coding A Coding B P/N HVSLS600 08 2 A HVSLS600 08 2 B Amphenol Pcd Shenzhen. 44 INSTALLATION CLEARANCE EXCEL | MATE Metal (HVSLS 600) HVSLS600 06 2 A 0 16 Product type: 06: Straight plug | 08: Right angle plug Position: 2: 2 position ...