Search Results for amphenol 095-902-531-012
Amphenol CO-059BNCX200-012 BNC Male to BNC Male (RG59) 75 Ohm Coaxial ...
Buy 12ft Amphenol CO-059BNCX200-012 Cables Factory-Direct: RG59 BNC Coaxial Cable Assemblies by Amphenol combine 75 Ohm RG59/U solid coax cable with pre-terminated BNC Male connectorss for a reliable and flexible interface with your video equipment. Performance beyond 3 GHz is guaranteed with 95% copper braid shielded broadcast-quality RG59/U coax.
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 ... - Amphenol RF
SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 250 mm 095-902-570-M025. ... TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 12 inches (305 mm) 095-850-294-012. TNC Straight Plug to TNC Straight ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive ...
SMPM to SMPM Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMPM to SMPM Cable Assemblies designed for radio frequency applications. SMPM to SMPM Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 5 inches 095-725-114-050. View Details ...
Declaration of Conformity to RoHS
Part Number: 095-902-544-200 Description: SMA(M)-AMC(M)R/A 1.13MM 200MM RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
ta-531 | Amphenol Global Search | Amphenol
Search Results for ta-531 h4tc0001 | Amphenol Global Search | Amphenol ta-531 | Amphenol Global Search | Amphenol TA 0100 146 FRONT RELEASE REMOVAL TOOL for use with ecomate contacts: .N01 016 0011(.) .N01 016 0004(.) .N02 016 0003(.) .N02 016 0002(.) FG 0300 146 1 C16-3 5+PE MALE straight cable connector, shell size 2, long style I with ...
TNC Plug to Plug Cable Assemblies - Amphenol RF
Amphenol RF offers a full line of high-performance TNC cable assemblies on a variety of popular flexible cable ... 095-850-274XXXX RG-58 095-850-276XXXX RG-142 095-850-275XXXX LMR-195 Part Number Cable Type ... -010 10.00 in (254 mm)-012 12.00 in (305 mm)-024 24.00 in (610 mm)-036 36.00 in (914.40 mm)-048 48.00 in (1219.20 mm) M050 19.69 in ...
PRELIMINARY ISSUE - amphenolrf.com
95-902-525-012 - 12.00 [0.305] 95-902-525-024 - 24.00 [0.610] 95-902-525-036 - 36.00 [0.914] - 95-902-525m100 39.37 [1.000] ... "amphenol rf, 95-902-525-xxx and date code" interface per mil-std-348 series: sma plug 8.00 mm wrench heat shrink tube typ(2) interface per mil-std-348 series: n plug
FAKRA Cable Assemblies - amphenolrf.com
Amphenol RF offers fixed length FAKRA assemblies featuring the popular RG-58 and RG-174 flexible cables. ... -012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number 095FJZFJZAHXXXX
Declaration of Conformity to RoHS
Part Number: 095-902-476-018 Description: SMA(M)ST-SMA(M)RA LMR-195 18" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
SMA to AMC rev 2 - amphenolrf.com
Amphenol RF offers a full line of SMA to AMC fixed length cable assemblies featuring the popular threaded SMA interface and the ultraminiatureAMC ... 095-902-545-XXX. IP67 SMA Str Front Blkhd Jk to AMC RA Pl: 6.35 mm. 1.32 mm DS: 336309-13-XXXX. SMA Str Rear BlkdJk to AMC RA Pl: 1.65 mm. RG -178:
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
Declaration of Conformity to RoHS
Part Number: 095-902-567-100 Description: SMA(F)BHD-AMC(M)RA RG178 100MM RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
3355-5858-012 | Amphenol Global Search | Amphenol
74390-001 | Amphenol Global Search | Amphenol 3355-5858-012 | Amphenol Global Search | Amphenol The Amphenol Socapex connector 2M Micro Miniature 2M801 is a highly versatile circular connector that offers a range of features and benefits. With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated with just a 1
Declaration of Conformity to RoHS
Part Number: 095-902-581-006 Description: SMA(M)-SMPRA(M) TFLEX405-6" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm ...
RF Cable Assembly TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 48 inches (1219 mm)
Declaration of Conformity to RoHS
Part Number: 095-902-546-100 Description: RPSMA(F)-AMC(M)RA 1.13MM 100MM RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
Declaration of Conformity to RoHS
Part Number: 095-909-190-012 Description: N(M)R/A-RPTNC(F) LMR-400 12IN RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
Declaration of Conformity to RoHS
Part Number: 095-902-505M200 Description: 2X SMA(M)STR IP67 LMR200 2M RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to ... Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com .
Declaration of Conformity to RoHS
Part Number: 095-902-544-250 Description: SMA(M)-AMC(M)R/A 1.13MM 250MM RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
Declaration of Conformity to RoHS
Part Number: 095-902-459-011 Description: SMA(M)-SMP(M) TFLEX405 11.0" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.