Search Results for amphenol 10-538 backshell
Cross Reference Search - Amphenol CS
Cross Reference is a platform which offers you with the best Amphenol CS equivalents against your various connector requirements. Click Here to submit a list of Competitor P/Ns for cross reference Search for an Exact Competitor Part number or type an “*” to search by partial Part Number.
backshell | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this ...
backshell catalog | Amphenol Global Search | Amphenol
m85049 backshell catalog | Amphenol Global Search | Amphenol fk1121bw-107-tt30g-50 | Amphenol Global Search | Amphenol 10-779778-08p | Amphenol Global Search | Amphenol Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type ...
M85049 (AS85049) バックシェル|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
m85049 (as85049) バックシェル. カタログ; アンフェノールは、m85049 (as85049) 、sae規格に適合したバックシェル、アダプタ、ケーブルクランプ、グロメットナットなどを多数取り揃えております。
micro-d | Amphenol Global Search | Amphenol
The Amphenol Micro-D connector series (M 83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. ... The sleek Amphenol Micro-D Bandit combines a 2-piece connector plus backshell system into an integral 1-piece design. The benefits of a one-piece unit will save cost, space and reduce weight ...
L-725.pmd - Amphenol Aerospace
available on-line at www.amphenol-aerospace.com or www.amphenol-industrial.com. NOTE: See torque value notes (6, 7, 8) following Table I for ... nut, cable clamp, backshell or accessories. 7. Column “A” of Table I lists the minimum and maximum values for threads on aluminum die cast parts such as MS or MS ... 0.7500 34 40 110 120 9 10 0. ...
172852-10-5pn | Amphenol Global Search | Amphenol
amphenol 10-538 backshell | Amphenol Global Search | Amphenol sine systems - www.amphenol-sine.com amphenol materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 ... (.134 in) 10 - 14 awg 4.95 mm (.195 in) standard molded color is grey. additional color ( black ) is available via special ...
backshell | Amphenol Global Search | Amphenol
RT0L-10CG-S2 Long Backshell (straight), Shell Size 10, Cable Range 5.0-8.5mm REQUEST A QUOTE RT0W0106PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, 20AWG, 5A, 7.5A (machined)/250V, Shell Size 10 ... The TV / 38999 connector with integrated backshell from Amphenol Socapex is a ...
10-70500-28 | Amphenol Global Search | Amphenol
10-70500-40 | Amphenol Global Search | Amphenol c707 10m006 049 2a | Amphenol Global Search | Amphenol 10-70500-40 | Amphenol Global Search | Amphenol Modal array, ceramic shear ICP® accel, 500 mV/g, 0.5 to 3k Hz, 10-32 top conn., 5-40 stud mount Installation and Operating Manual For assistance with the operation of this product, contact the
c10-730188-000 | Amphenol Global Search | Amphenol
amphenol 10-538 backshell | Amphenol Global Search | Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence ...
backshell catalog | Amphenol Global Search | Amphenol
Amphenol Backshells IV - 1 Amphenol Environmental EMI / RFI Backshell Connector Group - J Straight Environmental EMI / RFI Backshell CLAMP NOTE: * For more cable entry and length options, contact factory Table Continued TABLE - A 4 10-102 W. email: sales@backshellworld.com www.backshellworld.com ... Amphenol MB4FSR-B10.3* Flex Grip™ backshell ...
Amphenol GT Series Reverse Bayonet Coupling Connectors - Amphenol Aerospace
3 GT Series insert availability, cont. Insert Arrange ment Service Rating Total Con-tacts Contact Size 04 8 1216 Coax** 04812 22-16 A 9 3 6 22-17 D/A 9 1 8 22-18 D/A 8 8
Literature - Amphenol Aerospace
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. Filter Catalog ... Amphenol’s selection of high-power and high-voltage connectors has been designed to meet the power demands of electric military vehicles, eVTOL aircraft ...
backshell catalog | Amphenol Global Search | Amphenol
Amphenol Backshells II - 8 Environmental Backshell CLAMP CLAMP Table Continued NOTE: * For more cable entry options, contact factory TABLE - B 4 9 10 W-email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells II - 9 Amphenol Environmental Backshell Connector Group - J 90 , 450 0 Environmental Backshell
backshell catalog | Amphenol Global Search | Amphenol
Backshells Catalog. Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections from mechanical wear, environmental ...
bm1srl | Amphenol Global Search | Amphenol
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
backshell catalog | Amphenol Global Search | Amphenol
backshell catalog | Amphenol Global Search | Amphenol Low Profile Backshells in shell size 25 with the following features: • 90 degree termination • Low profile design with three heights ranging from 1.010 to 1.660 • Rear access covers to help ease harness assembly and repairability • Amphenol part numbers: 10-640000-XXX Backshells are
Product Selector & 3D files for connectors - Amphenol Socapex
Product selector & 3D CAD files for connectors . In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
Metallic Backshells - Accessories - Amphenol Socapex
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations. The metallic backshells are designed to be robust and reliable, ensuring that cable connections remain secure ...
catalog | Amphenol Global Search | Amphenol
Download the latest Amphenol TPC Wire & Cable product catalog now and take the first step towards superior performance and reliability. We proudly present the newest edition, packed with cutting-edge solutions, detailed specifications, technical data, and guides designed to meet the demands of today’s most challenging environments.