Search Results for amphenol 10-613370-020
FCI Basics | Wire-to-Board, Board-to-Board - Amphenol CS
COMPACT, BLIND MATING, SUPER SPEED UP TO 40GB/S Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer... VIEW PRODUCT. Mini USB 2.0 Connector 0.5GB/S MINI FORM-FACTOR CONSUMER INTERFACE FCI Basics Mini USB 2.0 connector delivers a data transfer rate up to 480Mb/s. The connector takes up only...
2C4U3MT360X06F020s4 Archives - Amphenol Antenna Solutions
2C4U3MT360X06F020s4 Archives - Amphenol Antenna Solutions
SMA Protective Cap plug | 202112-10 - Amphenol RF
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other ... [0.020] 3.10 REF [0.122] MAX. PANEL THICKNESS 4.20 [0.165] 0.34 [0.013] 0.90 [0.035] 26.63 REF [1.048] 2.50 REF [0.098] 8.00 REF [0. ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. Features & Benefits: Medium size, environmentally resistant connector; Shells size 8 to 24. ...
PRELIMINARY ISSUE - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other ... [0.020] 1.22 [0.048] 3.10 REF [0.122] 17.83 REF [0.702] 10.20 REF [0.402] 2.10 REF [0.083] MAX. PANEL THICKNESS 3.00 [0.118] CENTER ...
Amphenol High Voltage Connectors
%PDF-1.5 %âãÏÓ 6 0 obj /Type /XObject /Subtype /Image /BitsPerComponent 8 /Width 2156 /Height 476 /ColorSpace /DeviceRGB /Filter /FlateDecode /Length 430137 ...
Minitek®127 | Cable-to-Board | FCI Basics | Amphenol
FCI Basics Minitek®127 1.27mm connector system has an extensive range of modular connectors for all types of cable-to-board applications. Minitek®127 comes in three duplex plating versions .
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
4-Port Antenna
REV071123I [Product Candidate] www.amphenol-antennas.com 1 of 5 4-Port Antenna 1695-2690 | 1695-2690 MHz 35° 1240 mm PRODUCT OVERVIEW Frequency Range (MHz) 1695-2690 1695-2690 Array Y1 Y2 ... 4.3-10 Female 6206712EN Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU)
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
Amphenol Aerospace designs and manufactures contacts that are used throughout our connector, cable assembly, and integrated solutions product portfolio. AS39029, High Speed and High Power Contacts are available in size 0 to size 23. Termination styles include crimp, solder, thermocouple, and compliant pin contacts. ...
MN54AC01M020 ⅞" 5 Position Single-ended Plug Cable Ass
MN54AC01M020 ⅞' 5 Position Single-ended Plug Cable Assembly, Female, Straight, 2 Meters
Infinite Options Beyond the Mil-Spec Limits
4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com INFINITE OPTIONS Amphenol Aerospace is the industry leader in the design and development of D38999 Series III connectors. While the qualified Mil-Spec versions offer plenty of features, the customization and
PCIe M.2 Gen 5 Card Edge Connectors - Amphenol
Amphenol addresses the need for faster and more efficient data transfer with the PCIe ® M.2 Gen 5 Connectors. These connectors offer a myriad of benefits, including high-density design, enhanced performance, and flexibility, making them ideal for a wide range of applications such as laptops, tablets, desktop PCs, industrial PCs, servers, and more.
Amphenol Reports Record Second Quarter 2024 Results and Announces ...
Second Quarter 2024 Highlights: Record sales of $3.61 billion, up 18% in U.S. dollars and 11% organically compared to the second quarter of 2023 GAAP Diluted EPS of $0.41, up 11% compared to prior year Record Adjusted Diluted EPS of $0.44, up 22% compared to prior year GAAP and record Adjusted Operating Margin of 19.4% and 21.3%, respectively Operating and Free Cash Flow of $664 million and ...
SMA PCB End Launch Plug 50 Ohm 0.062 PCB | 132365-10 - Amphenol RF
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
"amphenol rf, ad-qmapqmaj-2, and date code" interface per amphenol rf spec. 349-50692 interface per amphenol rf spec. 349-50692 identification groove: signifies becu outer contact scale 2.000 customer outline drawing all other sheets are for internal use only
FIBER OPTIC VITA 66.4: Standard 1MT Module
Cat Brandas Office: +1 (607) 563-5129 Mobile: 1 (607) 643-5071 • Email: cbrandas@amphenol-aao.com amphenol-aerospace.com amphenolmao.com 48 VITA 66.4 FIBER OPTIC VITA 66.4: Standard 1MT Module PART NUMBER: 10-504637-008 (Ø3.20) 2 PLACES 7.10 MAX 23.22 MAX 13.95 MAX (1.69) (3.87) (3.87) (7.90) (1.69) 14.7 MAX (7.10) (7.90) (18.12)
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
local Amphenol field sales office or: Amphenol Industrial Operations 40-60 Delaware Avenue, Sidney, NY 13838-1395 Phone: 1-888-364-9011 Fax: 1-520-397-7169 Technical email: tech@amphenol-aio.com This catalog and most all Amphenol catalogs are available for viewing, printing and downloading on websites: www.amphenol-industrial.com
Amphenol Network Solutions > 100A DUAL-FEED GMT FUSE PANELS - LEGACY
Amphenol Network Solutions 100A dual-feed 10/10-position GMT fuse panel features universal ± 24/-48 operating voltage to fit in legacy and “next-gen” network applications, with advanced features engineered into a standard 1 RU footprint. Panels handle up to 20A fuses in each position, providing ample capacity for distribution to a broad ...