Search Results for amphenol 10g rj45 modular jack (part number: 131-04410)
ABOUT US - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) is a leading manufacturer of fiber optic solutions for harsh environments.
Amphenol TFOCA-II
Fiber Optic Solutions www.fibersystems.com TFOCA-II® 4-Channel Fiber Optic Connectors TFOCA-II® 4-Channel Connector Specifications Parameter Typical Maximum Insertion loss (multimode) 0.30dB 0.75dB Insertion loss (single mode) 0.40dB 0.75dB
SMA Straight Crimp Jack RG-178 RG-196 50 Ohm | 132279 - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-178 RG-196 50 Ohm Shop Categories Search. Products. Back; RF Connectors ... Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting ...
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-8RFX - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors ... Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: ... you are agreeing to receive occasional updates from Amphenol RF. This site is protected by reCAPTCHA ...
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead ... Export Control Classification Number: EAR99: Frequency (Max GHz) 11: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates ...
UG-201A/U N-Type Plug to BNC Jack Adapter 50 Ohm Straight
UG-201A/U N-Type Plug to BNC Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back ... Export Control Classification Number: EAR99: Frequency (Max GHz) 4: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material ... you are agreeing to receive occasional updates from Amphenol RF. This site is protected by reCAPTCHA and the ...
BNC Right Angle Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112740-16 BNC Crimp Plug 112491B-10 BNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 112552
Solid State Drive Interconnect Solutions - Amphenol CS
Amphenol offers a wide range of high-performance enterprise SSD connector solutions for M.2, EDSFF, ... Modular & Magnetic Jack. Commercial Rugged Harsh I/O. USB. Server & Storage System. Card Edge. Memory Module. ... Part Number Stock Search. Sample. Videos. Distributor Digital Library.
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9235 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45108 Shop Categories Search. Products. Back; RF Connectors. Back ... Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material ... Subscribe and Stay Connected with Amphenol RF ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm ... - Amphenol RF
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape ... Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: ... Contact Termination: Solder: Coupling Mechanism: Push-on: Detent Type: Limited Detent: Export Control Classification Number: EAR99: Frequency (Max GHz) 26.5: Gender: Jack: IP ...
SMA Press Fit Straight Jack Press-Fit 50 Ohm | 132264SS - Amphenol RF
RF Connector SMA Press Fit Straight Jack Press-Fit 50 Ohm SMA Press Fit Straight Jack Press-Fit 50 Ohm | 132264SS JavaScript seems to be disabled in your browser.
RF Connector Accessories - Amphenol RF
Amphenol RF offers a full range of connector accessories designed for radio frequency applications. Our connector accessories feature all industry standard connector interfaces in between-series and in-series designs.
CUSTOMER DRAWING - Amphenol Australia
Amphenol Technology(Zhuhai)Co.,Ltd No.63, Xinghan Road, Sanzao Town, Jinwan, Zhuhai, PRC 8.0MM SURLOK PLUS RIGHTANGLE PLUG SIZE C CAGE CODE 77820 DOCUMENT NO. C10-730188-() ... PART NUMBER SHELL FINISH KEYWAY ANGLE "A" POLARITY C10-683826-001 Ni PLATED 90$ POSITIVE C10-683826-002 BLACK Zinc PLATED 120$ NEGATIVE CUSTOMER DRAWING
Careers - Amphenol
More than 95,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe. Each of our businesses embraces Amphenol’s entrepreneurial culture in driving leading performance through personal accountability – and our people are our most important asset.
Amphenol Fiber Optic Interconnects - Amphenol Aerospace
Amphenol Part Number For use in Circular Connectors A Dia Ref Inches Microns 50/125 CF-198111-010 .0050 127 62 .5/125 100/140 CF-198111-017 .0057 145 100/140/172 CF-198111-29 OR.0069 175 CF-198111-29A.0068 173 90° Socket Termini (Size 16) † Additional sizes available upon
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Base Station Antennas
Amphenol Corporation - 3rd Quarter 2021 Earnings
Amphenol will have a conference call to discuss 3rd quarter results on Wednesday, October 27, at 1:00 PM ET. To listen to the call, please use the following dial in numbers. Toll free: 888-455-0949 Toll number: +1-773-799-3973 Pass Code: LAMPO. A replay of the call will be available until 11:59 PM ET on Saturday, November 27, 2021. Replay numbers:
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs
APC 3.5 Jack to APC N Jack Adapter 50 Ohm Straight 131-7020 SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 135101-R1-11.00 SMPM Straight Full Detent Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm 925-135J-51S
Connectors - Positronic The Science of Certainty
It can also verify product performance to IP65 and IP67 requirements and has been approved by UL as part of the Client Test Data program. Molding: Using several thermoplastic and thermoset plastic molding machines, the Molding department forms insulators, backshells, angle brackets, cable clamps, and other plastic accessories.