Search Results for amphenol 111-2213-020
Declaration of Conformity to RoHS
Part Number: 095-725-111-030 Description: SMPM(M)ST X2 ON .085 S/R 3.00" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. The ...
Declaration of Conformity to RoHS
Part Number: 095-725-111-050 Description: SMPM(M)ST X2 ON .085 S/R 5.00" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. The ...
NovaSensor P111 Medium Silicon Pressure Sensor Die - amphenol-sensors.com
Amphenol Advanced Sensors Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA
CUSTOMER OUTLINE DRAWING - amphenolrf.com
or other data by Amphenol Corp., or to any other person to anyone for any purpose is not to be regarded by implication or otherwise in any manner licensing, granting rights to permitting such holder ... [<0.020 = #0.002] >0.5 - 6mm = #0.1mm [>0.020 - 0.236 = #0.004]
HDB3/HSB3 Connectors | Products | Amphenol Aerospace
Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. View Download. Board Level and Rectangular Interconnects Catalog Board Level and Rectangular products includes LRM, Ruggedized VME 64x/VITA 60, 66, High Density HDB3 & HSB3, Low Mating Force, Rack & Panel ...
US and International Representatives - SV Microwave
CoastalRF Systems Gibson, Chase 866.389.9099 cgibson@coastalrfsystems.com Areas Served: South Los Angeles and Orange County: Cover 2 Sales
10136691-001LF | PwrMAX® | Amphenol
Amphenol is one of the leading manufacturers of PWRMAX® POWER CONNECTOR. Contact us today for more details of PwrMAX®, part number 10136691-001LF.
Combiners - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com .
ExpressPort QSFP+ | High Speed Interconnects | Amphenol
Amphenol ExtremePort QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels to increase port density which allows for more board real estate and cost Amphenol ExtremePort QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch ...
6880308G(1) - Amphenol Antenna Solutions
6880308G(1) - Amphenol Antenna Solutions ... [Your Snippet]
SD Express | Input Output Connectors | Memory Card Connectors - Amphenol CS
SD Express offers the fastest data transfer rates up to 985MB/s adhering to PCIe® Gen 3 x1 lane interface and NVMe application protocol. Meeting SD 7.0 specifications, these connectors come with pin detection function, which offers enhanced protection
240GT54/nrg240GT54 - 240A Dual-Feed Combination Fuse Panel
%PDF-1.6 %âãÏÓ 1033 0 obj > endobj 1061 0 obj >/Filter/FlateDecode/ID[4DB4796E605A0A43AD82E81C30D150B3>]/Index[1033 46]/Info 1032 0 R/Length 131/Prev 326157/Root ...
Temperature Sensors - Amphenol Sensors
Thermometrics, Inc. With more than 70 years of experience in the development, design and manufacture of high quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies. View ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they are given by Amphenol Corp. The furnishing of these drawings, specifications,
AT06-4S | 4-Way Plug, Female Connector - Amphenol Sine
AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101
M7119 SERIES | Products | Amphenol Aerospace
The M7119 PCB mounted military power supply is a rugged single output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 28VDC at up to 50W.
About - Amphenol Sensors
Where Innovation Thrives Amphenol Sensors is a leader in innovative sensor technologies and forward-thinking measurement solutions built for a large variety of industries. We create value by providing critical information for real-time decisions. We offer domain expertise, rapid customization, world-class manufacturing capabilities and lasting customer relationships. We strive to give our ...
KAYE Global Contacts
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
PRELIMINARY ISSUE - amphenolrf.com
or other data by Amphenol Corp., or to any other person to anyone for any purpose is not to be regarded by implication or otherwise in any manner licensing, granting rights to permitting such holder ... [<0.020 = #0.002] >0.5 - 6mm = #0.1mm [>0.020 - 0.236 = #0.004]
Filter Connectors | Filter D-Sub Connectors - Amphenol CS
D-Sub Filter Connectors provide filtering of unwanted EMI, protecting the integrity of data signals in a mechanically stress-isolated design to ensure that capacitive elements survive shock and vibration.