Search Results for amphenol 135101-01-36.00
LJT 21-48 - Amphenol Socapex
The Amphenol Socapex power connector LJT 21-48 provides ... C= 43.00 mm E = 49.23 mm F = 52.65 mm G= 1.1875 - 18 2 A UNEF a = 8.33 mm Max without protrusion of the piggy back grommet. ... 00: square flange receptacle 01: in-line receptacle 07: jam nut receptacle 06: plug Connector class:
Amphenol
atss-12-00 62.4mm #11.3mm js-12-00 atss-16-00 62.1mm #8.8mm js-16-00 notes: unless otherwise specified 1. material: shell: silicone rubber, red integrated contact retention system 2. specifications: 2.1 operating temperature: -55c to +125c 2.2 moisture resistance: ip67 2.3 mating cycle durability: 100 cycles 2.4 rohs compliant 3.
T 3303 000 - M16 Front mounting female receptacle with ring - Amphenol Sine
Comparable to PN# 09-0010-00-04, 99-2010-00-04 REQUEST A QUOTE T 3301 002 - M16 Female straight cable connector with internal strain relief and metal locking ring. 4 contacts, silver plated, 6-8mm cable diameter Contacts included.
Wire, Cable, & Cable Assemblies for harsh industrial use | Amphenol TPC
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Amphenol 97 Series Standard Cylindrical Connector
For additional information on Amphenol® 97 Series connectors, or for special application requirements, contact your local Amphenol sales office, authorized distributor, or - Amphenol Corporation Amphenol Industrial Operations 40-60 Delaware Avenue Sidney, New York 13838-1395 Telephone: 607-563-5011 Fax: 607-563-5157 Web site: www.amphenol ...
Amphenol Ruggedized VME64x, VITA 60, 66 Interconnects - Amphenol Aerospace
AmphenolAerospace Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com Amphenol LRM Typical Markets: • Military & Commercial Aviation • Military Vehicles • Missiles/Ordnance • C4ISR • Space • Radar 42 Amphenol Ruggedized VME64x, VITA 60, 66 Interconnects TABLE OF CONTENTS Amphenol Ruggedized ...
C091 31N004 100 2 - M16 Front mounting female metal receptac
Comparable to PN# 09-0112-00-04 C091 31N004 100 2 - M16 Front mounting female metal receptacle with O-ring seal and ring nut mount. 4 contacts, silver plated. Contacts included.
XPOL panel antenna 65°, 12 dBi, 380 - 470 MHz - AMPHENOL PROCOM
920 x 400 x 170 mm / 36.22 x 15.75 x 6.69 in. Wind Load 297 N (160 km/h) Weight Approx. 7 kg / 15.43 lb. Alternate Mounting Bracket Tilt bracket : 766.7015 (0 - 22°) (Ordered Separately) ... 766.65.12.00 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. Features & Benefits: Medium size, environmentally resistant connector; Shells size 8 to 24. ...
Antenna Solutions | Products - Amphenol
Amphenol designs and manufactures custom FPC antennas. The FPC antenna can come with adhesive backing, on a plastic carrier, or with wire termination. FPC antennas are commonly used in smartphones, smartwatches, tablets, laptops, set-top boxes, and other devices requiring 4G, 3G, diversity, NFC, Bluetooth, and GPS frequency bands.
M40 Series Connectors - Amphenol Sine
Amphenol Sine Systems MotionGrade M40 Power Solution Connector Systems are designed to excel in performance and reliability in our customers' most demanding environments. Our innovations and experience as an industry leader in connector technology and total interconnect solutions allow us to offer such features as our FlexGrip Backshell System ...
36.5 - Amphenol Sine
36.5 A3 - RELEASE NEW DRAWING FORMAT 27DEC13 JARRY - REFER TO SHEET 2 FOR AVAILABLE ... Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range (AWG) Material Color ... ATT-16-00 Hand Crimp Tool S&F Size 16 14-16AWG - - ATT-16-01 Hand Crimp Tool S&F Size 16 18-20AWG - - ...
HDAS Series Connectors | Products | Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
C091 31N006 100 2 - M16 Front mounting female metal receptac
Comparable to PN# 99-5621-15-06, 99-5621-00-06 REQUEST A QUOTE C091 31H006 101 4 - M16 Male cable connector with internal strain relief and metal locking ring. 6 contacts, silver plated, 6-8mm cable diameter.
TV - Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Contacts signaux - Amphenol Socapex
Les contacts signaux d'Amphenol Socapex sont spécialement conçus pour être utilisés avec les connecteurs JD38999 I, II, III, EN3645 et EN4165. Ces contacts monoblocs sont fabriqués à 100% en France et respectent les normes européennes EN3155 et américaines AS39029. Ils peuvent être terminés de différentes manières, notamment par sertissage, soudure, queue PC et broches conformes.
amphe-power-radsok-technology-catalog-amphenol-industrial
Amphenol Amphenol Corporation Amphenol Industrial Operations 40-60 Delaware Avenue, Sidney, New York 13838-1395 ... Phone:90 (212) 335 25 01 Fax:90 (212) 335 25 00 Web:www.amphenol.com.tr E-mail: saracolglu@amphenol.com.tr Asia / Pacific AUSTRALIA Amphenol Australia Pty Ltd 2 Fiveways Blvd. Keysborough Melbourne, Victoria 3173
Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
암페놀-대신전자정밀(주)
암페놀-대신전자정밀(주)는 Amphenol Corporation의 한국 법인으로, 산업용, 군수용, 이동 통신 및 철도 차량용 커넥터를 주력 제품으로 생산하고 국내 시장 뿐만 아니라 수출 및 해외 암페놀 법인의 제품을 한국 시장에도 공급하는 공식 자회사입니다. VIEW MORE. Our