Search Results for amphenol 31-217
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International www.fibersystems.com. Amphenol Fiber Systems International 3 www.fibersystems.com About M28876 ... 1 31 2 8 6 4 F C 1 1 2 18 Table 3 Backshell Maximum Allowable Cable Diameter by Shell Size, Inches (mm) Shell Size 13 Shell Size 15 Shell Size 23 1 0.285 (7.24) 2 0.346 (8.79) 0.500 (12.70)
BNC Right Angle Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 ...
31-70544-12G STP 3D Model (Size: 334 kb ) Product Life Cycle. Product Life Cycle; Part Status: ... BNC Straight Plug to HD-BNC Straight Plug B4505R 75 Ohm 6 inches 12G 095-850-217-006. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. ...
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Declaration of Conformity to RoHS
Part Number: 095-850-217-120 Description: 75OHM HD-BNC(M)-BNC(M) 120" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to ... Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com .
Declaration of Conformity to RoHS
Part Number: 095-850-217-072 Description: 75OHM HD-BNC(M)-BNC(M) 72" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to ... Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com .
Amphenol
Amphenol Corporation Communication and Network Products Division Danbury, CT U.S.A. 06810 Amphenol 74868 CODE ID TITLE DATE DATE DATE DWG SIZEDRAWING NO. B SCALE: REV SHEET OF REV DESCRIPTION DATE REVISIONS ECO APPR 31-5486-10RFX 3.0:1 2 2 31-5486-10RFX 14,5 REF [.571] 7,87 REF [.310] 6,9 REF [.272] 4 REF [.157] 13,1 REF [.516] 3 REF [.118] 34 ...
BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Adapters designed for radio frequency applications. BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
1.0 Objective 3.0 Ratings - Amphenol CS
3.50 31 26 22 20 NOTE: Schematic of 2 layer PCB Top and bottom layers are commoned. PDS: Rev :B STATUS:Released Printed: Apr 14, 2017. NUMBER GS-12-1176 TYPE PRODUCT SPECIFICATION ... 5.50 [.217’’] 4.00 400 565 7.0 Mechanical Characteristics 7.1 Mating/Unmating Force
162GB - Amphenol Ltd
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard.
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com 83723-2 ... 1831 I 31 31 2016 I 16 16 2025 I 25 6 19 2028 I 28 4 24 2039 I 39 2 37 2041 I 41 41 2212 I 12 12 2219 I 19 19 2232 I 32 6 26 2239* I 39 12 27 2255 I 55 55 2429† 29 29
BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers between-series adapters allowing BNC interfaces to mate with 1.0-2.3, FME, Type F, HD-BNC, MCX, Type N, RP-BNC, RP-TNC, SMA, SMB, SMC, TNC and UHF coaxial interfaces. Like in-series adapters, BNC between series adapters can be used as connector savers and gender changes with the added benefit of changing the interface.
Power Connectors | Products - Amphenol
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units.
catalog | Amphenol Global Search | Amphenol
Download the latest Amphenol TPC Wire & Cable product catalog now and take the first step towards superior performance and reliability. We proudly present the newest edition, packed with cutting-edge solutions, detailed specifications, technical data, and guides designed to meet the demands of today’s most challenging environments. ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
BMA-31-18 - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
Contact - CONEC
CONEC Corporation 307-2233 Argentia Road Mississauga, ON L5N 2X7 CANADA Tel.: +1 905 790 2200 Fax.: +1 905 790 2201 [email protected] www.conec.com
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
31-70020: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
External Antenna 698-960 1710-2170 2300-2690 3300-3800 4400-5000 MHz ST0430-31-001-A. Stick Antenna 2400-2500 5180-7125 MHz SMA ST1226-30-001-A. Stick Antenna 2400-2500 5180-5825 MHz SMA ST0228-30-002-A. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from ...
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913