Search Results for amphenol 3d cad
SMPM Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMPM Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMPM Connectors at Amphenol RF online.
Amphenol GT Series Reverse Bayonet Coupling Connectors
Amphenol GT Series Reverse Bayonet Coupling Connectors Amphenol 12-024-8 ® Ruggedized Connector Series for Rail/Mass Transit and other Harsh Environments AMPHENOL CORPORATION Amphenol Industrial Operations 40-60 Delaware Avenue Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 www.amphenol-industrial.com
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
172124 STP 3D Model (Size: 2053 kb ) 172124 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
USB3F TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68). It is ideal for use in military avionics, grounded vehicles, battlefield communication, and industrial applications.
ANSYS HFSS 3D Component Models - Amphenol RF
Amphenol RF offers ANSYS HFSS 3D component models of printed circuit board connectors for download. These self-contained 3D models allow designers and engineers to simulate the performance of a PCB connector on their PCBa product within a specific design prior to placing an order. By eliminating the need for physical prototypes, therefore ...
High Power Matrix 38999 Connector - Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. With the Matrix 5015 series, you can upgrade your EMI shielding ...
Databus - Amphenol Ltd
Our Databus system designed for use with data transmission and engineered to suit the requirements of military and commercial aircraft.
RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
132105RP STP 3D Model (Size: 866 kb ) 132105RP PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Innovative Interconnects - Amphenol Ltd
Founded in 1963, Amphenol LTD quickly made a name for itself in the historic town of Whitstable, Kent. As a local base with global reach, we became known for our strong sense of teamwork and our innovative products and systems. ... 3D models or further information, visit our Resource Hub. 3D Models & Drawings. Latest news. View more. Press ...
3D Models - Document Library | Page 2 - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Radlok Connector - Amphenol Australia
Features. Mating Cycle: 100Min; Current Rating: 70A – 500A; Operating Voltage: 1000VDC; Temperature Range: -40ºC ~ +125ºC; Inflammability: UL94V-0; Tool-Free ...
PowerLok G2 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Amphenol TPI. PH: (204) 697-2222 Toll Free: (800) 667-2677 Sales Email: [email protected] Technical Support Email: [email protected] 2110 Notre Dame Ave. Winnipeg, MB Canada
Register - Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol Aerospace's Circular Connector portfolio features Mil-spec qualified connectors, including MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors. ... See our Product Configurator for available drawings and 3D models. Mil-Spec Qualified Connectors . Our Mil-Spec ...
SMB PCB Through Hole Straight Jack 50 Ohm | 903-415J-51P - Amphenol RF
903-415J-51P STP 3D Model (Size: 93 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132204 - Amphenol RF
132204 STP 3D Model (Size: 393 kb ) 132204 PDF Customer Drawing (Size: 32 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
TNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TNC Connectors at Amphenol RF online.
高速ペガサス3D CADデータ(STPファイル)|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
高速ペガサス3d cadデータ(stpファイル) 高速ペガサス(プラグ) 高速ペガサス(レセプタクル) 高速ペガサス(フランジ付きレセプタクル) 本hp掲載の3dデータは形状確認用となります。
Twinax Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency Twinax Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Twinax Connectors at Amphenol RF online.