Search Results for amphenol 608 series
608 - Amphenol Ltd
A range of rugged and robust nickel aluminium bronze connectors, boasting a two start acme thread coupling mechanism. If you need technical specifications, 3D models or further information, visit our Resource Hub.
608.PDF - amphenol.co.uk
The Amphenol 608 series is a range of nickel aluminium bronze connectors with a 2 start acme thread coupling mechanism. The rugged design features and highly corrosion resistant materials make this connector series ideal for marine applications where equipment is continually exposed to rough treatment and salt laden atmosphere. Amphenol Limited
Soldier System Connectors - Amphenol Ltd
Amphenol’s soldier solution systems connect military personnel with the power and the data that they need to make strategic decisions in the field. Integrated locking mechanisms, push-pull connectors, 10A fast-charging capabilities, IP68 connectors – Amphenol has it all.
D38999 - Amphenol Ltd
Designed to meet the stringent requirements of the MIL-DTL-38999 standard, these connectors excel in withstanding extreme temperatures, vibrations, and harsh environmental conditions. LJT connectors are MIL-DTL-38999 Series I compliant. SJT bayonet coupling series meets the requirements of VG96912 standard.
RJHSE608V | Modular Jack | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
Raptor - Amphenol Ltd
Raptor is Amphenol LTD’s range of connectors engineered for High Voltage and High Current systems in E-Flight, E-VTOL and hybrid applications. Features TALON high temperature contacts
602gb | Amphenol Global Search | Amphenol
MIL-DTL-26482 derived miniature bayonet 62GB series. 602GB. 602GB series is a range of high temperature miniature bayonet lock connectors with rear insertable, rear release crimp contacts. We are here to help. If you have questions or need assistance on product technical support, delivery or RoHS status, we are here to support you! ...
Naval - Amphenol Ltd
Amphenol supplies rugged interconnect solutions to naval platforms, from military and commercial ships to deep sea submarines. Our broad product range, including high current connectors and hermetically sealed connectors, are connecting crews with critical power and data, ensuring safe and successful missions in hostile or challenging waters.
Cross Reference Products | Part Number Search - Amphenol CS
Cross Reference is a platform which offers you with the best Amphenol CS equivalents against your various connector requirements. Click here to submit a list of Competitor P/Ns for cross reference.
Space - Amphenol Ltd
Amphenol offers a broad portfolio of ruggedised product solutions from hermetically sealed connectors to Fibre Optic harnesses – all designed, developed and tested to withstand the harshest environmental challenges of space.
Rhino - Amphenol Ltd
Designed to meet military and industrial specifications, RHINO connectors include low-resistance hyperbolic RADSOK® power contacts and comply with stringent safety requirements. Rhino 38999 provides up to 1000A current capacity in a MIL-DTL-38999 style shell. 40% lighter than Rhino 38999 and intended for use with Aluminium cable.
162GB - Amphenol Ltd
162GB series range of high temperature miniature bayonet lock connectors. Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel (RoHS) and Electroless Nickel finishes as standard. You can download all the information you need below.
Rhino Guard - Amphenol Ltd
You can download all the information you need below. If you need technical specifications, 3D models or further information, visit our Resource Hub. We have access to a wide variety of innovative solutions, please contact us for a quote.
Caps - Amphenol Ltd
Available for almost every connector series offered by Amphenol; Metal and polymer caps; View cap assembly data in the catalogue of your chosen connector series
Circular Multi-Pole Rhino - Amphenol Ltd
For use where multiple poles are required in a circular format. You can download all the information you need below. If you need technical specifications, 3D models or further information, visit our Resource Hub.
MFM Duplex - Amphenol Ltd
Based on a #13 MIL-DTL-38999 Series III connector with keyway polarisation; One piece monobloc termination construction for ease of cleaning; Both shells and ferrules are keyed for optimum repeatability; Environmentally sealed when mated; Simple termination procedure; Interchangeable cable sub-assembly with other Amphenol product series
Molliflex - Amphenol Ltd
A revolutionary flat and foldable power and data cable for soldier systems. You can download all the information you need below. If you need technical specifications, 3D models or further information, visit our Resource Hub. Need additional products from our Amphenol portfolio of products?
711 Single Way - Amphenol Ltd
Qualified to PAN6484 and JN1032 and with proven performance at high levels of vibration and temperature. If you need technical specifications, 3D models or further information, visit our Resource Hub. Need additional products from our Amphenol portfolio of products?