Search Results for amphenol 62gb57a82p219
162GB - Amphenol Ltd
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard.
SIM EN4165 Mono-Module Connectors - Amphenol PCD
Amphenol connectors are built to keep this gear online and working efficiently in even the harshest environments. Military Rotorcraft / Helicopters. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications.
OCuLink connectors | PCIe/SAS Interface| I/O Connectors | Amphenol
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer and industrial applications.
D-Sub Standard Density | Input Output Connectors | Amphenol
STANDARD DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
ix Industrial IP20 | Industrial Connectors | Amphenol
ix Industrial connectors enable IoT connectivity for Ethernet and other Industrial protocols through all levels of an operation from the Enterprise/Cloud to the sensors/actuators at the factory floor.
PCI Express Gen 6 Card Edge Connectors - Amphenol CS
Amphenol PCIe ® Gen 6 connectors surpass PCIe ® 6.0 standards, support backward compatibility, and are footprint interchangeable with PCIe ® 5/4/3/2/1 JavaScript seems to be disabled in your browser.
Triax Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency Triax Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Triax Connectors at Amphenol RF online.
ComboLock® Connectors | FCI Basics | Wire to Board | Amphenol
The ComboLock Wire-to-Board connector compact design for the limited space application needs carry power and signal requirements. The connector system has hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with active latching feature.
Inventory - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
EDSFF E1/E3 High-Speed Cable Assembly - Amphenol CS
Amphenol's EDSFF E1/E3 high-speed cable assembly transmits power and high-speed signals via a cable that directly connects to the main PC board supporting EDSFF E1/E3 SSD and CXL or other modules. JavaScript seems to be disabled in your browser.
Micro SD and SD Card Sockets | Input Output Connectors | Amphenol
Amphenol's 2.70mm ultra-thin Micro SD and SD card sockets saves on space and has a shielded design for superior signal integrity (SI) performance. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
12402012E212A | USB2.0 | Amphenol
Amphenol is one of the leading manufacturers of USB2.0. Contact us today for more details of Partnumber,12402012E212A
OCP ORv3 AC Input Connector and Cable Assemblies - Amphenol CS
Amphenol OCP-compliant AC Input Connectors and Cable Assemblies are designed to meet OCPs V3 Universal Input power distribution architecture standards and provide a convenient method of routing power directly from the busway to the power shelf within the
Omni Antennas CXL 3-1LW - AMPHENOL PROCOM
CXL 3-1LW is a 0 dBd, vertically polarized, omnidirectional base station antenna for the 118 - 137 MHz civil aircraft band. The antenna is a broad-banded ½ λ dipole design, and it is equipped with our type “LW” mast mount, which is a lightweight, multi-purpose, epoxy-coated aluminium mounting bracket with stainless steel fittings.
Xcede® HD | Backplane Connectors | Hard Metric Form Factor | Amphenol
XCede® HD backplane connector achieves high performance (up to 20 Gb/s) in a Hard Metric form factor. Offering a linear density of up to 84 differential pairs per inch and can meet requirements of high density architectures.
HPCE High Power Card Edge Connector - Amphenol
Amphenol offers HPCE® High Power Card Edge Connector for applications that require high linear current density and low power loss.
Quality and Certifications - Amphenol Ltd
Amphenol Ltd operates in compliance with the leading industry standards and certifications in quality, safety and sustainability. The company has a customer-focused quality management system based on ISO 9001, EN9100 and is committed to meet customer expectations of Zero Defects, AS13000 standardisation and AS9145 APQP. ...
CA Series - Connectors | Mezzanine Connectors | Amphenol
Amphenol's CA Series ™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements. Amphenol's CA Series ™ high performance 32 ...
D38999 Connectors with Coaxial, Concentric Twinax ... - Amphenol Aerospace
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.