Search Results for amphenol 666445
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
Type Military P/N Amphenol P/N Family Angle Finish Pg. Accessories M85049/139 - Rubber Bushings - No Finish 96 Backshells M85049/147 - Strain Relief Clamp Straight A,N,W,Z 83 Accessories JAND3899922 - Dummy Receptacle - F, W, Z 98 Accessories JAND3899928 - Hexagon Panel Nut - F, W 100
Leap On Board Transceivers | OBT | Optical Interconnect - Amphenol CS
SMALL, FAST AND POWER EFFICIENT. Amphenol's 300Gb/s Leap ® High-Speed Optical Module is faster, smaller, and more cost and power efficient than most conventional datacenter interconnects.. Capable of speeds up to 25Gb/s and distances up to 100m; 300Gb/s total throughput requires only 1 sq in of board space and 5.4W of power
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Excel Format Download (opens in new window) XBRL Format Download (opens in new window) XBRL Format Download (opens in new window)
e-Mobility Applications | On-Board Charger, Cell Connection Systems ...
e-Mobility. Amphenol provides compact, robust, leading-edge interconnect solutions for EV charging stations, electric, hybrid electric, battery electric vehicles, and powertrain applications including e-bikes, e-scooters, electronic forklifts, hybrid electric vehicles, and electric vehicles.
Contact - AMPHENOL PROCOM
Amphenol Procom UK 46-50 Rutherford Drive Welllingborough, NN8 6AX United Kingdom. Phone: +44 (0)1933 408 408 Email: UKsales@amphenolprocom.com
Amphenol Assembletech
If you have requirement, please contact Amphenol for further confirming PN and drawing) OCuLink 8i Straight to Straight. Part Number: RML80-XXXX Product Description: OCuLink 8i Straight to Straight Cable Assembly Series: OCuLink Cable Length: 1 meters max. Signal Wire Size: 30-34AWG (85ohm), 32-34AWG(100ohm) ...
Infinity Premises System - Amphenol Broadband Solutions
Amphenol Broadband Solutions is proud to offer the industry’s only premises installation system that includes passives, actives and enclosures. The Infinity Premises System ™ (IPS) streamlines the installation process, which reduces time spent in the customer’s home while increasing system reliability.
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
local Amphenol field sales office or: Amphenol Industrial Operations 40-60 Delaware Avenue, Sidney, NY 13838-1395 Phone: 1-888-364-9011 Fax: 1-520-397-7169 Technical email: tech@amphenol-aio.com This catalog and most all Amphenol catalogs are available for viewing, printing and downloading on websites: www.amphenol-industrial.com
OverPass - Amphenol
OverPass - Amphenol Author: Amphenol CS Subject: Amphenol s OverPass cable system offers a broad range of capabilities that allow our customers to efficiently transmit high speed signals from near an ASIC to anywhere in their system. Created Date: 3/21/2023 10:32:01 PM
Stingray - 7 - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Amphenol 67 and 165 Series Miniaturized Standard Connectors
Amphenol® 67 Series connectors are ideal for applications that require a light to medium weight, durable, environmen-tally sealed connector. For additional information on Amphenol® 67 Series connec-tors, or for special application requirements, contact your local sales office, authorized distributor, or Amphenol Corporation Amphenol Aerospace
DESCRIPTION L I S T A m p h e n - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP14M23F MS14M23F 14AWG 2.0-2.5mm² Gold Flash MP14M23G5 MS14M23G5 14AWG 2.0-2.5mm² Gold 5µ” MP14M23G10 MS14M23G10 14AWG 2.0-2.5mm² Gold 10µ”
RF Combiners | Widest range on the market | Amphenol Procom
Full range of RF combiners including Cavity and Hybrid as well as Receiver Multicouplers, Low Noise Amplifiers and many more from Amphenol Procom.
PwrBlade Connector | Power Solutions | Amphenol
The PwrBlade® power distribution connector system from Amphenol includes power and signal contacts to provide power distribution and power control in a single connector. Options for either vertical or right-angle versions of PCB-mount h
LC Field - Fiber Optic Connectors - Amphenol Socapex
Amphenol Socapex LC Field Connector is an innovative solution that allows users to transform their LC cordset into a rugged LC Field connector. This connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh conditions.
Hardline Offering - Amphenol Broadband Solutions
Amphenol Broadband Solutions’ T10 & TX10 hardline cable is a seamless extruded tube that will outlast the standard welded tube cables. This cable is designed to eliminate pinhole leaks and microcracking and can be used with industry-standard coring tools and connectors. ABS provides the best quality and supply of hardline cables in the industry.
Amphenol Assembletech
If you have requirement, please contact Amphenol for further confirming PN and drawing) Product Description: Sealiable@R M11 Male to Open Cable Assembly Series:Waterproof Cable Assembly Cable Length:NA Cable Spec:2C*20AWG FT6 White PVC. 2C*0.5 SQ MM CCC cable is optional.