Search Results for amphenol 83-1r so-239 insulation material
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non ... - Amphenol RF
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
CUSTOMER OUTLINE DRAWING - Amphenol RF
MATERIALS AND FINISHES: BODY - ZINC DIE CAST, NICKEL PLATING CONTACT - BRASS, SILVER PLATING INSULATOR - PBT POLYESTER. DRAWING NO. THIRD ANGLE PROJ.
Connectors | Products - Amphenol
Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating. View our businesses providing Connector solutions.
catalogs | Amphenol Global Search | Amphenol
Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs. Our catalog section delivers all necessary information related to our products. Rich in content, catalogs are frequently updated with latest market studies and trends, including new products launched, upcoming launches and much more.
rf connector panel | Amphenol Global Search | Amphenol
Check product specs & datasheets for a wide selection of RP-TNC Connectors at Amphenol RF online.
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
APC Standard series has a plastic shell and rugged design, targeted for industrial power and signal applications with advantages of light weight, high environmental resistance, and cost effective. Ordering Note: Contacts ordered separately. All receptacles are pin contact only. All plugs are socket contact only.
2M Series Performance Specifications - amphenol-aerospace.com
Materials and Finishes PERFORMANCE SPECIFICATIONS Current Rating (Maximum) Size #23 contact: 5 AMPS. Size #20 contact: 7.5 AMPS. Size #16 contact: 13 AMPS. Size #12 contact: 23 AMPS. Test Voltage (Dielectric Withstanding Voltage) Mated Connectors Size #23 contacts: 750 VAC RMS sea level, 400 VAC RMS 40,000 feet
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
amphenol ca0162c226xx012a1 1 1 r o 6 - june - 17 aa 6 - june - 17 m f w s 6 - june - 17 half c-4) rohs compliant ... current (max): 13a voltage (max): 250v ac/dc insulation resistance (min): 100m ohms rated impulse withstand voltage: 6000v 1) materials: coupling nut: nylon pa 6.6 insulation insert: nylon pa 6.6, ul 94/v-0
Table of Contents - Amphenol CS
Measure insulation resistance between adjacent contacts in a connector individual. Test voltage : D.C.500V. Read value one minute after applying test voltage. For one minute, apply A.C.200V between adjacent contacts in a connector individual. 1) Free from any short circuit and insulation breakdown. 9-2. Mechanical Performance.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
MATERIALS AND FINISHES: BODY - ZINC DIE CAST, NICKEL PLATING CONTACT - BRASS, SILVER PLATING INSULATOR - PTFE, NATURAL. MECHANICAL: A. DURABILITY: 500 CYCLES MIN. PACKAGING: THIRD ANGLE PROJ.
UHF (M) Amphenol RF RG 8 CABLE GROUP
%PDF-1.6 %âãÏÓ 21 0 obj >stream hÞ„ÐK Â0 àü” Ýž§‚ dàITT¼ˆÈ 2eë|üyµ{T'L¥-„”|I« "㨠2i÷™BÎm® ‚ÚŒ ’R IxÌ ƒŠŒã43E Å ™Dïxu;i2ËÍ!Nt ¶d„L”Wá†v) ‡u鶦¤£dƒªây”ê¢YåÆæ ;÷ ,a Ú. Ü+;T’p’jH~Sr#:j ±…. yõ öÅ-ƒNõÕ ?є䧔”Πε¸ æL6ønú-æ Õg÷† > ù½6¿Íìÿ3…5Ÿ q †] endstream endobj 22 0 ...
EU RoHS II CoC - amphenol-aerospace.com
In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) 8300‐039‐0310 YES RING, RETAINING N/A
NUMBER TYPE PRODUCT SPECIFICATION - Amphenol CS
This specification applies to all press-fit backpanel, coplanar and orthogonal receptacles and headers, including 5 pair, 4 pair, and 3 pair products on both 2mm and 3mm column pitch and 4 pair orthogonal receptacles and headers on 4.2mm column pitch.
amphenol rf 83-1ap | Amphenol Global Search | Amphenol
082-63 | Amphenol Global Search | Amphenol amphenol rf 83-1ap | Amphenol Global Search | Amphenol "amphenol rf, 83-886-2050, and date code" 5. shows cable entry dimensions. stamp "amphenol 83-886-2050" interface per uhf plug 5/8-24nef-2b thread 7/16-14unc-2b thread scale 1.250 scale 3.000 recommended cable stripping dimensions customer outline ...
electrical insulating resin | Amphenol Global Search | Amphenol
Polyimide sleeve is epoxied over welds for strain relief and electrical insulation, multiple conformal dip coatings of liquid epoxy resin are applied for complete immersibility in conductive fluids. For use in applications where fast response, good strain relief and full immersion are required.
PRODUCT SPECIFICATION PS-R929 A - Amphenol®
Amphenol® is a trademark of Amphenol Corporation. This specification defines the detailed requirements for the Amphenol RJMG2510 series, 2*1 RJ45+Single USB2.0 connectors.
electrical insulating resin | Amphenol Global Search | Amphenol
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 4X 85ohm RSE Plug . Product Description: MCIO 4X 38pos RSE Cable Assembly with pull tab ... Electrical Performance 1. Voltage: 30VAC per contact 2. ... Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal ...
Amphenol RF 83-1AP | Amphenol Global Search | Amphenol
Amphenol RF PSMP connectors are the perfect solution for board-to-board applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing and is an ideal solution for blind-mate situations. https://www.amphenol.com/search/amphenol%20rf%2083-1ap?pagenumber ...
electrical insulating resin | Amphenol Global Search | Amphenol
Electrical Performance. 1.Contact Resistance 30mohm max for signal contacts (initial). 2.Dielectric Withstanding Voltage 500 VAC for 1 minute no breakdown. 3.Insulation Resistance 1000 Mega ohms minimum.
M39029 | Amphenol Global Search | Amphenol
Find various products and information related to M39029 /56-348, a push-pull connector with retention spring and mating indicator band. See specifications, data sheets, catalogs, and compliance documents from Amphenol and its divisions.