Search Results for amphenol advanced sensors官网
Telaire T3000 Series CO2 Sensors - Amphenol Sensors
• Sensors are shipped factory-calibrated • Accuracy for 10 year life • Extended operating temperature range Amphenol Advanced Sensors ® Telaire T3000 Series is a range of Carbon Dioxide (CO 2) Sensors designed to meet the specific needs of customers who require measuring CO2 in harsh or difficult environments. Based on a
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
Amphenol Advanced Sensors NPA Product Dual/Single Barb Manifold No Port Qty/Tube 42 Units 42 Units 42 Units Qty/Reel 300 Units 448 Units 896 Units Qty/Reel/Carton 6 Reels 6 Reels 6 Reels Qty/Carton 1800 Units 2688 Units 5376 Units. Title: NovaSensor NPA surface mount pressure sensor
TSD-10 Turbidity Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Specifications Part Number TSD-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid )
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap 2 humidity and temperature sensor Author: Amphenol Advanced Sensors Subject: ChipCap 2 offers the most advanced humidity and temperature sensing solution for virtually any application. Keywords: ChipCap 2; temperature sensor; humidity sensor; HVAC control; I2C interface; PDM; Analog Created Date: 2/3/2016 1:04:46 PM
Airmar Technology Corporation
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
Telaire® T7000 Series - amphenol-sensors.com
Method Dual beam, Absorption Infrared Sample Method Diffusion or flow through (50 to 100 ml/min) Display-LCD Independent CO 2 and temperature readings. Calculates and displays ventilation rates.
NPI-19 Media-Isolated Digital I2C Pressure Sensor - amphenol-sensors.com
The NovaSensor NPI-19 Digital I 2 C Pressure Sensor is a member of the NovaSensor NPI Series and incorporates state-of-the-art isolated sensor technology with I 2 C interface protocols, which gives the OEM user the best in price and performance.. These solid state temperature sensors are designed to operate in hostile environments while still providing the same outstanding sensitivity ...
Thermometrics HVAC Refrigerant Temperature Sensor GE-1920
Amphenol Advanced Sensors HVAC Refrigerant Temperature Sensor GE-1920 for Automotive Applications Features • High accuracy and long term stability • Fast response time • Integral connector • Existing field proven design • Alternate RvT curves available • 100°C Max operating temperature
NTC Thermistors Type RL20 - amphenol-sensors.com
Amphenol Advanced Sensors. Type RL20 Specifications Options • Other resistances and tolerances at other temperatures available. • Resistances tolerance codes: G = 2% – J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations
NTC Interchangeable Thermistor - amphenol-sensors.com
Amphenol Advanced Sensors Subject: The NTC Type SC are sleeved interchangeable chip thermistors with heavy isomid insulated nickel lead-wires (SC30) or insulated copper lead wires (SC50). Keywords: Amphenol Advanced Sensors; Thermometrics; Temperature sensor; thermistor; NTC Type SC Created Date: 2/15/2018 9:28:31 AM
Thermometrics Dual solar sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Current Output Vs. Light Level Relative Spectral Sensitivity Vs. Wavelength Relative Solar Output Application Schematic Specifications Operating Temperature Range-30°C to 100°C Storage Temperature Range -40°C to 110°C Output Current
sensor | Amphenol Global Search | Amphenol
Amphenol Advanced Sensors, with its portfolio of industry-leading brands - Thermometrics, NovaSensor, Telaire, Protimeter and Kaye - is an innovator in advanced sensing technologies and innovative embedded measurement solutions customized for regulatory and applications, value by providing critical information for real-time decisions. ...
Fluid Temperature Sensor - Pipe Clip - Amphenol
Amphenol Advanced Sensors Subject: The JS8741 Integrated Pipe Clip Surface Temperature Sensor is a clip-on temperature sensor that monitors the temperature of a fluid or gas that passes through a pipe or tubing circulation system. A system control module receives this temperature reading a\ nd uses a control loop to control the overall system ...
NTC Type HTP Series - amphenol-sensors.com
Amphenol Advanced Sensors Subject: Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by severe environmental exposure¦ [nöQêFKÅ ós}ã Î 3ÿ ¦¹J Ñ è a @ôÿ$ç!àÑ È vçT9Cx ¢ìòZ & Ö| ...
Telaire T6743 Automotive CO2 Sensor - amphenol-sensors.com
Amphenol Advanced Sensors Subject: The Telaire® T6743 is an automotive-qualified CO2 sensor for in-cabin applications. Ventilate the cabin space providing automatic fresh air, aiding driver alertness CO2 leak detection in the cabin space in vehicles using CO2^ ¶Sí ù5«9òᬰ q :l J§ §· ìÆ 0 ñÑ ëoUI) ËÏ' ± ªj±o® S¬ V¥ 4¨i ...
Medical Sensor Solutions - amphenol-sensors.com
Amphenol Advanced Sensors offers leading edge medical sensor technology for today’s patient monitoring and critical care applications by providing the ultimate in accurate and reliable sensing devices to monitor critical vitals. With temperature, pressure, ...
ZTP-315 | Thermometrics Infrared (IR) Sensors
Thermometrics ZTP-315 Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46 (18) package. Thermopile IR Sensors are used for non-contact, or infrared, surface temperature measuring.