Search Results for amphenol advanced sensors
ZTP-148SR | Thermometrics Infrared (IR) Sensors - amphenol-sensors.com
Thermometrics ZTP-148SR Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and thermistor for temperature compensation, all in one hermetically-sealed TO-46 (18) sensor package. There are a variety of filters available to maximize performance in specific applications.
NTC Type JI - amphenol-sensors.com
Amphenol Advanced Sensors. Type JI Specifications Description Chip thermistor housed in a tip, which is molded onto flexible circular cable. Tip and outer cable insulation material is thermoplastic elastomer. Tinned copper conductors have individual polyolefin insulation. Options
Temperature Sensors | NTC Thermistors - amphenol-sensors.com
CO2, Humidity & Dust Sensors. Moisture Meters. Thermal Validation & Monitoring. Thermometrics | NTC Thermistors. Thermometrics, Inc., offers a wide range of NTC Thermistors from component-level to complete sensor assemblies. They are manufactured from the oxides of transition metals and can operate over the range of -196°C to 1000°C ...
Telaire T9602 Humidity and Temperature Sensor - Amphenol
Amphenol Advanced Sensors Subject: Telaire T9602 Humidity and Temperature Sensor for OEM Installation. The T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Keywords: Amphenol Advanced Sensors; Telaire; T9602; humidity and temperature sensor.
EV Battery Temperature Sensors | Amphenol Advanced Sensors
Amphenol Advanced Sensors provides an array of sensing products for automotive EV/HEV battery temperature sensing (BTS) and industrial portable power applications. Reliable and accurate temperature sensing measurement is critical to long-term EV battery performance.
NovaSensor NPB 101 Digital Barometric Pressure Sensor
Amphenol Advanced Sensors. 2 | NovaSensor NPB 101 Overview Figure 1 - Block Diagram • The NPB 101 is an absolute pressure sensor with digital output for low cost applications. • With a miniature 2.0 x 2.5 x 1.0mm HCLGA package, it is ideally suited for portable electronics and
A2L Refrigerant Sensor | Amphenol Advanced Sensors
Product information Ordering. Amphenol industrial sensors can be custom designed to meet the exact specifications and demands of application. Speak with one of our engineers today about your sensor technology needs: ** the image will be changed once our graphic designer comes up with a new one.***
Contact - Amphenol Sensors
Amphenol Sensors Headquarters Phone (814) 834-9140 Email sensors@amphenol-sensors.com Address 967 Windfall Road, St. Marys, PA 15857, US
NPI-19 Series Low Pressure Sensors | NovaSensor - amphenol-sensors.com
The piezoresistive sensor chip is housed in a fluid-filled cylindrical cavity and isolated from measured media by a stainless steel diaphragm and body. As with all NovaSensor silicon sensors, the NPI Series employs SenStable® processing technology, providing excellent output stability.
About us - Kaye & Amphenol
Amphenol Advanced Sensors is a leading innovator in advanced sensing technologies and innovative embedded measurement solutions customized for regulatory and industry driven applications, creating value by providing critical information for real time data decisions.We offer industry leading domain expertise, rapid customization, world-class manufacturing capability and lasting customer ...
NPA Pressure Sensors | Respiratory Sensor | Amphenol Advanced Sensors
The NovaSensor Pressure Amplified (NPA) Sensor is a surface mount pressure sensor provided in a miniature size as a cost-effective solution for respiratory applications that require calibrated performance.
Temperature Sensing for Medical Devices | Amphenol Advanced Sensors
Medical applications demand the ultimate in accurate and reliable monitoring of critical temperature measurement. From the Amphenol Advanced Sensors family of brands, Thermometrics, Inc., designs and manufactures an extensive line of NTC thermistors and non-contact infrared (IR) based temperature sensors for this vital market.
Thermal Runaway Sensor | Amphenol Advanced Sensors
Learn about Amphenol Advanced Sensors’ thermal runaway hydrogen sensor for EV battery packs . ... Amphenol electric vehicle sensors can be custom designed to meet the exact specifications and demands of application. Speak with one of our engineers today about your sensor technology needs.
ZTP-315 | Thermometrics Infrared (IR) Sensors - amphenol-sensors.com
Thermometrics ZTP-315 Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46 (18) package. Thermopile IR Sensors are used for non-contact, or infrared, surface temperature measuring.
Critical Care Medical Devices and Sensors | Amphenol Advanced Sensors
There's no denying the important relationship between medical devices and sensors. While accurate, robust, and responsive sensor technology matters in all levels of medicine, there’s arguably nowhere it’s more important than in patient critical care.
TSD-10 Turbidity Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Specifications Part Number TSD-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid )
Low Pressure Sensor Solutions | All Sensors
The Amphenol All Sensors AUAV series is a dual sensor specifically designed for the demanding requirements of Unmanned Aerial Vehicles (UAVs). This sensor combines a high-accuracy differential pressure sensors with Baraometric (Altitude) pressure sensor in a single package. Features: Compact and Lightweight Dual Sensors in a Single Package
ge advanced sensors | Amphenol Global Search | Amphenol
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1 ...