Search Results for amphenol antenna
6878308G - Amphenol Antenna Solutions
• Tri band antenna, dual polarisation, 6 connectors • Independent, continuously adjustable tilt on each band 2-12° / 2-12° / 2-12° • RET version, 3GPP/AISG2.0 with four integrated RCUs REV061319JJ(FN) www.amphenol-antennas.com 1 of 4 ELECTRICAL CHARACTERISTICS R1 Frequency Bands 698-960 MHz 698-806 MHz 790-894 MHz 880-960 MHz Gain
PCU-KIT-4-XX Spec Sheet - Amphenol Antenna Solutions
ANTENNA SOLUTIONS 1 of 1 www.amphenol-antennas.com REV091410 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage ...
6-Port Antenna
in Amphenol antennas with factory embedded motors. The MDCU is factory installed. Refer to the ORDERING OPTIONS for availability with this model. Multi-Device Dual Unit (MDDU). The MDDU allows two separate RET Controllers to independently drive the RETs in antennas with factory embedded motors (for antenna sharing or two technologies).
696-960 / 696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
REV012819NA www.amphenol-antennas.com 1 OF 4 • Tri band, oct-port panel antenna with variable electrical tilt • Ultra-wideband frequency • 4x4 MIMO low band & high band compatible • Patented internal RET actuator adds no additional length to the antenna
8-Port Antenna
www.amphenol-antennas.com 2 of 6 65° 8-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 MHz 5963400P 5963400PG 5963400PDx 4-Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1945 mm 1945 mm ELECTRICAL SPECIFICATIONS Low Band R2 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45°
6878308NG - amphenol-antennas.com
• Tri band antenna, dual polarisation, 6 connectors • Independent, continuously adjustable tilt on each band 2-12° / 2-12° / 2-12° • RET version, 3GPP/AISG2.0 with six integrated RCUs REV011024JJ www.amphenol-antennas.com 1 of 4 6-Port Antenna 698-960 | 1710-2690 | 1710-2690 MHz 6878308NG 65° 1997 mm
BMR10-D-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni-Directional Antenna, VPOL, 120°, 806-869 MHz, 16.4 dBi, 3960 mm (155.9 in)
5G Ready 65° 1993 mm - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 8 PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2180 1427-2180 2490-2690 1427-2690 2490-2690 Array R1 R2 B1 B2 Y1 Y2 Y3 Connector 1-2 3-4 5-6 7-8 9-10 11-12 13-14 Polarization XPOL XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° 65° 65°
1695-2700 / 1695-2700 MHz - amphenol-antennas.com
REV102017NA www.amphenol-antennas.com 1 of 5 1695-2700 / 1695-2700 MHz † Dual Sector configuration with 8 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options † Available with a gray or brown radome Features Connector Description
Features - amphenol-antennas.com
www.amphenol-antennas.com 4 of 4 APXV18-206517S-C-A20 ACCESSORIES Accessories may be ordered separately unless otherwise indicated. ITEM MODEL NUMBER WEIGHT Beam Tilt Mounting Bracket Kit for Pole Diameter 60-120 mm (2.4-4.7 in) Shipped with antenna APM40-2 3.4 kg (7.5 lbs)
6-Port Antenna
www.amphenol-antennas.com 4 of 6 RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every RET device is factory confi gured and calibrated so the antenna is ready to be used once delivered to the site which means that there is no need for
Features - amphenol-antennas.com
REV080724 www.amphenol-antennas.com 2 of 6 APXVTY10AB_43-C-I20 8-Port Panel Antenna 3300-3800 MHz TDD 8T8R 65° UNIT BEAM 1000 mm INTEGRATED RET ELECTRICAL SPECIFICATIONS Cal. Board and S Parameter Frequency Range MHz 3300-3800 MHz 3300-3600 3600-3800 Coupling Between Cal. Port to Input Port dB -26 ± 2 Coupling Amplitude Accuracy dB ≤ 0.7
698-960 | 698-960 - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 7 Hex band antenna, dual polarisation, 12 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° Lightweight TwinLine platform, with optimal profi le for low wind load
422x.06-405-Txx - AMPHENOL PROCOM
The antenna has been designed to withstand lightning strike. Former Skymasts brand product. Specifications. Electrical; Model: 422x.06-405-Txx: Frequency: 380 - 430 MHz: Max. Input Power: ... Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection ...
amphenol-antenna-logo - Amphenol Antenna Solutions
amphenol-antenna-logo - Amphenol Antenna Solutions
600 MHz - Amphenol Antenna Solutions
www.amphenol-antennas.com. CONNECTING PEOPLE + TECHNOLOGY 600 MHz MULTIPORT ANTENNAS TWIN6510LU000G-T FREQUENCY BANDS (MHz) (2x) 617-906 MHz (2x) 1695-2700 MHz 617-698 698-798 800-906 1695-1880 1850-1990 1920-2200 2300-2700
Multi-band Combiners - Amphenol Antenna Solutions
Combiners (or multi-plexers) allow operators to combine multiple frequencies onto a single run of coax reducing overall costs, wind loads and weight in a streamlined site arrangement.
Ericsson Trisector Hybrid Kit for active antennas, 1004mm
Please contact Amphenol Antenna Solutions for compatibility check with other models. MECHANICAL SPECIFICATIONS Length mm (in) 1004 (39.5) Diameter mm (in) 970 (38.1) Net Weight - ETK1000 Only kg (lbs) 175 (386) Windload (EN 1991-1-4:2005 using Wind Tunnel Coefficients) Calculation km/h (mph) 150 (93.2)
BA6312-6 - amphenol-antennas.com
www.amphenol-antennas.com 1 of 3 BA6312-6 PRODUCT OVERVIEW Antenna TypeFrequency Range (MHz) Fiberglass Omni 410-430 Connector 1 PORT Polarization Vertical Gain 5.1 dBi Overall Length 1.34 m (4.4 ft) 5.1 dBi N Female BA6312 Series ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT
BA6012-2 - amphenol-antennas.com
www.amphenol-antennas.com 1 of 3 BA6012-2 PRODUCT OVERVIEW Antenna TypeFrequency Range (MHz) Fiberglass Omni 468-492 Connector 1 PORT Polarization Vertical Gain 2.1 dBi Overall Length 0.82 m (2.7 ft) ORDERING OPTIONS Select from the following ordering options
Amphenol Antenna Solutions
www.amphenol-antennas.com Mounting Instructions for APM50-B3 Kit 10000031632 | Revision 4.0For more information, visit | MAY 2024 | Amphenol Antenna Solutions 7 www.amphenol-antennas.com NAR Conover & Meriden +1 (779) 970-1605 Technical Support [email protected] APAC Shanghai +86 (21) 3773 8888 Technical Support
BA1312-2 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 156-163, 5.1dBi, N Female
Amphenol Reports Second Quarter 2022 Record Results
About Amphenol. Amphenol Corporation is one of the world’s largest designers, manufacturers and marketers of electrical, electronic and fiber optic connectors and interconnect systems, antennas, sensors and sensor-based products and coaxial and high-speed specialty cable. Amphenol designs, manufactures and assembles its products at facilities ...
1710-2170 MHz - Home - Amphenol Antenna Solutions
REV030419NA www.amphenol-antennas.com 1 of 4 • Single band, X-Pol, variable tilt, panel antenna • Variable electrical tilt range of 0°-10° • Patented internal RET actuator adds no additional length to the antenna • Available in Manual and Remote AISG v1.1 or 3GPP/AISG v2.0 versions
Amphenol-Railway-Antenna-Solutions - Amphenol Antenna Solutions
Amphenol-Railway-Antenna-Solutions - Amphenol Antenna Solutions
6800310Ev - amphenol-antennas.com
10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2688 mm 65° 2688 mm REV122623I (Product candidate) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 4 of 5 RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every
8-Port Antenna
particular antenna. A single actuator individually controls the tilt of each band (no need for daisy chain cables between the bands). This module does not add any additional length to the antenna. REV042622I www.amphenol-antennas.com 3 of 5 6208712EG 6208712EN 6208712ENG RET ACTUATOR
696-960 MHz - Amphenol Antenna Solutions
REV031419NA www.amphenol-antennas.com 2 of 3 Electrical Downtilt Control Electrical downtilt for each band can be controlled separately. Tilt indicator(s) are covered by removable transparent cap(s). Manual Electrical Tilt (MET) Control A colored knob at the end of the tilt indicator allows change of the tilt without need of a tool. The knob ...
Ordering Options Model Number - Amphenol Antenna Solutions
REV030419NA www.amphenol-antennas.com 2 of 4 Electrical Downtilt Control Manual Electrical Tilt (MET) Control A knob located at the bottom of the antenna allows change of the tilt. The knob is accessed by removing two hex-head screws on adjustment knob cover. After adjustment is made cover must be replaced and the hex-head screws re-tightened.
5920300.indd - Home - Amphenol Antenna Solutions
www.amphenol-antennas.com 5 of 5 ACCESSORIES All accessories are ordered separately unless otherwise indicated ITEM MODEL NUMBER WEIGHT Brackets for pole Ø48 to Ø115 mm (Ø1.9 to Ø4.5 in) delivered as standard 0900181/00 3.4 kg (7.5 lbs)
696-900 MHz / 696-900 MHz - amphenol-antennas.com
REV012516O www.amphenol-antennas.com 5 of 5 696-900 MHz / 696-900 MHz HTXC033S17x000 Twin Band | Twin Beam Panel Antenna | 2x X-Pol | 33° | 17.1 dBi | Variable Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Amphenol Corporation 2020 Annual Report
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace,
8-Port Antenna
8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1391 mm 65° 1391 mm REV101322I Product Candidate CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 4 of 6 RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every
HEX858CU0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 85°, (1x) 696-960 | (2x) 1695-2400 MHz, 15.8|17.9|17.9 dBi, 0-10°|0-10°|0-10°, 2508 mm (98.7 in)
Customer - Amphenol Antenna Solutions
Customer - Amphenol Antenna Solutions
catalogs | Amphenol Global Search | Amphenol
Connectors. Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
ORDERING OPTIONS - Amphenol Antenna Solutions
www.amphenol-antennas.com 2 of 8 5G Ready. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to ...
antenna | Amphenol Global Search | Amphenol
8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1391 mm 65° 1391 mm REV101322I Product Candidate CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 4 of 6 RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters.
MET and RET versions, AISG v1.1 or 3GPP/AISG v2
REV030419NA www.amphenol-antennas.com 1 of 4 • Single band, X-Pol, variable tilt, panel antenna • MET and RET versions, AISG v1.1 or 3GPP/AISG v2.0 • External RET unit •es an adjustable mounting bracket channel for custom mounting in any situationFeatur DISCONTINUED.
2C6U4MT360X12F wxys0 - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 19 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this ...
Customer-Service - Amphenol Antenna Solutions
Learn how Amphenol Antenna Solutions can help you with your wireless network needs, from design to installation, with our customer service team.
8-Port Antenna
www.amphenol-antennas.com 1 of 7 Quad band, 8-port panel with variable electrical tilt YFeatures two internal Smart Bias-T units 4x4 MIMO high band compatible Combined mid band (B1 & B2) tilt OCT458KBW102L WITH INTERNAL SMART BIAS-T 45° 2433 mm ELECTRICAL ...
APXVBB4L26B 43-C-I20 - amphenol-antennas.com
www.amphenol-antennas.com 1 of 7 PRODUCT OVERVIEW Frequency Range (MHz) (2x) 698-960 (4x) 1710-2690 Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 2690 x 499 x 199 mm (105.9 x 19.6 x 7.8 in) APXVBB4L26B_43-C-I20 APXVBB4L26B_43 ...
Catalog - amphenol-antennas.com
REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational ... An array of four Center Fed Dipole antennas with phasing harness mounted on an aluminium mast designed for TETRA network ...
Single band, panel antenna with fixed electrical tilt
REV040620NA www.amphenol-antennas.com 1 of 2 • Single band, panel antenna with fixed electrical tilt Ordering Options When ordering, replace the “X” in the model number with the electrical downtilt. Select from the options listed in the Electrical Downtilt section below. Electrical Characteristics 696-900 MHz Frequency Bands 696-806 MHz ...
Features - amphenol-antennas.com
www.amphenol-antennas.com 1 of 6 AOXVBLL06_43-A-A20 360° 564 mm FIXED & VARIABLE TILT ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT AOXVBLL06_43-AT0 Omni-Directional Canister Manual Electrical Tilt Pole Bracket (Quantity 1 Included)
Features - amphenol-antennas.com
www.amphenol-antennas.com 6 of 6 APXVAALL18_43-U-NA20 65° 1829 mm INTEGRATED RET ACCESSORIES Accessories may be ordered separately unless otherwise indicated. ITEM MODEL NUMBER WEIGHT Beam Tilt Mounting Bracket Kit and Interface Bracket for Pole Diameter 60-120 mm (2.4-4.7 in) Shipped with antenna APM40-5E and APM40-E10T 8.5 kg (19 lbs)
DAS - AMPHENOL PROCOM
DAS is a network of antennas which are all connected to the same source. ... Amphenol Procom offers a wide range of both indoor antennas and passive devices, especially for P ublic S afety applications. Distributed A ntenna S ystem s have become a popular solution for meeting the growing demands for improved wireless network performance. A ...
696-900 MHz - Amphenol Antenna Solutions
REV052115R www.amphenol-antennas.com 2 of 3 Electrical Downtilt Control Manual Electrical Tilt (MET) Control A knob located at the bottom of the antenna allows change of the tilt. The knob is accessed by removing the two hex-head screws on adjustment knob cover. After adjustment is made cover must be replaced and the hex-head screws
6504108F6 - Amphenol Antenna Solutions
REV041218BB www.amphenol-antennas.com 4 of 4 ENVIRONMENTAL CHARACTERISTICS Operating Temperature Range -40° C to +70° C Lightning Protection DC Ground Relative Humidity (at 30° C) 95% MECHANICAL CHARACTERISTICS Dimensions Height: 874 mm Width: 856 mm Depth: 152 mm Weight 28 kg