Search Results for amphenol antenna
25-Port Canister Antenna - Amphenol Antenna Solutions
www.amphenol-antennas.com: 9 of 17: Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme (2x) 696-960 | (6x) 1695-2700 | (2x) 3550-3700 | (2x) 5150-5925 MHz:
696-900 / 696-900 MHz - Amphenol Antenna Solutions
REV030519NA www.amphenol-antennas.com 1 of 4 Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt QUAD654C0000M Remote Electrical Tilt AISG v2.0 / 3GPP with an MDCU RET Actuator QUAD654C0000G
DISCONTINUED - Amphenol Antenna Solutions
REV053119I www.amphenol-antennas.com 5 of 7 10-Port Antenna 698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 6800400 6800400N 6800400G 6800400NG 65° 2690 mm 5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2690 mm ELECTRICAL DOWNTILT CONTROL For multiband antennas, electrical downtilt for each band can be controlled ...
BMR10-O-B1 - amphenol-antennas.com
www.amphenol-antennas.com 1 of 3 BMR10-O-B1 PRODUCT OVERVIEW Antenna Type Penetrator™ Frequency Range (MHz) 806-869 Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) 360° Gain 12.1 dBi Electrical Downtilt 0.75° Dimensions 3960 x 168.3 mm (155.9 x 6.6 in) Penetrator™ 360° 3960 mm ORDERING OPTIONS Select from the following ...
Features - Amphenol Antenna Solutions
6-Port Panel Antenna 85° 98.7 in RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every RET device is factory configured and calibrated so the antenna is ready to be used once delivered to the site which means that there is no need for
Smart Bias-T - amphenol-antennas.com
Antenna / Equipment Connector Port 1 Line Connector Port 2 AISG Connector Port 3 SBT-5553800-MFF 4.3/10 Male 4.3/10 Female Female Electrical Characteristics Frequency Band 555-3800 MHz ... REV030117M www.amphenol-antennas.com 1 of 2 SMART BIAS-T | 555-3800 MHz. Smart Bias-T SBT-5553800-xxx
696-900 MHz / 696-900 MHz - Amphenol Antenna Solutions
REV012516O www.amphenol-antennas.com 5 of 5 696-900 MHz / 696-900 MHz HTXC033S17x000 Twin Band | Twin Beam Panel Antenna | 2x X-Pol | 33° | 17.1 dBi | Variable Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
HTXCW331821x000 Spec Sheet - amphenol-antennas.com
2 of 4 www.amphenol-antennas.com REV030713 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
4U4MT360X06F xys4 - Amphenol Antenna Solutions
4U4MT360X06F xys4 REV052423NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
2C4U3MD120X06F wxys4 - Amphenol Antenna Solutions
www.amphenol-antennas.com 8 of 12 2C4U3MD120X06F wxys4 (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz 18-Port Canister Antenna HEART-SHAPE 24 IN FIXED TILT. HOW TO READ THE MODEL NUMBER Each letter and number has meaning. NUMBER OF BANDS and OPERATING FREQUENCY PATTERN TYPE AZIMUTH BMWDTH POLARIZA-TION LENGTH
696-960 / (2x) 1695-2700 / (2x) 3550-3700 / 5150-5925 MHz
REV060418NA www.amphenol-antennas.com 1 of 4 † Omni configuration with 12 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 connectors † This antenna meets the requirements of the U-NII † Available for order with a grey, brown or black radome Features 696-960 / (2x) 1695-2700 / (2x) 3550-3700 / 5150-5925 MHz
1710-3800 MHz - amphenol-antennas.com
REV080218B www.amphenol-antennas.com 2 of 2 • Single Band, microcell panel antenna with 16 connectors Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - amphenol-antennas.com
REV100318NA www.amphenol-antennas.com 5 of 5 QUAD BAND | DIPLEXED | 3-SECTOR, CLOVER-SHAPE | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN) 696-960 / 696-960 / 1695-2700 / 1695-2700 MHz Mounting Kits This antenna can be mounted using any of the following mounting kits. Mounting kits must be ordered separately.
Amphenol Antenna Solutions
www.amphenol-antennas.com Mounting Instructions for APM50-HS Kit 10000025367 | Revision 4.0 | MAY 2024 | Amphenol Antenna Solutions 8 For more information, visit www.amphenol-antennas.com NAR Conover & Meriden +1 (779) 970-1605 Technical Support [email protected] APAC Shanghai +86 (21) 3773 8888 Technical Support
62 in 16 | Amphenol Global Search | Amphenol
Buy 15ft Amphenol MP-52RJ11SNNE-015 Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
5970300P - Amphenol Antenna Solutions
[Discontinued July 2023 with Last Time Buy option until October the 31st, 2023] 10-Port, Panel, 65°, (2x) 698-960| (3x) 1695-2690 MHz, 2683 mm
Global Manufacturing – on a Local Basis. - Amphenol Antenna Solutions
operators and private networks – such as antennas for infrastructure, small cell and DAS. Localised cable and cable assemblies are distributed from this facility – RF jumpers and feeders, broadband cable, Optical Cables and Assemblies, Optical Premise equipment. ... You can view our full range of products here : https://amphenol-antennas ...
696-900 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
REV051017O www.amphenol-antennas.com 3 of 4 696-900 / 1695-2700 / 1695-2700 MHz CUUX063X03Fxyz0 Tri Band | Hex Port | Panel Antenna | XXX-Pol | 63° / 63° / 63° | 8.0 / 8.0 / 8.0 dBi | Fixed Tilt Connector (Back) View of Antenna Dimensions 153mm 6.0in 307mm 12.1in 223mm 8.8in 311mm 12.2in REAR VIEW SUGGESTED, CAN VARY CHANNEL RUNNER (X4 ...
6878300G Archives - Amphenol Antenna Solutions
6878300G Archives - Amphenol Antenna Solutions
RETU-Ex01 - Amphenol Antenna Solutions
RETU-Ex01 - Amphenol Antenna Solutions ... RETU-Ex01
Indoor Patch Antenna for Wall or Ceiling Mount - Amphenol Antenna Solutions
REV111416HH www.amphenol-antennas.com 1 of 2 Indoor left or right hand circularly polarized Patch Antenna for mounting on Wall or Ceiling Ordering Options Chassis Type Polarization Connector Location Frequency Range Product Number Standard Version PCPI-70-LH-s Left Hand Circular Side Connector 380-400 MHz 100000146
Diplexer - Amphenol Antenna Solutions
REV022817M www.amphenol-antennas.com 1 of 3 • Combines the 800 and 900 cellular bands into a single output • Usable at the BTS or antenna end • Built in lightning protection on all ports • Available as single or twin unit, with Auto-Sense or various DC/AISG bypass confi gurations • Suitable for indoor or outdoor applications
10-Port Antenna - Amphenol Antenna Solutions
www.amphenol-antennas.com 2 of 7 10-Port Antenna 698-803 | 880-960 | 698-960 | 1427-2690 | 1427-2690 MHz 5763470R 5763470RG 5763470RDx Penta Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1993 mm 5G Ready 65° 1993 mm ELECTRICAL SPECIFICATIONS Ultra Low Band R1 Frequency Range MHz 698-803 Polarization --- ±45°
10-769040 | Amphenol Global Search | Amphenol
10-769040-19N | Amphenol Global Search | Amphenol Amphenol offers a multi-channel circular connector with high density MT fiber optics. This connector uses MT ferrules. Features & Benefits: High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector.
698-960 | 698-960 | 1695-2690 - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 7 Hexa band antenna, Dual polarisation, 12 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10). ...
Features - Amphenol Antenna Solutions
The tilt angle indicators always remain visible and the antenna still has manual tilt control (manual override). Do not remove the transparent cap(s) from the antenna. RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
REV071816O www.amphenol-antennas.com 1 of 5 Connector Description The antenna has 4 connectors located on the back, each marked with a colored ring. Low Band 696-960 MHz Red Markings (2x) 4.3/10 or 7/16-DIN Female High Band 1695-2700 MHz Yellow Markings (2x) 4.3/10 or 7/16-DIN Female Electrical Characteristics Low Band High Band Frequency Bands ...
1 of 6 - Amphenol Antenna Solutions
www.amphenol-antennas.com 5 of 6. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme 6-Port Antenna 1695-2690 | 1695-2690 | 1695-2690 MHz
2-Band | 4-Port | XPOL | Panel Antenna | Variable Tilt | 900 mm
REV070919JJ(FN) www.amphenol-antennas.com 3 of 3 1710-2690 | 1710-2690 MHz 6175108G 6175108NG 2-Band | 4-Port | XPOL | Panel Antenna | Variable Tilt | 900 mm 4-Port Antenna INTEGRATED RET PROPERTIES Protocol Compliant with 3GPP/AISGv2.0 Power Supply 10-30VDC Adjustment Time (Full Range) ≤ 90 sec (typical, depending on antenna type)
Features - Amphenol Antenna Solutions
10-Port Canister Antenna OMNI 23.9 IN FIXED TILT REV020223NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 12 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Amphenol Corporation 2020 Annual Report
and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace, ... Amphenol’s stock realizing a total compound annual return of 18% over the ten years ended December 31, 2020,
ca42453-003 | Amphenol Global Search | Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
REV080618NA www.amphenol-antennas.com 4 of 4 696-960 / 1695-2180 / 1695-2180 MHz HEX656CW0000x TRI BAND | HEX PORT | PANEL ANTENNA | XXX-POL | 69° / 65° / 65° | 15.0 / 17.2 / 17.2 DBI | VARIABLE TILT Select Electrical Tilt Type Actuator Description Select RET Actuator Port Con˜ guration Antenna ...
2C4U4MT360X06F wxys4 - Amphenol Antenna Solutions
www.amphenol-antennas.com 8 of 15 2C4U4MT360X06F wxys4 (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz 20-Port Canister Antenna OMNI 24.0 IN FIXED TILT. HOW TO READ THE MODEL NUMBER Each letter and number has meaning. NUMBER OF BANDS and OPERATING FREQUENCY PATTERN TYPE AZIMUTH BMWDTH POLARIZA-TION LENGTH TILT
Download Antenna Test Results - Amphenol Antenna Solutions
Resources Download Antenna Performance Test Results Enter the serial number located on the back of the antenna to download the test results: PLEASE NOTE: It may take some time to generate the test result. Check your downloads folder for the PDF file.
Single band, panel antenna with fixed electrical tilt
REV040620NA www.amphenol-antennas.com 1 of 2 • Single band, panel antenna with fixed electrical tilt Ordering Options When ordering, replace the “X” in the model number with the electrical downtilt. Select from the options listed in the Electrical Downtilt section below. Electrical Characteristics 696-960 MHz Frequency Bands 696-806 MHz ...
870-960 MHz - Amphenol Antenna Solutions
REV012616K www.amphenol-antennas.com 1 of 2. 870-960 MHz 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal 0° | Vertical
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
REV100318NA www.amphenol-antennas.com 1 of 5 696-960 / 1695-2700 MHz † Diplexed, 3-Sector, Clover-Shape configuration with 6 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector ...
356-157-2 | Amphenol Global Search | Amphenol
REV080217JJ www.amphenol-antennas.com 2 of 2 2600 Channel (Port 5) Frequency Band 2490-2690 MHz Insertion Loss 0.35 dB Isolation > 50 dB VSWR 1.25 Continuous Average Power 300 W Intermodulation, 2x43 dBm TX Carrier, ...
696-960 / 1710-2170 MHz - Amphenol Antenna Solutions
REV090215O www.amphenol-antennas.com 2 of 4 696-960 / 1710-2170 MHz HTXCW631818x000 Electrical Downtilt Control Manual Electrical Tilt (MET) Control A knob located at the bottom of the antenna allows change of the tilt. The knob is accessed by removing the two hex-head screws on adjustment knob cover.
696-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
REV030519NA www.amphenol-antennas.com 1 of 6 • Tri band, hex-port panel antenna with variable electrical tilt • 4x4 MIMO high band compatible • Patented internal RET actuator adds no additional length to the antenna • Can be ordered with a Multi-Device Dual Unit (MDDU) with two separate inputs for independent control of each band.
5982200 - Amphenol Antenna Solutions
5982200 - Amphenol Antenna Solutions ... 5982200
2C4U3MB180X06F wxys4 - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 12 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this ...
2400-2500 MHz - Amphenol Antenna Solutions
REV111115B www.amphenol-antennas.com 1 of 1 • Single band, X-Pol, fi xed tilt, panel antenna • Mounting and downtilt brackets included. Title: P6174300.indd Author: nramos Created Date:
World’s - Amphenol Antenna Solutions
upgraded antennas for installation at their sites. During the upgrade process, antenna modules that are obsolete will be replaced by up-to-date parts, while modules with current technology will be refurbished. The whole antenna will be tested, certified and warrantied to the same high standard as any other antenna from Amphenol Antenna Systems.
Wideband TETRA / UHF Indoor Ceiling Mount Antenna
REV111416II www.amphenol-antennas.com 1 of 1 The 802.00.05.00 is a compact, stylish and effi cient indoor antenna designed for use with UHF TETRA and PMR systems. It’s ingenious radiator design allows for incredibly broadband operation making the antenna suitable for use within either UHF TETRA frequency band. It’s stylish design
MET and RET versions, AISG v1.1 or 3GPP/AISG v2 - amphenol-antennas.com
REV030419NA www.amphenol-antennas.com 1 of 4 • Single band, X-Pol, variable tilt, panel antenna • MET and RET versions, AISG v1.1 or 3GPP/AISG v2.0 • External RET unit •es an adjustable mounting bracket channel for custom mounting in any situationFeatur DISCONTINUED.
5980300PG Archives - Amphenol Antenna Solutions
Explore the archives of the discontinued 5980300PG antenna model from Amphenol Antenna Solutions.
Omni Antennas 7500118 - AMPHENOL PROCOM
A rugged and durable VHF End Fed Dipole antenna housed inside a high-strength, glassfibre shroud. An integrated mounting clamp allows easy installation on poles or horizontal rails. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product.