Search Results for amphenol antenna
4U6VT360X06F xys4 - Amphenol Antenna Solutions
20-Port Canister Antenna REV121721NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 9 of 11 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Triplexer - amphenol-antennas.com
REV092318M(SZ) www.amphenol-antennas.com 1 of 3 • Combines the three cellular bands 1800, 2100 and 2300-2600 into a single output • Usable at BTS or antenna end • Built in lightning protection on all ports • Available as single or twin unit, with Auto-Sense or various DC/AISG bypass confi gurations
C2U2VT070X06F wxys5 - Amphenol Antenna Solutions
www.amphenol-antennas.com 7 of 12 C2U2VT070X06F wxys5 (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz 30-Port Canister Antenna 23.9 IN FIXED TILT ORDERING OPTIONS Select from the following ordering options SELECT RADOME COLOR SELECT DEGREE OF ELECTRICAL DOWNTILT FOR EACH BAND MODEL NUMBER
ELECTRICAL SPECIFICATIONS Low Band - Amphenol Antenna Solutions
www.amphenol-antennas.com 3 of 7 HEX458CW0000x TRI BAND | 6-PORT PANEL | XPOL | 45° | 2328 MM (91.7 IN) RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every
8-Port Antenna
www.amphenol-antennas.com 4 of 6 65° 8-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 MHz 5963400P 5963400PG 5963400PDx 4-Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1945 mm 1945 mm RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna ...
Single band, panel antenna with fixed electrical tilt
REV082523NA www.amphenol-antennas.com 1 of 2 • Single band, panel antenna with fixed electrical tilt Ordering Options When ordering, replace the “X” in the model number with the electrical downtilt. Select from the options listed in the Electrical Downtilt section below. Electrical Characteristics 696-900 MHz Frequency Bands 696-806 MHz ...
5177703 - Amphenol Antenna Solutions
5177703 - Amphenol Antenna Solutions ... 5177703
2C6U4MT360X12F wxys0E - amphenol-antennas.com
24-Port Canister Antenna REV071421NA AROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 19 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
5679308NG - Amphenol Antenna Solutions
• Hexa band antenna, dual polarisation, 12 connectors • Independent, continuously adjustable tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° • RET version, 3GPP/AISG2.0 with six integrated RCUs REV010824JJ www.amphenol-antennas.com 1 of 4 ELECTRICAL CHARACTERISTICS R1, R2 Frequency Bands 698-960 MHz
CUUX033X03Fxyz0 - Amphenol Antenna Solutions
Panel, 1FT, 6-Port, 33°, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
695-960 / 1710-2700 MHz - Amphenol Antenna Solutions
Antenna with N-Type Connector 7691400 Antenna with 4.1/9.5 Mini-DIN Connector 7691400-mDIN ... REV082714U www.amphenol-antennas.com 1 of 2 • Two, wide band crossed dipoles ±45° polarisation • Small white, panel antenna • Wall mounted for indoor and outdoor application
16-Port Antenna - Amphenol Antenna Solutions
16-Port Antenna 698-803 880-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5 Rea 5 7 mm 5780470 5780470 5780470D x Octo an -ort 5 OL anel Antenna ariale Tilt 7 mm Eeme I REV240424A(FM) AROUND THE WORLD. ACROSS THE CORNER www.amphenol-antennas.com 1 of 8 Integra compatible PRODUCT OVERVIEW
696-960 MHz - Amphenol Antenna Solutions
REV031419NA www.amphenol-antennas.com 1 of 3 • Single band, X-Pol, variable tilt, panel antenna • Part of Amphenol’s UNIVERSAL series of antennas featuring consistent form factors for future-proofi ng • Patented internal RET actuator adds no additional length to the antenna
698-960 | 1695-2690 - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 6 Tri band antenna, dual polarisation, 6 connectors Independent tilt on each band 0-12° / 0-12° / 0-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware above MD3.10). ...
CWWX063X25G00 Archives - Amphenol Antenna Solutions
CWWX063X25G00 Archives - Amphenol Antenna Solutions
4-Port Antenna
REV080519JJ (FN) www.amphenol-antennas.com 2 of 3 INTEGRATED RET PROPERTIES Protocol Compliant with 3GPP/AISGv2.0 Power Supply 10-30VDC Adjustment Time (Full Range) ≤ 90 sec (typical, depending on antenna type) Power Consumption < 1 W (Idle); < 10 W (In Motion) Accuracy ≤ 0.5° Hardware Interface RS485 and Power
LTE Ready - Amphenol Antenna Solutions
www.amphenol-antennas.com 5 of 6 MECHANICAL SPECIFICATIONS Length mm (in) 1498 (59.0) Width mm (in) 305 (12.0) Depth mm (in) 162 (6.4) Net Weight - Antenna Only kg (lbs) 20 (44.1) Mechanical Distance Between Mounting Points mm (in) Refer to Diagram Windload (Wind Tunnel Coeffi cients)
5005370A
www.amphenol-antennas.com 1 of 2 ELECTRICAL SPECIFICATIONS All Bands Frequency Range 698-4200 MHz Frequency Sub-Range 698-806 MHz 806-960 MHz 1710-2700 MHz 3400-4200 MHz Polarization (2x) Linear Gain 3.0 ± 0.5 dBi 3.5 ± 0.5 dBi 4.5 ± 1.0 dBi 5.0 ± 1.0 dBi Horizontal Beamwidth 360° 360° 360° 360° Vertical Beamwidth (Typical) 90° 85° 45 ...
696-900 / 696-900 MHz - Amphenol Antenna Solutions
REV030519NA www.amphenol-antennas.com 1 of 4 Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt QUAD458C0000M Remote Electrical Tilt AISG v2.0 / 3GPP with an MDCU RET Actuator QUAD458C0000G
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
REV100318NA www.amphenol-antennas.com 1 of 5 696-960 / 1695-2700 MHz † 3-Sector, Clover-Shape configuration with 12 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector Description