Search Results for amphenol antenna
6861308NG - amphenol-antennas.com
REV061319JJ(FN) www.amphenol-antennas.com 3 of 3 4-Port Antenna 690-960 | 1710-2690 MHz 6861308NG 65° 2497 mm 2-Band, 4-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2497 mm INTEGRATED RET PROPERTIES Power Supply 10-30VDC Compliant with 3GPP/AISGv2.0 Power Consumption ≤ 2W (Idle), ≤ 10W (In Motion) Hardware Interface RS485 and Power
RET - Amphenol Antenna Solutions
Learn about RET, the remote electrical tilt system for antenna optimization, from Amphenol Antenna Solutions.
SMALL CELL PIPE FLANGE MTG - Amphenol Antenna Solutions
permission of amphenol antenna solutions is prohibited. name date drawn by checked by eng appr. weight (kg): do not scale drawing unless otherwise specified dimensions are in millimeters angular: 1 0 place: 0.5 1 place: 0.25 2 place: 0.15 interpret dim and tol per asme y14.5-2009 bworley small cell pipe flange mtg
APXVBB26H2 43-C-I20 - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 1 of 5 PRODUCT OVERVIEW Frequency Range (MHz) 698-960 Array R1 R2 Connector 1-2 3-4 4 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 0-10° Dimensions 2498 x 469 x 205 mm (98.4 x 18.5 x 8.1 in) APXVBB26H2_43-C-I20 APXVBB26H2_43-A-I20 65° 2498 mm INTEGRATED RET
Omni Antennas 7500118 - AMPHENOL PROCOM
A rugged and durable VHF End Fed Dipole antenna housed inside a high-strength, glassfibre shroud. An integrated mounting clamp allows easy installation on poles or horizontal rails. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product.
APXVBLL26B 43-C-I20 - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 1 of 6 PRODUCT OVERVIEW Frequency Range (MHz) (1x) 698-960 (2x) 1710-2690 Array ...
CUUX033X03Fxyz0 - Amphenol Antenna Solutions
Panel, 1FT, 6-Port, 33°, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
6177110ENGv - Amphenol Antenna Solutions
4-Port Antenna 1710-2690 | 1710-2690 MHz 6177110ENGv 4-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1428 mm 65° 1428 mm REV110323I [Product Candidate] CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 3 of 5 ELECTRICAL DOWNTILT CONTROL For multiband antennas, electrical downtilt for each band can be controlled separately.
696-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
REV030519NA www.amphenol-antennas.com 1 of 6 • Tri band, hex-port panel antenna with variable electrical tilt • 4x4 MIMO high band compatible • Patented internal RET actuator adds no additional length to the antenna • Can be ordered with a Multi-Device Dual Unit (MDDU) with two separate inputs for independent control of each band.
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
REV080624 www.amphenol-antennas.com 1 of 6 PRODUCT OVERVIEW Frequency Range (MHz) (1x) 698-960 (3x) 1710-2690 Array R1 Y1 Y2 Y3 Connector 1-2 3-4 5-6 7-8 8 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-11° 2-11° Dimensions 2690 x 350 x 200 mm (105.9 x 13.8 x 7.9 in) APXVB3L26B_43-C-I20 65° 2690 mm INTEGRATED RET
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
REV100318NA www.amphenol-antennas.com 1 of 5 696-960 / 1695-2700 MHz † Omni configuration with 4 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector Description
ORDERING OPTIONS - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 5 Integra compatible PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 Array R1 R2 Connector 1-2 3-4 Polarization XPOL XPOL
Compression Connector Matrix - Amphenol Antenna Solutions
Compression Connector Matrix
696-960 / 1710-2170 MHz - Amphenol Antenna Solutions
REV123015O www.amphenol-antennas.com 3 of 4 696-960 / 1710-2170 MHz HTXCW631619x000 Dual Band | Panel Antenna | XX-Pol | 63° / 63° | 15.9 / 18.0 dBi | Variable Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
PH-YY10-N0 - amphenol-antennas.com
www.amphenol-antennas.com 1 of 5 PH-YY10-N0 65° 1000 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT PH-YY10-N0 ACU-I20-B2 Internal RET Included APM50-B3 Beam Tilt Kit Included 60-110 mm (2.4-4.3 in) 11.4 kg (25.1 lbs)
TETRA Indoor Ceiling Mount Antenna - Amphenol Antenna Solutions
REV111416II www.amphenol-antennas.com 1 of 1 The 802.01.05.00 is a compact, stylish and effi cient indoor antenna designed for use with UHF and TETRA systems. It’s ingenious radiator design allows for incredibly broadband operation making the antenna suitable for use within either TETRA frequency band. It’s stylish design makes for a
6638318v - Amphenol Antenna Solutions
Penta band antenna, Dual polarisation, 10 connectors • Independent, continuously adjustable tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° RET version, 3GPP/AISG2.0 with five integrated RCU
20-Port Canister Antenna - Amphenol Antenna Solutions
www.amphenol-antennas.com: 4 of 15: Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme : operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this ...
2L4U4VT360X06F wxys4 - amphenol-antennas.com
www.amphenol-antennas.com 8 of 13 2L4U4VT360X06F wxys4 (2x) 617-906 | (4x) 1695-2700 | (4x) 3300-4200 MHz 20-Port Canister Antenna OMNI 23.9 IN FIXED TILT ORDERING OPTIONS Select from the following ordering options SELECT RADOME COLOR SELECT DEGREE OF ELECTRICAL DOWNTILT FOR EACH BAND MODEL NUMBER
- Amphenol Antenna Solutions
Amphenol Antenna Solutions provides a range of high-performance antennas designed and manufactured for specific customer needs.