Search Results for amphenol antenna
Marine Antennas MA 2-1 SC - AMPHENOL PROCOM
Description. This marine VHF antenna is designed especially for mounting at the masthead of sailboats. The dimensions have been kept as small as possible to reduce weight, wind load and cost. Despite the small dimensions the efficiency is very high, and the antenna is fully capable of handling the full 50 W of output power from typical marine ...
2C4U4VX065X12F wxys5 - Amphenol Antenna Solutions
20-Port Panel Antenna 65° 48.0 IN REV030223NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Integra - Logos - Amphenol Antenna Solutions
Integra - Logos - Amphenol Antenna Solutions
6-Port Antenna
www.amphenol-antennas.com 3 of 6. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this ...
BPS10S-O-B1 - amphenol-antennas.com
www.amphenol-antennas.com 1 of 3 BPS10S-O-B1 PRODUCT OVERVIEW Antenna Type Penetrator™ Frequency Range (MHz) 746-806 Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) 360° Gain 12.1 dBi Electrical Downtilt 0.75° Dimensions 4260 x 168.3 mm (167.7 x 6.6 in) Penetrator™ 360° 4260 mm ORDERING OPTIONS Select from the following ...
Features - amphenol-antennas.com
www.amphenol-antennas.com 6 of 6 APXVAA4L18_43-U-NA20 ACCESSORIES Accessories may be ordered separately unless otherwise indicated. ITEM MODEL NUMBER WEIGHT Beam Tilt Mounting Bracket Kit for Pole Diameter 60-120 mm (2.4-4.7 in) Shipped with antenna APM40-5E 11.5 kg (25.3 lbs) 1.0 meter AISG System Cable (v2.0) Shipped with antenna
5G Ready 65° 1993 mm - Amphenol Antenna Solutions
www.amphenol-antennas.com 4 of 8 ELECTRICAL SPECIFICATIONS MEGA Wide Band Y1 Frequency Range MHz 2490-2690 Polarization --- ±45° Gain Over all Tilts dBi 17.0 ± 0.4 Azimuth Beamwidth degrees 62.0° ± 5.0° Elevation Beamwidth degrees 4.8° ± 0.3° Electrical Downtilt degrees 2°-12° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation
C2U2VTSP1X06F wxys4 - amphenol-antennas.com
Features. Sector & omni configuration with 22 connectors. Sectorized arrays in both the 696-960 and 1695-2700 frequencies. Omni arrays in the 3300-4200 frequency. Ideal for multi-carrier or 4x4 MIMO deployments. Broadband networks 696-960, 1695-2700 and 3300-4200 MHz.
2C6U4VT360X06F wxys4 - Amphenol Antenna Solutions
Pseudo omni configuration with 24 connectors. Ideal for multi-carrier or 4x4 MIMO deployments. Broadband networks 696-960, 1695-2700 and 3300-4200 MHz. Easily removable lifting ring. Improvements in gain, port isolation and VSWR. Can be ordered with an integrated GPS unit. Frequency Range (MHz) (2x) 696-960.
Amphenol Antenna Solutions
0 10 20 30 40 50 60 70 80 90 100 110 120 130 140 150 160-170 180 170-160-150-140-130-120-110-100-90-80-70-60-50-40-30-20-10-40 dB-35 dB-30 dB-25 dB-20 dB-15 dB-10 dB-5 dB 0 dB 0 1
8-Port Antenna
www.amphenol-antennas.com 1 of 7 Quad band, 8-port panel with variable electrical tilt YFeatures two internal Smart Bias-T units 4x4 MIMO high band compatible Combined mid band (B1 & B2) tilt OCT654KBW102L WITH INTERNAL SMART BIAS-T 65° 1359 mm ELECTRICAL ...
Mobile Networks | Markets | Amphenol
Mobile Networks. Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks.
Features - amphenol-antennas.com
www.amphenol-antennas.com 3 of 5 APXV3LL14AS_43-C-I20 BOTTOM VIEW - LABELING 33° 1290 mm INTEGRATED RET Y1 Y2. 4-Port Panel Antenna (2x) 1710-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
3300-3800 MHz - Home - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 5 Wide band antenna, Dual polarisation, 8 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10) Our patented RET module to controlling all tilt angles ...
ORDERING OPTIONS - Amphenol Antenna Solutions
www.amphenol-antennas.com 2 of 7 12-Port Antenna 698-960 | 698-960 | 1427-2180 | 1427-2180 | 2490-2690 | 2490-2690 MHz 65° 5976600P 5976600PG 5976600PDx 6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1397 mm 1397 mm ELECTRICAL SPECIFICATIONS Ultra Low Band R1 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960
2C4UT360X12Fxys0 - Amphenol Antenna Solutions
Canister, 4FT, 12-Port, Omni Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 MHz, Fixed Tilt
RETU/MDCU Firmware Update Guide - amphenol-antennas.com
an Amphenol Antenna Solutions RET, it might be necessary to re-scan the bus in order for the software to establish proper communication with the device and to display the updated AISG version. Amphenol Antenna Solutions 1300 Capital Drive Rockford, Illinois 61109 USA +1 815.399.0001 www.amphenol -antennas.com
Amphenol Antenna Solutions
For more information, visit www.amphenol-antennas.com NAR Conover & Meriden +1 (779) 970-1605 Technical Support [email protected] APAC Shanghai +86 (21) 3773 8888 Technical Support [email protected] EMEA & LATAM Amboise & Lannion Technical Support [email protected] .
APXVLL14H 43-C-I20 - amphenol-antennas.com
Features. 4 ports / 2 cross pol systems in high band (1695-2690 MHz) Supporting 4x4 MIMO. Integrated and field replaceable SRET. ACU HW version -HRLS200608H1.00. Optional with Direct Pipe No Tilt mounting hardware (Model name Suffix -A-I20) Compliant with AISG v2.0 and 3GPP. Frequency Range (MHz)
ORDERING OPTIONS ELECTRICAL SPECIFICATIONS - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 3 Single band antenna, dual polarisation, 2 connectors Continuously adjustable tilt 0-10° RET version, 3GPP/AISG2.0 with one integrated RCUs Available with 4.3-10 or 7/16-DIN connectors 6818388G 6818388NG 1-Band, 2-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1987 mm