Search Results for amphenol antenna
LTE Ready - Amphenol Antenna Solutions
www.amphenol-antennas.com 3 of 5 65° RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every RET device is factory confi gured and calibrated so the antenna is ready to be used once delivered to the site which means that there is no need for
RET Control Units - Amphenol Antenna Solutions
MDDU Module for Antenna Sharing 1 of 3 www.amphenol-antennas.com REV091913 Granted or pending patents apply to this product. Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
CUUX063X06Fxyz0 - Amphenol Antenna Solutions
Panel, 2FT, 6-Port, 63°, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
APXVL14B 43-C-I20 - Amphenol Antenna Solutions
REV111324CN www.amphenol-antennas.com 5 of 5 APXVL14B_43-C-I20 ACCESSORIES Accessories may be ordered separately unless otherwise indicated. ITEM MODEL NUMBER WEIGHT Beam Tilt Mounting Bracket Kit for Pole Diameter 60-110 mm (2.4-4.3 in) Shipped with antenna APM50-B3 2.7 kg (6 lbs)
PCU-KIT-4-XX Spec Sheet - Amphenol Antenna Solutions
ANTENNA SOLUTIONS 1 of 1 www.amphenol-antennas.com REV091410 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage ...
HEX656CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1695-2180 | 1695-2180 MHz, 15.0|17.2|17.2 dBi, 0-12°|0-10°|0-10°, 1906 mm (75.0 in)
Diplexer - Amphenol Antenna Solutions
Diplexer - Amphenol Antenna Solutions
Pentaplexer - Amphenol Antenna Solutions
Pentaplexer by Amphenol Antenna Solutions offers advanced antenna solutions for enhanced wireless communication.
CUUX063X06F00s0 Archives - Amphenol Antenna Solutions
Amphenol Antenna Solutions offers innovative and tailored antenna solutions for optimal coverage and capacity.
HTXCWW4513Fxy0 - Amphenol Antenna Solutions
Panel, 2FT, 6-Port, 45°, XPOL, (1x) 696-960 | (2x) 1695-2180 MHz, Fixed Tilt
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
DISCONTINUED - Amphenol Antenna Solutions
8-Port Panel Antenna (4x) 2496-2690 MHz. Features • TDD beamforming 8T8R • Integrated RET • ACU-A20-S, ACU HW version HW05 • Compliant with AISG v2.0 and 3GPP
Antenna Mounting Kit - amphenol-antennas.com
1 of 1 www.amphenol-antennas.com REV050913 Improvements to product may be made without notice. 3-Point Pole Mounting and Downtilt Mounting Bracket Kit General Specifications Mount Type 3-point standard pole or downtilt mounting for log periodic and panel antennas Included in Kit One (1) top mount assembly; one (1) middle mount assembly
5160110 - Amphenol Antenna Solutions
5160110 - Amphenol Antenna Solutions ... 5160110
Amphenol Antennas
www.amphenol-antennas.com Network Element Manager Software: NEM-ALD-W 603900011 | Revision 11 | September 2024 5 USER’S MANUAL In addition, Amphenol offers a Mechanical Tilt Sensor (MTS) which is implemented as a standard pseudo RET. A special interface is included that supports all MTS functionality.
A-18A24-x - Amphenol Antenna Solutions
REV121515O www.amphenol-antennas.com 2 of 2 A-18A24*-x Single Band | Planar | V/H-Pol | 14.2° | 20 dBi | Fixed Tilt 1850-1990 MHz 1850-1990 MHz 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical
2C6U8VT360X12F wxys5 - amphenol-antennas.com
2C6U8VT360X12F wxys5 (2x) 696-960 | (6x) 1695-2700 | (8x) 3300-4200 MHz 32-Port Canister Antenna OMNI 48.0 IN FIXED TILT REV092324NA www.amphenol-antennas.com 1 of 22 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
BA1312-2 - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 3 BA1312-2 PRODUCT OVERVIEW Antenna TypeFrequency Range (MHz) Fiberglass Omni 156-163 Connector 1 PORT Polarization Vertical Gain 5.1 dBi Overall Length 2.62 m (8.6 ft) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT
5798400R-3 - Amphenol Antenna Solutions
(3x) Hexa Band, 36-Port, Tri-Sector Antenna, 65°, (2x) 698-960 | (2x) 1427-2180 | (2x) 2490-2690 MHz, 2340 mm
APXV9TM13_CL-C-I20 - Amphenol Antenna Solutions
Model has been discontinued, but stock is available. TDD 8T8R Antenna, X-Pol, 1.4m, (4x) 2496-2690MHz, 90deg unit beam, Integrated RET, MLOC4/MLOC5 connectors
Macedonia - Amphenol Antenna Solutions
Contact information and location details for Amphenol Antenna Solutions in Macedonia.
APXV4ALL24-U-J20, -V-J20 - Amphenol Antenna Solutions
6-Ports, X-Pol, Panel Antenna, 2.4m, 1x 617-894/2x 1695-2690MHz, 45deg, Integrated RET
TRIO NodeLine - Amphenol Antenna Solutions
TRIO NodeLine A large range of cylindrical antennas for 360° coverage Keep all NodeLine features with Trio benefits : Up to 3 x 20 connectors 1400 MHz ready Add a passive 5G or active 5G independent structure (compatible with Nokia, Ericsson, ...) Possibility to upgrade antennas with Integra
APXVAA4L9TY24-U-J20 - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 5 of 9 ELECTRICAL SPECIFICATIONS High Band Calibration & Electrical Parameters Frequency Range MHz 3300-4200 MHz 3300-3600 3600-3800 3800-4200 Horizontal Spacing mm 42 Transmission from Antenna Ports to CAL Port dB -26 ± 2 -26 ± 2 -26 ± 2 Amplitude Diff Between Antenna Port and CAL Port dB < 0.9 < 0.9 < 0.9
BA6312-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 449-467, 5.1dBi, N Female
Quality Policy & Certificates - Amphenol Antenna Solutions
Resources Resources Quality Standards Amphenol Antennas is committed to meeting customer requirements, achieving quality objectives and continuous improvement. NORTH ...
Features - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 1349 0 obj >stream hÞœZÛn ¹ ý•~L 2Ã{ Ã€ì ‘`6^ÃÒ> cV;ñ Ñj yŒ¬ÿ>§Èb ̰) Èi ëÆKwžÌdå 'k' ÝdÝD6OÖO P„‰ ÚãÄ 4å M™Pà q~ ´Ivr“Q‚È æ±Œß€8°»€2áy »Áï„Ò£$”Œçà èì² b'/ãÆ b „ôàK Ƀ ” yü %”àã ' >Î( "AV@œ‰i %ž ‹ˆà eB{€¨ Ï#J4†„’ÑN ? ø £ | “‹à‹ÉLQ¦‚É@y ‰S ...
5052460 - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 2 ELECTRICAL SPECIFICATIONS All Bands Frequency Range 380-6000 MHz Frequency Sub-Range 380-520 MHz 698-960 MHz 1710-6000 MHz Polarization Vertical Gain 2.0 ± 1.0 dBi 2.5 ± 1.0 dBi 4.0 ± 1.0 dBi Horizontal Beamwidth 360° 360° 360° Vertical Beamwidth 90° 90° 35° Impedance 50Ω VSWR ≤ 3.0 ≤ 2.0 ≤ 2.0
Features - Amphenol Antenna Solutions
REV010225NA www.amphenol-antennas.com 6 of 12 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage ...
Print - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 4 Single band antenna, dual polarisation, 2 connectors Variable electrical tilt 0-12° MET and RET versions, 3GPP/AISG2.0 Single RET module to control all tilt angles, fully inserted inside the antenna (fi eld replaceable) 6176100 6176100G
6208712ENGv TwinBeam - Amphenol Antenna Solutions
REV110323I [Product Candidate] www.amphenol-antennas.com 4 of 6 RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every RET device is factory configured and calibrated so the antenna is ready to be used once delivered to the site which means that ...
N275F - Amphenol Antenna Solutions
Mounting Hardware Kit for Omnidirectional Antennas – BA1012, BA1312, BA6012, and BA6312 series
HTXCWW63111414Fxy0 - Amphenol Antenna Solutions
Panel, 2FT, 6-Port, 65°, XPOL, (1x) 696-960 | (2x) 1710-2170 MHz, Fixed Tilt
LTE Ready - Amphenol Antenna Solutions
www.amphenol-antennas.com 5 of 6 MECHANICAL SPECIFICATIONS Length mm (in) 1498 (59.0) Width mm (in) 305 (12.0) Depth mm (in) 162 (6.4) Net Weight - Antenna Only kg (lbs) 20 (44.1) Mechanical Distance Between Mounting Points mm (in) Refer to Diagram Windload (Wind Tunnel Coeffi cients)
Features - Amphenol Antenna Solutions
www.amphenol-antennas.com 2 of 7 APXVTMTY15AB_MQ-C-I20 TDD 8T8R Panel Antenna (1x) 2300-2690 | (1x) 3300-3800 MHz 90° UNIT BEAM 1600 mm INTEGRATED RET MQ4/MQ5 CONNECTORS ELECTRICAL SPECIFICATIONS Y1 / P1 Cal. Board and S Parameter Frequency Range MHz 2300-2690 / 3300-3800 MHz 2300-2490 2490-2690 3300-3600 3600-3800 Coupling between Cal. Port
112-156 MHz - Amphenol Antenna Solutions
REV101915A www.amphenol-antennas.com 1 of 1 • Rugged and durable “lightning proof” VHF Ground Plane antenna • Designed for VHF AIR BAND applications • Broadband active elment is enclosed inside a glassfi bre shroud for extra protection in harsh environments Horizontal Vertical. Title: 5001000.indd
1690-2690 | 1690-2690 MHz 65° 1460 mm - Amphenol Antenna Solutions
www.amphenol-antennas.com 2 of 4 6-Port Antenna 1690-2690 | 1690-2690 | 1690-2690 MHz 6177488 6177488N 6177488G 6177488NG 3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1460 mm 65° 1460 mm ELECTRICAL SPECIFICATIONS Y1Ultra Wide Band Frequency Range MHz 1690-2690 MHz 1690-1990 1920-2200 2200-2490 2490-2690 Polarization --- ±45°
2C6U6VT360X12F wxys5 - Amphenol Antenna Solutions
2C6U6VT360X12F wxys5 (2x) 696-960 | (6x) 1695-2700 | (6x) 3300-4200 MHz 28-Port Canister Antenna OMNI 47.6 IN FIXED TILT REV092324NA www.amphenol-antennas.com 1 of 22 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
6U4MTSP1X12Fxys4 - Amphenol Antenna Solutions
Canister, 4FT, 28-Port, Omni & Sector Configuration, XPOL, (6x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz, Fixed Tilt
APXVAA4L24N_43-U-I20, -V-I20 - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 2.4m, 2x 617-894/ 4x 1695-2690 MHz, 65deg, Integrated RET
12-Port Antenna - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 7 Integra compatible PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° 65°
Download or Request RET Files - Amphenol Antenna Solutions
Download RET Configuration Files Download the Antenna Control Unit Configuration Files for Base Station Antennas (Pack 38 - last updated December 20, 2021) Download RET Configuration Files Request RET Settings Files Use this form to request downloadable settings files which can reprogram an
ACCESS PORT DESCRIPTION (CONNECTORS) Y1 Y2 Y3 - amphenol-antennas.com
REV061919JJ(FN) www.amphenol-antennas.com 1 of 4 • Tri band antenna, dual polarisation, 6 connectors • Independent, continuously adjustable tilt on each band 0-10° / 0-10° / 0-10° • RET version, 3GPP/AISG2.0 with three integrated RCUs 6-Port Antenna 1710-2690 | 1710-2690 | 1710-2690 MHz 6177408NG 6177408G 65° 1397 mm
380-430 MHz - Amphenol Antenna Solutions
Antenna with 10° Electrical Downtilt 5023010 Antenna with 15° Electrical Downtilt 5023015 Electrical Characteristics Frequency Band 380-430 MHz Polarization ±45° Horizontal Beamwidth 80° Vertical Beamwidth 28° Gain 9.0 dBd Electrical Downtilt (xx) 10°, 15° (refer to ordering options above) Impedance 50Ω VSWR < 1.3:1 Port-to-Port ...
ACU-I20-H12K - amphenol-antennas.com
REV121024 www.amphenol-antennas.com 1 of 2 ACU-I20-H12K Normal 1-to-2 RET ELECTRICAL SPECIFICATIONS Protocol --- Compliant with AISGv2.0 and 3GPP Power Supply V 10 ~ 30 V DC Compliant with AISGv2.0 and 3GPP TS 25.461 V6.0.0 Power Consumption Watts < 2 W (Standby), < 10 W (Motor Active) Connector ---2x 8 Pins Connector According to IEC60130-9 ...
6-Port Antenna
REV011020I www.amphenol-antennas.com 1 of 5 • Tri Band Antenna, dual polarization, 6 connectors • Independent tilt on each band, 0-10° / 0-10° / 0-10° • Slimline profile for low wind load • MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10).
THE SOLUTION TO YOUR DEMANDING COVERAGE NEEDS - Amphenol Antenna Solutions
entire cell in which the antenna is operating. Amphenol offers the 4250 SERIES colinear antennas for these demanding applications - operating at 695-870 and 790-960 MHz with 9 dBd (11.2 dBi) gain and multiple tilt options. These models come with wide bandwidth characteristics for Cellular and other multi-
36-Port Antenna - Amphenol Antenna Solutions
Octo an 8-ort 5 OL Tri-Sector Antenna ariale Tilt 30 mm Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV280823A(FM) ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 8 Integra compatible ELECTRICAL SPECIFICATIONS Ultra Low Band R1 Frequency Range MHz 698-960
Software Solutions - Amphenol Antenna Solutions
Resources Resources Software Solutions Download the latest Software and Firmware. Should you have questions, Amphenol's Technical Support teams are ready to assist. Network Element Manager Software: NEM-ALD-W The NEM-ALD-W is designed to discover any device connected to an Antenna Line Device (ALD) network. It is
SCU User Guide Version 3 - Amphenol Antenna Solutions
SCU_UG ©2011 Amphenol Antenna Systems | www.amphenol-antennas.com Page 1 of 27 1. Introduction The Site Control Unit (SCU) is a site controller for AISG devices installed at a cell site. It is compatible with the AISG (Antenna Interface Standards Group) standard and can control up to (24) AISGv1.1 and/or AISGv2.0 devices, such as