Search Results for amphenol antenna
1695-2180 MHz - Amphenol Antenna Solutions
REV051820NA www.amphenol-antennas.com 1 of 5 1695-2180 MHz • Back-to-Back configuration with 4 connectors • Ideal for Small Cell / DAS applications • Available with 7/16-DIN connectors • Four unique mounting options • Available for order with a grey, brown or black radome Features Connector Description
5980308NG - Amphenol Antenna Solutions
REV101219JJ(FN) www.amphenol-antennas.com 3 of 4 12-Port Antenna 690-960 | 690-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 5980308NG 65° 2750 mm 6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2750 mm INTEGRATED RET PROPERTIES Protocol Compliant with 3GPP/AISGv2.0
ODERING OPTIONS MODEL NUMBER - amphenol-antennas.com
2-Band | 4-Port | XPOL | Panel Antenna | Variable Tilt | 1997 mm • Dual band antenna, dual polarisation, 4 connectors • Independent, continuously adjustable tilt on each band 2-12° / 2-12° • RET version, 3GPP/AISG2.0 with two integrated RCUs 4-Port Antenna REV111119JJ(FN) www.amphenol-antennas.com 1 of 4 5863308G 5863308NG
Single band, panel antenna with fixed electrical tilt
REV040620NA www.amphenol-antennas.com 1 of 2 • Single band, panel antenna with fixed electrical tilt Ordering Options When ordering, replace the “X” in the model number with the electrical downtilt. Select from the options listed in the Electrical Downtilt section below. Electrical Characteristics 696-960 MHz Frequency Bands 696-806 MHz ...
1695-2180 MHz - amphenol-antennas.com
REV051820NA www.amphenol-antennas.com 1 of 5 1695-2180 MHz • 3-Sector, Clover-Shape configuration with 6 connectors • Ideal for Small Cell / DAS applications • Available with 7/16-DIN connectors • Four unique mounting options • Available in gray and brown Features Connector Description The antenna has 6 connectors located at the bottom.
790-960 / 1710-2170 MHz - Amphenol Antenna Solutions
REV060915K www.amphenol-antennas.com 1 of 2 • Dual band, XX-Pol, fi xed tilt, panel antenna • Mounting and downtilt brackets included Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
2400-2500 MHz - Amphenol Antenna Solutions
Total Number of Connectors Antenna has 2 connectors located at the bottom Connectors Per Band, Type, Location 2400-2500 MHz 2 / N Female / Bottom ... REV032916B www.amphenol-antennas.com 1 of 1 • Single band, X-Pol, fi xed tilt, panel antenna • Mounting and downtilt brackets included. Title: 6174308F0.indd
5916308NG - amphenol-antennas.com
• Dual band antenna, Dual polarisation, 4 connectors • Independent, continuously adjustable tilt on each band 2-12° / 2-12° • RET version, 3GPP/AISG2.0 with two integrated RCUs REV121119JJ(FN) www.amphenol-antennas.com 1 of 3 ELECTRICAL CHARACTERISTICS R1, R2 Frequency Bands 690-960 MHz 690-806 MHz 790-894 MHz 880-960 MHz Gain
ORDERING OPTIONS - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 7 Hexa band antenna, dual polarisation, 12 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10). ...
696-900 / 696-900 MHz - amphenol-antennas.com
REV030519NA www.amphenol-antennas.com 1 of 4 Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt QUAD858C0000M Remote Electrical Tilt AISG v2.0 / 3GPP with an MDCU RET Actuator QUAD858C0000G
BPS10-B-B1 - Amphenol Antenna Solutions
www.amphenol-antennas.com 1 of 3 BPS10-B-B1 PRODUCT OVERVIEW Antenna Type Penetrator™ Frequency Range (MHz) 746-806 Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) 140° Gain 16.1 dBi Electrical Downtilt 0.75° Dimensions 4260 x 168.3 mm (167.7 x 6.6 in) Penetrator™ 140° 4260 mm ORDERING OPTIONS Select from the following ...
Empty Trisector Hybrid Kit facilitating 5G roll-out - amphenol-antennas.com
www.amphenol-antennas.com 1 of 1 5G Ready NTK1000 is a Nokia mMIMO Installation Kit (MIK) enabling 5G mMIMO installation with uniform appearance on top of Am-phenol Nodeline multiband passive Trisector antenna. NTK1000 is designed for easy integration of the Nokia n78 MAA (massive MIMO Adaptive Antenna), on top of passive Trisector antennas
696-900 / 696-900 MHz - Amphenol Antenna Solutions
REV030519NA www.amphenol-antennas.com 1 of 4 Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt QUAD858C0000M Remote Electrical Tilt AISG v2.0 / 3GPP with an MDCU RET Actuator QUAD858C0000G
6827300 - amphenol-antennas.com
www.amphenol-antennas.com 1 of 4 Dual band antenna, dual polarisation, 4 connectors Fixed tilt on each band 0° / 0° 6827300 2-Band, 4-Port, 65°, XPOL, Panel Antenna, Fixed Tilt, 590 mm 65° 590 mm ELECTRICAL SPECIFICATIONS Low Band R1 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45°
696-960 / 1695-2700 / 1695-2700 MHz - amphenol-antennas.com
REV100918NA www.amphenol-antennas.com 1 of 5 696-960 / 1695-2700 / 1695-2700 MHz † Back-to-Back configuration with 12 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector Description
4U4VTSP1X12F xys5 - amphenol-antennas.com
4U4VTSP1X12F xys5 REV060424NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 4 of 22 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
BASTA - 6800400N B - Amphenol Antenna Solutions
antenna) Multi-Device Control Unit (MCDU). The MDCU is an electronic module that allows the remote control of the electrical downtilt (RET) in Amphenol antennas with factory embedded motors. Refer to ordering options. Part Number MDCU-A0000 for AISG1.1 Protocol One MDCU-A0000 unit included in 6800400A
(2x) 696-960 / (2x) 1695-2700 MHz - amphenol-antennas.com
REV110818NA www.amphenol-antennas.com 1 of 3 (2x) 696-960 / (2x) 1695-2700 MHz † 180° Peanut-Shape configuration with 8 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector Description
505-173-5-003 - Amphenol Antenna Solutions
REV070617O www.amphenol-antennas.com 2 of 3 Mounting Kits 508 mm (20.0 in) 152.4 mm (6.0 in) Alternate Confi guration Options 505-173-5-003 Universal Wall or Ceiling Mounting Bracket for Small Omni Antennas
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
REV080618NA www.amphenol-antennas.com 4 of 4 696-960 / 1695-2180 / 1695-2180 MHz HEX658CW0000x TRI BAND | HEX PORT | PANEL ANTENNA | XXX-POL | 70° / 65° / 65° | 15.8 / 17.2 / 17.2 DBI | VARIABLE TILT Mounting Options Part Number Image Fits Pipe Diameter Weight 3-Point Mounting Bracket Kit MKS09P02 50-115 mm 2.0-4.5 in 4.1 kg 9 lbs ...