Search Results for amphenol benefits
pl182 | Amphenol Global Search | Amphenol
PL182 X-60-2.5 | Amphenol Global Search | Amphenol BENEFITS. World class orthogonal density. 144 diff pairs within 1RU card spacing, including room for airflow. Industry standard performance for 112G systems. ... Amphenol Global Search | Amphenol 17ehd-026-p-aa-0-00 | Amphenol Global Search | Amphenol TPC WIRE & CABLE USA 00-521-7935 CANADA 00 ...
CoolPower SDM | Power Solutions | Amphenol
BENEFITS; Available in both vertical and right angle configurations; Offers design flexibility suitable for vertical, right angle, or orthogonal configurations; Small footprint of only 5.6mm x 14.00mm; Utilizes a minimum amount of board space and improves airflow; High current CoolBand contact technology; Maximum performance in a robust pin and ...
ExaMAX ® 56Gb/s Backplane Cable - Amphenol CS
BENEFITS; Capable of supporting 25Gb/s data rates with a scalable migration path to 40Gb/s; Supports present and future data rate bandwidth needs without costly re-design or re-qualification; Revolutionary beam-on-beam contact interface; Superior signal integrity performance due to minimized stub and impedance control; 40% lower mating force
SDI Sub-System Fiber Optic Media Converters - Amphenol Aerospace
Amphenol’s SDI Sub-System Converter is a Rugged multi-channel copper to fiber converter with an additional copper re-drive channel. This sub-system media converter has 3 channels and Converts SDI copper signals to fiber optics on a MILDTL-38999 connector. ... Features & Benefits: Converts SDI copper signals to fiber optics on a MILDTL-38999 ...
Miniature Jack Connector | Amphenol
Amphenol's Miniature Jack Connectors are used for analog signals, primarily audio. The connector comes with innovative contact design for robustness and high mating cycles. ... Features & Benefits. Features. 3 to 5 contacts configuration available Robust diecast keyed shell Designed with Surface Mount (SMT) termination Solid and rigid contact ...
cad | Amphenol Global Search | Amphenol
j1772 cad | Amphenol Global Search | Amphenol ... It combines a J1772 (Type 1) connector with two additional direct current (DC) contacts to allow high-power DC fast charging. Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo. - 1000V AC, 300A to 500A DC ...
pl182 | Amphenol Global Search | Amphenol
PL182X-60-2.5 | Amphenol Global Search | Amphenol PL182(X)-6(X)-XX-2 6.0mm² 525*0.12 3.60 6.70±0.3 10.0mm² 874*0.12 4.65 8.60±0.3 Document No:8P1121 Rev.02 20220326 05/05 . Amphenol Technical Products International provides the above product specifications for the standard PowerLok series of connectors to assist users in identifying the ...
Series II Socket Junction Modules - Amphenol PCD
Features & Benefits: Performs to M81714 electrical and mechanical standards. M39029/1 Contacts: Meets Mil-C-39029 standards. Integral Socket/Bus Bar: Assures electrical and mechanical integrity over long product life ... Amphenol connectors have been relied on for decades to ensure manned and unmanned space vehicles stay online, allowing ...
Filter Adapters | Products | Amphenol Aerospace
Filter adapters present an effective and economical method of introducing EMI/EMP protection to an installed system. The adapter series of filter connectors from Amphenol are available to intermate with all the popular MIL-Specs. Installation of the adapter is quick and efficient, requiring no tools, fixtures or extended downtime.
Busbar Solutions - Amphenol PCDAmphenol PCD
Features & Benefits: Custom square and saddle clamp designs. Single or double mounting points. ... You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023
Micro Power Plus 3.0 | Wire To Board Connectors | Amphenol
BENEFITS; Compact power connector with a current rating of up to 12.5A per pin; Certified by EIA (Energy Information Administration) and UL; Through hole and SMT terminations available in single and dual row option; Different configurations to meet a variety of application needs; Scoop-proof housings; Prevents mismating between header and ...
M-Series™ VR | Mezzanine Connectors | Amphenol
Amphenol's M-Series ™ VR 56Gb/s PAM4 BGA Mezzanine Connector offers superior self-aligning and self-leveling capabilities for the impressive performance of up to 56Gb/s in PAM4 and NRZ applications. ... BENEFITS; Dedicated 85Ω Design; Impedance matched for optimal peformance in 85Ω systems; 22+ year old solder joint reliability per IPC-SM ...
pl182 | Amphenol Global Search | Amphenol
PL182 X-60-2.5 | Amphenol Global Search | Amphenol BENEFITS. World class orthogonal density. 144 diff pairs within 1RU card spacing, including room for airflow. Industry standard performance for 112G systems. ... Amphenol CS offers high-speed cabled backplane solutions meeting 112G PAM4 PCIE SFF-TA-1016 standards supporting cable mating with ...
PwrLoPro | Power Solutions | Amphenol
Amphenol Connect Blog. News & Press Releases. Environmental. Environmental, Health and Safety Policy. Product Compliance. Product Compliance Reports. ISO Certifications. Governance. Engineering Tools. ... Features & Benefits. Features. Current rating to 26A for 1 adjacent power contact energized, and 17A for 8 adjacent power contact energized ...
DisplayPort 2.1 Connector | Input Output Connectors | Amphenol
Amphenol Displayport is a scalable system capable of delivering 1, 2, or 4 lanes of high-definition video at a maximum of 20Gb/s per lane. ... BENEFITS; Compliant to DP 2.1 specification; 80Gb/s fully backward compatible with earlier Displayport product; Pasive self-latching;
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
Amphenol Centaur High-Bandwidth 38999 Connectors support data rates up to 56 Gbps for high-bandwidth applications. Lightweight aluminum D38999 shell. ... Features & Benefits: Ruggedized light-weight aluminum MIL-DTL-38999 size 17, 23 and 25; Available in 40 or 32 100 ohm differential pairs depending on shell size
Connectors | Products - Amphenol
Search for Amphenol products by Amphenol market or product application. (current) Products Markets ... Titanium versions provide comparable performance to Stainless Steel, but with 30% weight savings, offering significant benefits in aero-engine applications where weight is critical.
CC5516B Series - Amphenol PCDAmphenol PCD
Features & Benefits: Available in 10 sizes for cable or pipes diameters from 5 to 25.4 mm. Weight from 1.4g to 4.9g ... are poised to conquer domains across land, air, and sea sooner rather than later. Amphenol connectors have the versatility to meet the requirements of unmanned applications operating in any space. You are leaving the Amphenol ...
CFP8 | High Speed Interconnects | Amphenol
Amphenol CFP8 interconnect system has 124 contacts per port, with a 0.5mm contact pitch and 16 high speed channels. It is rated for 28Gb/s per channel with resonance dampening for improved signal integrity. ... BENEFITS; Enables 28Gb/s NRZ and 56Gb/s PAM4 per channel transmission; 400G aggregate bandwidth capacity; Several cage configurations ...
86P Clamps - Amphenol PCDAmphenol PCD
Features & Benefits: Pre-Mount capability improves installation time. Easily recognizable size labels makes inspection easy. High temp rating of 350°F with excursion of up to 500°F. Dedicated to pressurized and unpressurized areas. Multiple sizes available ranging from cable bundle DIA 0.125” – 1.625”