Search Results for amphenol c.i.t
APXVARR15_43-C-NA20 - Amphenol Antenna Solutions
Model has been discontinued, but stock is available. 6-Ports, X-Pol, Panel Antenna, 1.524m, 1x 617-746/ 2x 1695-2200 MHz, 65deg, Integrated RET
mil-dtl-26482 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process ...
optical connectors | Amphenol Global Search | Amphenol
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
Octonet Contact with Embedded 1G/10G Base-T Transformers
Amphenol’s Octonet Contact with Embedded 1G/10G Base-T Transformers integrates IEEE 802.3an/af/at/bt compliant transformers directly into the contact, enabling seamless compatibility with size 8 Quadrax-keyed MIL-DTL-38999 cavities. This innovative, space-saving design optimizes board real estate by eliminating the need for onboard ...
Assembly Instructions-C17 Amphenol HN - Typical Clamp
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 694 162 ] /L 31393 /E 30190 /N 1 /T 31196 >> endobj xref 4 14 0000000016 00000 n 0000000624 00000 n 0000000856 00000 n 0000001007 00000 n 0000001187 00000 n 0000002052 00000 n 0000002260 00000 n 0000002440 00000 n 0000004029 00000 n 0000004242 00000 n 0000005125 00000 n 0000030048 00000 n 0000000694 00000 n 0000000836 00000 n trailer /Size 18 ...
U10A474200T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X8 30µin Gold plating, Latch pin length=1.5mm, 24G, T&R packing
e n o l Au h st m R p r o H S l a A p l i a n t ia o m C E U ... - Amphenol
sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used without the prior written consent of the owner.
U10BH7422101T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 30µin Gold plating, Latch pin outside, Latch pin length=1.5mm, 24G, T&R packing
U10A474300T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X8 15µin Gold plating, Latch pin length=1.5mm, 24G, T&R packing
C146 | Amphenol Global Search | Amphenol
Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. C146 10F015 000 2 Bulkhead mounting with gasket, A10.
HSC Connector System | Input Output Connectors | Amphenol
HSC connector system is a fully shielded interconnect system that supports data rates up to 1Gb/s and more. With 0.50mm square terminals, it allows a lighter and smaller connector design. The comprehensive shielding of these connectors provides enhanced E
U10BH7426101T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 30µin Gold plating, Latch pin outside, Latch pin length=4.2mm, 24G, T&R packing
C:\Users\jhead\Desktop\P064\C-AHDP06-24-91SN-P064-A1.dwg - Amphenol
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability: 100 cycles 3.6 ...
12401826E412A | USB 3.1 CONN (Type C) | Amphenol
Amphenol is one of the leading manufacturers of Input Output Contact us today for more details of USB C, part number 12401826E412A 12401826E412A | USB 3.1 CONN (Type C) | Amphenol JavaScript seems to be disabled in your browser.
U10BH7432101T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 15µin Gold plating, Latch pin outside, Latch pin length=1.5mm, 24G, T&R packing
12402082E512A | USB Type C Receptacle | Amphenol
Amphenol is one of the leading manufacturers of USB connecctors. Contact us today for more details of USB4 TypC , part number 12402082E512A
65406580 | Amphenol Global Search | Amphenol
amphenol antenna | Amphenol Global Search | Amphenol www.amphenol-antennas.com 5 of 5 6177103 6177103G 2-Band, 12-Port, 65°, XPOL, Tri-Sector Antenna, Variable Tilt, 1927 mm 12-Port Antenna 1710-2690 | 1710-2690 MHz 65° 1927 mm ENVIRONMENTAL SPECIFICATIONS Environmental --- ETS 300 019 Operating Temperature ° C (° F) -40° to +60° (-40 ...
Amphenol Aerospace
%PDF-1.2 %âãÏÓ 15 0 obj /Linearized 1 /O 17 /H [ 581 196 ] /L 220351 /E 136699 /N 2 /T 219933 >> endobj xref 15 9 0000000016 00000 n 0000000526 00000 n 0000000777 00000 n 0000000997 00000 n 0000001105 00000 n 0000001125 00000 n 0000001149 00000 n 0000000581 00000 n 0000000757 00000 n trailer /Size 24 /Info 14 0 R /Root 16 0 R /Prev 219923 ...
BT HIGH-TEMPERATURE CONNECTORS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 2094 0 obj > endobj xref 2094 51 0000000016 00000 n 0000002261 00000 n 0000002421 00000 n 0000006638 00000 n 0000007200 00000 n 0000007697 00000 n 0000008011 00000 n 0000008624 00000 n 0000009144 00000 n 0000009520 00000 n 0000009635 00000 n 0000009748 00000 n 0000010128 00000 n 0000010661 00000 n 0000011261 00000 n ...
Amphenol®
%PDF-1.4 %âãÏÓ 618 0 obj > endobj xref 618 45 0000000016 00000 n 0000001695 00000 n 0000001842 00000 n 0000002364 00000 n 0000002997 00000 n 0000003024 00000 n 0000003136 00000 n 0000003250 00000 n 0000003296 00000 n 0000003333 00000 n 0000003513 00000 n 0000003691 00000 n 0000003981 00000 n 0000004514 00000 n 0000004648 00000 n 0000005311 ...